Price & Availability | Order No. | Bore dia. | Stroke | Length | Pressure max. MPa |
Leak rate by piston SL/min max. |
Leak rate by rod SL/min max. |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4544.012 | 24.0 | 12.5 | 134.4 | 0.7 | 2.2 | 2.6 | 223.4 | |||||||||||||||||||||||||||||||||||||
£ 311.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4544.025 | 24.0 | 25.0 | 146.9 | 0.7 | 2.2 | 2.6 | 241.9 | |||||||||||||||||||||||||||||||||||||
£ 318.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4544.037 | 24.0 | 37.5 | 159.4 | 0.7 | 2.2 | 2.6 | 260.4 | |||||||||||||||||||||||||||||||||||||
£ 324.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4544.050 | 24.0 | 50.0 | 171.9 | 0.7 | 2.2 | 2.6 | 278.9 | |||||||||||||||||||||||||||||||||||||
£ 330.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4544.075 | 24.0 | 75.0 | 196.9 | 0.7 | 2.2 | 2.6 | 315.9 | |||||||||||||||||||||||||||||||||||||
£ 342.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4544.100 | 24.0 | 100.0 | 221.9 | 0.7 | 2.2 | 2.6 | 352.9 | |||||||||||||||||||||||||||||||||||||
£ 355.00 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4544.125 | 24.0 | 125.0 | 246.9 | 0.7 | 2.2 | 2.6 | 389.9 | |||||||||||||||||||||||||||||||||||||
£ 367.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4544.150 | 24.0 | 150.0 | 271.9 | 0.7 | 2.2 | 2.6 | 426.9 | |||||||||||||||||||||||||||||||||||||
£ 379.66 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4544.175 | 24.0 | 175.0 | 296.9 | 0.7 | 2.2 | 2.6 | 463.9 | |||||||||||||||||||||||||||||||||||||
£ 391.99 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4544.200 | 24.0 | 200.0 | 321.9 | 0.7 | 2.2 | 2.6 | 500.9 | |||||||||||||||||||||||||||||||||||||
£ 404.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4544.225 | 24.0 | 225.0 | 346.9 | 0.7 | 2.2 | 2.6 | 537.9 | |||||||||||||||||||||||||||||||||||||
£ 416.65 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4544.250 | 24.0 | 250.0 | 371.9 | 0.7 | 2.2 | 2.6 | 574.9 | |||||||||||||||||||||||||||||||||||||
£ 428.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4544.275 | 24.0 | 275.0 | 396.9 | 0.7 | 2.2 | 2.6 | 611.9 | |||||||||||||||||||||||||||||||||||||
£ 441.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Carbon/graphite piston. Stainless steel rod (AISI 303). Stainless Steel outer tube (AISI 304). Nickel plated aluminium cylinder heads and piston/rod coupling. Graphite filled bronze pivot bushing.
Ultra low friction.
Corrosion resistant, no need for lubrication.
Operating temp range: -55°C to +150°C.
For applications operating below -20°C please add -ET to part number. Suitable for vacuum actuation.
Piston area = 452.5mm2.
Force output at max pressure on rear side = 316.6N.
Force output at max pressure on rod side = 294.5N.
Piston friction as % of load (without side load) = 1% - 2%.
Min pressure differential required for actuation = <0.0015 MPa.
Force factor rear side = 452.5N.
Force factor rod side = 420.8N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa.0.0015 MPa.
Force factor rear side = 452.5N.
Force factor rod side = 420.8N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa.>