Price & Availability | Order No. | Bore dia. | Stroke | Length | Pressure max. MPa |
Leak rate by piston SL/min max. |
Leak rate by rod SL/mm max. |
Reset spring force rod extended N |
Reset spring force rod retracted N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4528.012 | 15.9 | 12.5 | 82.75 | 0.7 | 139 | 125 | 1.1 | 1.0 | 72.38 | |||||||||||||||||||||||||||||||||||||
£ 146.73 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||
L4528.025 | 15.9 | 25.0 | 95.25 | 0.7 | 139 | 125 | 1.1 | 0.9 | 80.15 | |||||||||||||||||||||||||||||||||||||
£ 151.01 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||
L4528.037 | 15.9 | 37.5 | 107.75 | 0.7 | 139 | 125 | 1.1 | 0.8 | 87.93 | |||||||||||||||||||||||||||||||||||||
£ 155.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||
L4528.050 | 15.9 | 50.0 | 120.25 | 0.7 | 139 | 125 | 1.1 | 0.7 | 95.70 | |||||||||||||||||||||||||||||||||||||
£ 159.59 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Carbon/graphite piston. Stainless steel rod (AISI 303). Stainless steel outer tube (AISI 304). Nickel plated aluminium cylinder heads and piston/rod coupling. Graphite filled bronze pivot bushing.
Ultra low friction.
Corrosion resistant, no need for lubrication.
Operating temp range: -55°C to +150°C. Suitable for vacuum actuation./symbol
Piston area = 198mm2.
Force output at max pressure on rear side = 139N.
Force output at max pressure on rod side = 125N.
Piston friction as % of load (without side load) = 1% - 2%.
Min pressure differential required for actuation = <0.0015 MPa.
Force factor rear side = 198N.
Force factor rod side = 178N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa.