Price & Availability | Order No. | Bore dia. | Stroke | Length | Pressure max. MPa |
Leak rate by piston SL/min max. |
Leak rate by rod SL/min max. |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4524.012 | 15.9 | 12.5 | 84.7 | 0.7 | 1.39 | 2.6 | 72.38 | |||||||||||||||||||||||||||||||||||||
£ 168.90 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4524.025 | 15.9 | 25.0 | 97.2 | 0.7 | 1.39 | 2.6 | 80.15 | |||||||||||||||||||||||||||||||||||||
£ 173.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4524.037 | 15.9 | 37.5 | 109.7 | 0.7 | 1.39 | 2.6 | 87.93 | |||||||||||||||||||||||||||||||||||||
£ 177.48 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4524.050 | 15.9 | 50.0 | 122.2 | 0.7 | 1.39 | 2.6 | 95.70 | |||||||||||||||||||||||||||||||||||||
£ 181.76 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4524.075 | 15.9 | 75.0 | 147.2 | 0.7 | 1.39 | 2.6 | 111.25 | |||||||||||||||||||||||||||||||||||||
£ 190.34 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4524.100 | 15.9 | 100.0 | 172.2 | 0.7 | 1.39 | 2.6 | 126.80 | |||||||||||||||||||||||||||||||||||||
£ 198.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4524.125 | 15.9 | 125.0 | 197.2 | 0.7 | 1.39 | 2.6 | 142.35 | |||||||||||||||||||||||||||||||||||||
£ 207.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4524.150 | 15.9 | 150.0 | 222.2 | 0.7 | 1.39 | 2.6 | 157.90 | |||||||||||||||||||||||||||||||||||||
£ 216.06 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4524.175 | 15.9 | 175.0 | 247.2 | 0.7 | 1.39 | 2.6 | 173.45 | |||||||||||||||||||||||||||||||||||||
£ 224.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4524.200 | 15.9 | 200.0 | 272.2 | 0.7 | 1.39 | 2.6 | 189.00 | |||||||||||||||||||||||||||||||||||||
£ 233.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4524.225 | 15.9 | 225.0 | 297.2 | 0.7 | 1.39 | 2.6 | 204.55 | |||||||||||||||||||||||||||||||||||||
£ 241.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4524.250 | 15.9 | 250.0 | 322.2 | 0.7 | 1.39 | 2.6 | 220.10 | |||||||||||||||||||||||||||||||||||||
£ 250.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4524.275 | 15.9 | 275.0 | 347.2 | 0.7 | 1.39 | 2.6 | 235.65 | |||||||||||||||||||||||||||||||||||||
£ 258.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4524.300 | 15.9 | 300.0 | 372.2 | 0.7 | 1.39 | 2.6 | 251.20 | |||||||||||||||||||||||||||||||||||||
£ 267.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Carbon/graphite piston. Stainless steel rod (AISI 303). Stainless steel outer tube (AISI 304). Nickel plated aluminium cylinder heads and piston/rod coupling. Graphite filled bronze pivot bushing.
Ultra low friction.
Corrosion resistant, no need for lubrication.
Operating temp range: -55°C to +150°C.
For applications operating below -20°C please add -ET to part number. Suitable for vacuum actuation. Piston area = 198mm2.
Force output at max pressure on rear side = 139N.
Force output at max pressure on rod side = 125N.
Piston friction as % of load (without side load) = 1% - 2%.
Min pressure differential required for actuation = <0.0015 MPa.
Force factor rear side = 198N.
Force factor rod side = 178N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa.0.0015 MPa.
Force factor rear side = 198N.
Force factor rod side = 178N.
(factor x pressure (MPa) = force output (N)).
*max leak measured at pressure of 0.34 MPa.>