Price & Availability | Order No. | Bore dia. | Stroke | Length | Pressure max. MPa |
Leak rate by piston SL/min max. |
Leak rate by rod SL/mm max. |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L4500.012 | 9.3 | 12.5 | 81.03 | 0.7 | 1.16 | 2.2 | 36.39 | |||||||||||||||||||||||||||||||||||||
£ 156.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4500.025 | 9.3 | 25.0 | 93.53 | 0.7 | 1.16 | 2.2 | 41.08 | |||||||||||||||||||||||||||||||||||||
£ 159.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4500.037 | 9.3 | 37.5 | 106.03 | 0.7 | 1.16 | 2.2 | 45.76 | |||||||||||||||||||||||||||||||||||||
£ 162.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4500.050 | 9.3 | 50.0 | 118.53 | 0.7 | 1.16 | 2.2 | 50.45 | |||||||||||||||||||||||||||||||||||||
£ 166.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4500.075 | 9.3 | 75.0 | 143.53 | 0.7 | 1.16 | 2.2 | 59.83 | |||||||||||||||||||||||||||||||||||||
£ 172.54 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4500.100 | 9.3 | 100.0 | 168.53 | 0.7 | 1.16 | 2.2 | 69.20 | |||||||||||||||||||||||||||||||||||||
£ 178.91 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4500.125 | 9.3 | 125.0 | 193.53 | 0.7 | 1.16 | 2.2 | 78.58 | |||||||||||||||||||||||||||||||||||||
£ 185.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4500.150 | 9.3 | 150.0 | 218.53 | 0.7 | 1.16 | 2.2 | 87.95 | |||||||||||||||||||||||||||||||||||||
£ 191.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4500.175 | 9.3 | 175.0 | 243.53 | 0.7 | 1.16 | 2.2 | 97.33 | |||||||||||||||||||||||||||||||||||||
£ 198.06 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4500.200 | 9.3 | 200.0 | 268.53 | 0.7 | 1.16 | 2.2 | 106.70 | |||||||||||||||||||||||||||||||||||||
£ 204.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4500.225 | 9.3 | 225.0 | 293.53 | 0.7 | 1.16 | 2.2 | 116.08 | |||||||||||||||||||||||||||||||||||||
£ 210.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4500.250 | 9.3 | 250.0 | 318.53 | 0.7 | 1.16 | 2.2 | 125.45 | |||||||||||||||||||||||||||||||||||||
£ 217.19 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4500.275 | 9.3 | 275.0 | 343.53 | 0.7 | 1.16 | 2.2 | 134.83 | |||||||||||||||||||||||||||||||||||||
£ 223.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||
L4500.300 | 9.3 | 300.0 | 368.53 | 0.7 | 1.16 | 2.2 | 144.20 | |||||||||||||||||||||||||||||||||||||
£ 229.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Carbon/graphite piston. Stainless steel rod (AISI 303). Stainless steel outer tube (AISI 304). Nickel plated aluminium cylinder heads and piston/rod coupling. Graphite filled bronze pivot bushing.
Ultra low friction. Corrosion resistant, no need for lubrication.
Operating temperature range: -55ºC to +150ºC
For applications operating below -20°C please add -ET to part number>
Suitable for vacuum actuation.
Piston area = 67.7mm2
Force output at max pressure on rear side = 47.4N
Force output at max pressure on rod side = 42N
Piston friction as % of load (without side load) = 1% - 2%.
Min pressure differential required for actuation = < 0.0015 MPa
Force factor rear side = 67.7N
Force factor rod side - 60N
(factor x pressure (MPa) = force output (N))
*max leak measured at pressure of 0.34 MPa. 0.0015 MPa
Force factor rear side = 67.7N
Force factor rod side - 60N
(factor x pressure (MPa) = force output (N))
*max leak measured at pressure of 0.34 MPa.>