Vented Screws - Cap Head
hex. drive - 304 stainless
Units | Price/unit after discount | Applied Discount |
1-99 | £ 3.63 | 0% |
100-249 | £ 3.27 | 10% |
250-499 | £ 3.09 | 15% |
500-999 | £ 2.90 | 20% |
1000+ | £ 2.72 | 25% |
Stainless steel (AISI 316, 1.4401), strength class 60.
Ultrasonically cleaned.
To DIN 912 (with central vent). Other sizes can be produced on request.
These products help eliminate virtual leaks from high vacuum (HV and UHV) systems, thereby improving pump-down times. Trapped gases at the bottom of a tapped hole are able to escape via the central vent down the middle of the screw.