Price & Availability | Article | d1 tol. 6g | Thread type d1 | l1 | Inst. tap drill size | Inst. c'sink dia. +0.25|-0.00 | Inst. thread tap tol. 6H | Inst. thread tap depth min. | Removal drill size | Removal drill depth | |||||||||||||||||||||||||
P0087.080-125-CS | M 8x1,25 | Coarse | 8 | .W0210 | 6.90 | 8.3 | M 8x1,25 | 9.5 | 5.5 | 4.0 | |||||||||||||||||||||||||
£ 13.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. 6g M 8x1,25 Thread type d1 Coarse l1 8 .W0210 Inst. tap drill size 6.90 Inst. c'sink dia.
+0.25|-0.00 8.3 Inst. thread tap
tol. 6H M 8x1,25 Inst. thread tap depth
min. 9.5 Removal drill size 5.5 Removal drill depth 4.0 | |||||||||||||||||||||||||||||||||||
P0087.100-125-CS | M10x1,25 | Fine | 10 | .W0220 | 8.80 | 10.3 | M10x1,25 | 12.5 | 7.5 | 4.8 | |||||||||||||||||||||||||
£ 13.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. 6g M10x1,25 Thread type d1 Fine l1 10 .W0220 Inst. tap drill size 8.80 Inst. c'sink dia.
+0.25|-0.00 10.3 Inst. thread tap
tol. 6H M10x1,25 Inst. thread tap depth
min. 12.5 Removal drill size 7.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||
P0087.120-125-CS | M12x1,25 | Fine | 12 | .W0230 | 10.80 | 12.3 | M12x1,25 | 14.5 | 9.5 | 4.8 | |||||||||||||||||||||||||
£ 14.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. 6g M12x1,25 Thread type d1 Fine l1 12 .W0230 Inst. tap drill size 10.80 Inst. c'sink dia.
+0.25|-0.00 12.3 Inst. thread tap
tol. 6H M12x1,25 Inst. thread tap depth
min. 14.5 Removal drill size 9.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||
P0087.140-150-CS | M14x1,50 | Fine | 14 | .W0240 | 12.80 | 14.3 | M14x1,50 | 16.5 | 11.5 | 4.8 | |||||||||||||||||||||||||
£ 18.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. 6g M14x1,50 Thread type d1 Fine l1 14 .W0240 Inst. tap drill size 12.80 Inst. c'sink dia.
+0.25|-0.00 14.3 Inst. thread tap
tol. 6H M14x1,50 Inst. thread tap depth
min. 16.5 Removal drill size 11.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||
P0087.160-150-CS | M16x1,50 | Fine | 16 | .W0250 | 14.75 | 16.3 | M16x1,50 | 18.5 | 13.5 | 4.8 | |||||||||||||||||||||||||
£ 20.32 per unit (click for quantity discounts) Ready to despatch 32 Need more? Please call us.
d1
tol. 6g M16x1,50 Thread type d1 Fine l1 16 .W0250 Inst. tap drill size 14.75 Inst. c'sink dia.
+0.25|-0.00 16.3 Inst. thread tap
tol. 6H M16x1,50 Inst. thread tap depth
min. 18.5 Removal drill size 13.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||
P0087.180-150-CS | M18x1,50 | Fine | 18 | .W0260 | 16.75 | 18.3 | M18x1,50 | 20.5 | 15.5 | 4.8 | |||||||||||||||||||||||||
£ 22.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. 6g M18x1,50 Thread type d1 Fine l1 18 .W0260 Inst. tap drill size 16.75 Inst. c'sink dia.
+0.25|-0.00 18.3 Inst. thread tap
tol. 6H M18x1,50 Inst. thread tap depth
min. 20.5 Removal drill size 15.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||
P0087.200-150-CS | M20x1,50 | Fine | 20 | .W0270 | 18.75 | 20.3 | M20x1,50 | 22.5 | 17.5 | 4.8 | |||||||||||||||||||||||||
£ 25.35 per unit (click for quantity discounts) Ready to despatch 19 Need more? Please call us.
d1
tol. 6g M20x1,50 Thread type d1 Fine l1 20 .W0270 Inst. tap drill size 18.75 Inst. c'sink dia.
+0.25|-0.00 20.3 Inst. thread tap
tol. 6H M20x1,50 Inst. thread tap depth
min. 22.5 Removal drill size 17.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||
P0087.220-150-CS | M22x1,50 | Fine | 22 | .W0280 | 20.50 | 22.3 | M22x1,50 | 24.5 | 17.8 | 6.4 | |||||||||||||||||||||||||
£ 29.03 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. 6g M22x1,50 Thread type d1 Fine l1 22 .W0280 Inst. tap drill size 20.50 Inst. c'sink dia.
+0.25|-0.00 22.3 Inst. thread tap
tol. 6H M22x1,50 Inst. thread tap depth
min. 24.5 Removal drill size 17.8 Removal drill depth 6.4 | |||||||||||||||||||||||||||||||||||
P0087.240-150-CS | M24x1,50 | Fine | 24 | .W0290 | 22.50 | 24.3 | M24x1,50 | 26.5 | 19.8 | 6.4 | |||||||||||||||||||||||||
£ 37.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. 6g M24x1,50 Thread type d1 Fine l1 24 .W0290 Inst. tap drill size 22.50 Inst. c'sink dia.
+0.25|-0.00 24.3 Inst. thread tap
tol. 6H M24x1,50 Inst. thread tap depth
min. 26.5 Removal drill size 19.8 Removal drill depth 6.4 | |||||||||||||||||||||||||||||||||||
P0087.300-200-CS | M30x2,00 | Fine | 30 | .W0300 | 28.00 | 30.3 | M30x2,00 | 34.5 | 25.8 | 6.4 | |||||||||||||||||||||||||
£ 40.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. 6g M30x2,00 Thread type d1 Fine l1 30 .W0300 Inst. tap drill size 28.00 Inst. c'sink dia.
+0.25|-0.00 30.3 Inst. thread tap
tol. 6H M30x2,00 Inst. thread tap depth
min. 34.5 Removal drill size 25.8 Removal drill depth 6.4 | |||||||||||||||||||||||||||||||||||
P0087.320-200-CS | M32x2,00 | Non-Std | 32 | .W0310 | 30.00 | 32.3 | M32x2,00 | 36.5 | 27.8 | 6.4 | |||||||||||||||||||||||||
£ 72.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. 6g M32x2,00 Thread type d1 Non-Std l1 32 .W0310 Inst. tap drill size 30.00 Inst. c'sink dia.
+0.25|-0.00 32.3 Inst. thread tap
tol. 6H M32x2,00 Inst. thread tap depth
min. 36.5 Removal drill size 27.8 Removal drill depth 6.4 | |||||||||||||||||||||||||||||||||||
P0087.330-200-CS | M33x2,00 | Non-Std | 33 | .W0320 | 31.00 | 33.3 | M33x2,00 | 37.5 | 28.8 | 6.4 | |||||||||||||||||||||||||
£ 78.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. 6g M33x2,00 Thread type d1 Non-Std l1 33 .W0320 Inst. tap drill size 31.00 Inst. c'sink dia.
+0.25|-0.00 33.3 Inst. thread tap
tol. 6H M33x2,00 Inst. thread tap depth
min. 37.5 Removal drill size 28.8 Removal drill depth 6.4 |
Inserts: carbon steel (C1215) or equivalent. Zinc phosphate.
Keys: stainless steel (302 CRES) or equivalent. Passivated.
General tolerances:
± 0,25" unless specified.
Tap drill hole tolerances:
6,9 to 10,8 = +0,10/-0,025".
12,8 and over = +0,13/-0,025".
Order installation tool separately, as identified by "Inst. tool ref." in table.
Four locking keys on external threads M12 and over. Two locking keys on external threads smaller than M12.
Installation (Inst.) drill size, countersink, thread tap and thread depth as specified in table.
Removal drill size and drill depth as specified in table.
External metric thread allows you to machine your internal thread.