Price & Availability | Article | d1 x pitch | Drill dia. d2 | C'bore dia. d3 | l1 | ||||||
P0080.020-1.0-A2 | M2 x0,4 | 2.1 | 2,52 - 2,61 | 2.0 | |||||||
£ 0.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2 x0,4 Drill dia. d2 2.1 C'bore dia. d3 2,52 - 2,61 l1 2.0 | |||||||||||
P0080.020-1.5-A2 | M2 x0,4 | 2.1 | 2,52 - 2,61 | 3.0 | |||||||
£ 0.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2 x0,4 Drill dia. d2 2.1 C'bore dia. d3 2,52 - 2,61 l1 3.0 | |||||||||||
P0080.020-2.0-A2 | M2 x0,4 | 2.1 | 2,52 - 2,61 | 4.0 | |||||||
£ 0.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2 x0,4 Drill dia. d2 2.1 C'bore dia. d3 2,52 - 2,61 l1 4.0 | |||||||||||
P0080.020-2.5-A2 | M2 x0,4 | 2.1 | 2,52 - 2,61 | 5.0 | |||||||
£ 0.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2 x0,4 Drill dia. d2 2.1 C'bore dia. d3 2,52 - 2,61 l1 5.0 | |||||||||||
P0080.020-3.0-A2 | M2 x0,4 | 2.1 | 2,52 - 2,61 | 6.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2 x0,4 Drill dia. d2 2.1 C'bore dia. d3 2,52 - 2,61 l1 6.0 | |||||||||||
P0080.030-1.0-A2 | M3 x0,5 | 3.2 | 3,65 - 4,35 | 3.0 | |||||||
£ 0.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M3 x0,5 Drill dia. d2 3.2 C'bore dia. d3 3,65 - 4,35 l1 3.0 | |||||||||||
P0080.030-1.5-A2 | M3 x0,5 | 3.2 | 3,65 - 4,35 | 4.5 | |||||||
£ 0.28 per unit (click for quantity discounts) Ready to despatch 150 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M3 x0,5 Drill dia. d2 3.2 C'bore dia. d3 3,65 - 4,35 l1 4.5 | |||||||||||
P0080.030-2.0-A2 | M3x0,5 | 3.2 | 3,65 - 4,35 | 6.0 | |||||||
£ 0.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M3x0,5 Drill dia. d2 3.2 C'bore dia. d3 3,65 - 4,35 l1 6.0 | |||||||||||
P0080.030-2.5-A2 | M3 x0,5 | 3.2 | 3,65 - 4,35 | 7.5 | |||||||
£ 0.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M3 x0,5 Drill dia. d2 3.2 C'bore dia. d3 3,65 - 4,35 l1 7.5 | |||||||||||
P0080.030-3.0-A2 | M3 x0,5 | 3.2 | 3,65 - 4,35 | 9.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M3 x0,5 Drill dia. d2 3.2 C'bore dia. d3 3,65 - 4,35 l1 9.0 | |||||||||||
P0080.025-1.0-A2 | M2,5x0,45 | 2.6 | 3,08 - 3,18 | 2.5 | |||||||
£ 0.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2,5x0,45 Drill dia. d2 2.6 C'bore dia. d3 3,08 - 3,18 l1 2.5 | |||||||||||
P0080.025-1.5-A2 | M2,5x0,45 | 2.6 | 3,08 - 3,18 | 3.75 | |||||||
£ 0.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2,5x0,45 Drill dia. d2 2.6 C'bore dia. d3 3,08 - 3,18 l1 3.75 | |||||||||||
P0080.025-2.0-A2 | M2,5x0,45 | 2.6 | 3,08 - 3,18 | 5.0 | |||||||
£ 0.31 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2,5x0,45 Drill dia. d2 2.6 C'bore dia. d3 3,08 - 3,18 l1 5.0 | |||||||||||
P0080.025-2.5-A2 | M2,5x0,45 | 2.6 | 3,08 - 3,18 | 6.25 | |||||||
£ 0.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2,5x0,45 Drill dia. d2 2.6 C'bore dia. d3 3,08 - 3,18 l1 6.25 | |||||||||||
P0080.025-3.0-A2 | M2,5x0,45 | 2.6 | 3,08 - 3,18 | 7.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2,5x0,45 Drill dia. d2 2.6 C'bore dia. d3 3,08 - 3,18 l1 7.5 | |||||||||||
P0080.040-1.0-A2 | M4 x0,7 | 4.2 | 4,9 - 5,06 | 4.0 | |||||||
£ 0.20 per unit (click for quantity discounts) Ready to despatch 98 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M4 x0,7 Drill dia. d2 4.2 C'bore dia. d3 4,9 - 5,06 l1 4.0 | |||||||||||
P0080.040-1.5-A2 | M4 x0,7 | 4.2 | 4,9 - 5,06 | 6.0 | |||||||
£ 0.24 per unit (click for quantity discounts) Ready to despatch 71 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M4 x0,7 Drill dia. d2 4.2 C'bore dia. d3 4,9 - 5,06 l1 6.0 | |||||||||||
P0080.040-2.0-A2 | M4 x0,7 | 4.2 | 4,9 - 5,06 | 8.0 | |||||||
£ 0.34 per unit (click for quantity discounts) Ready to despatch 400 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M4 x0,7 Drill dia. d2 4.2 C'bore dia. d3 4,9 - 5,06 l1 8.0 | |||||||||||
P0080.040-2.5-A2 | M4 x0,7 | 4.2 | 4,9 - 5,06 | 10.0 | |||||||
£ 0.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M4 x0,7 Drill dia. d2 4.2 C'bore dia. d3 4,9 - 5,06 l1 10.0 | |||||||||||
P0080.040-3.0-A2 | M4 x0,7 | 4.2 | 4,9 - 5,06 | 12.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M4 x0,7 Drill dia. d2 4.2 C'bore dia. d3 4,9 - 5,06 l1 12.0 | |||||||||||
P0080.050-1.0-A2 | M5 x0,8 | 5.2 | 6,04 - 6,21 | 5.0 | |||||||
£ 0.27 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M5 x0,8 Drill dia. d2 5.2 C'bore dia. d3 6,04 - 6,21 l1 5.0 | |||||||||||
P0080.050-1.5-A2 | M5 x0,8 | 5.2 | 6,04 - 6,21 | 7.5 | |||||||
£ 0.29 per unit (click for quantity discounts) Ready to despatch 77 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M5 x0,8 Drill dia. d2 5.2 C'bore dia. d3 6,04 - 6,21 l1 7.5 | |||||||||||
P0080.050-2.0-A2 | M5 x0,8 | 5.2 | 6,04 - 6,21 | 10.0 | |||||||
£ 0.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M5 x0,8 Drill dia. d2 5.2 C'bore dia. d3 6,04 - 6,21 l1 10.0 | |||||||||||
P0080.050-2.5-A2 | M5 x0,8 | 5.2 | 6,04 - 6,21 | 12.5 | |||||||
£ 0.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M5 x0,8 Drill dia. d2 5.2 C'bore dia. d3 6,04 - 6,21 l1 12.5 | |||||||||||
P0080.050-3.0-A2 | M5 x0,8 | 5.2 | 6,04 - 6,21 | 15.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M5 x0,8 Drill dia. d2 5.2 C'bore dia. d3 6,04 - 6,21 l1 15.0 | |||||||||||
P0080.060-1.0-A2 | M6 x1,0 | 6.3 | 7,3 - 7,51 | 6.0 | |||||||
£ 0.26 per unit (click for quantity discounts) Ready to despatch 705 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M6 x1,0 Drill dia. d2 6.3 C'bore dia. d3 7,3 - 7,51 l1 6.0 | |||||||||||
P0080.060-1.5-A2 | M6 x1,0 | 6.3 | 7,3 - 7,51 | 9.0 | |||||||
£ 1.59 per unit (click for quantity discounts) Ready to despatch 33 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M6 x1,0 Drill dia. d2 6.3 C'bore dia. d3 7,3 - 7,51 l1 9.0 | |||||||||||
P0080.060-2.0-A2 | M6 x1,0 | 6.3 | 7,3 - 7,51 | 12.0 | |||||||
£ 1.72 per unit (click for quantity discounts) Ready to despatch 99 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M6 x1,0 Drill dia. d2 6.3 C'bore dia. d3 7,3 - 7,51 l1 12.0 | |||||||||||
P0080.060-2.5-A2 | M6 x1,0 | 6.3 | 7,3 - 7,51 | 15.0 | |||||||
£ 1.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M6 x1,0 Drill dia. d2 6.3 C'bore dia. d3 7,3 - 7,51 l1 15.0 | |||||||||||
P0080.060-3.0-A2 | M6 x1,0 | 6.3 | 7,3 - 7,51 | 18.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M6 x1,0 Drill dia. d2 6.3 C'bore dia. d3 7,3 - 7,51 l1 18.0 | |||||||||||
P0080.080-1.0-A2 | M8 x1,25 | 8.3 | 9,62 - 9,89 | 8.0 | |||||||
Ready to despatch 1188 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M8 x1,25 Drill dia. d2 8.3 C'bore dia. d3 9,62 - 9,89 l1 8.0 | |||||||||||
P0080.080-1.5-A2 | M8 x1,25 | 8.3 | 9,62 - 9,89 | 12.0 | |||||||
£ 0.47 per unit (click for quantity discounts) Ready to despatch 555 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M8 x1,25 Drill dia. d2 8.3 C'bore dia. d3 9,62 - 9,89 l1 12.0 | |||||||||||
P0080.080-2.0-A2 | M8 x1,25 | 8.3 | 9,62 - 9,89 | 16.0 | |||||||
£ 0.50 per unit (click for quantity discounts) Ready to despatch 138 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M8 x1,25 Drill dia. d2 8.3 C'bore dia. d3 9,62 - 9,89 l1 16.0 | |||||||||||
P0080.080-2.5-A2 | M8 x1,25 | 8.3 | 9,62 - 9,89 | 20.0 | |||||||
£ 0.49 per unit (click for quantity discounts) Ready to despatch 48 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M8 x1,25 Drill dia. d2 8.3 C'bore dia. d3 9,62 - 9,89 l1 20.0 | |||||||||||
P0080.080-3.0-A2 | M8 x1,25 | 8.3 | 9,62 - 9,89 | 24.0 | |||||||
£ 0.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M8 x1,25 Drill dia. d2 8.3 C'bore dia. d3 9,62 - 9,89 l1 24.0 | |||||||||||
P0080.100-1.0-A2 | M10x1,5 | 10.4 | 11,95 - 12,27 | 10.0 | |||||||
£ 0.50 per unit (click for quantity discounts) Ready to despatch 962 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M10x1,5 Drill dia. d2 10.4 C'bore dia. d3 11,95 - 12,27 l1 10.0 | |||||||||||
P0080.100-1.5-A2 | M10x1,5 | 10.4 | 11,95 - 12,27 | 15.0 | |||||||
£ 0.93 per unit (click for quantity discounts) Ready to despatch 255 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M10x1,5 Drill dia. d2 10.4 C'bore dia. d3 11,95 - 12,27 l1 15.0 | |||||||||||
P0080.100-2.0-A2 | M10x1,5 | 10.4 | 11,95 - 12,27 | 20.0 | |||||||
£ 0.98 per unit (click for quantity discounts) Ready to despatch 170 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M10x1,5 Drill dia. d2 10.4 C'bore dia. d3 11,95 - 12,27 l1 20.0 | |||||||||||
P0080.100-2.5-A2 | M10x1,5 | 10.4 | 11,95 - 12,27 | 25.0 | |||||||
£ 1.05 per unit (click for quantity discounts) Ready to despatch 80 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M10x1,5 Drill dia. d2 10.4 C'bore dia. d3 11,95 - 12,27 l1 25.0 | |||||||||||
P0080.100-3.0-A2 | M10x1,5 | 10.4 | 11,95 - 12,27 | 30.0 | |||||||
£ 1.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M10x1,5 Drill dia. d2 10.4 C'bore dia. d3 11,95 - 12,27 l1 30.0 | |||||||||||
P0080.120-1.0-A2 | M12x1,75 | 12.5 | 14,27 - 14,65 | 12.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M12x1,75 Drill dia. d2 12.5 C'bore dia. d3 14,27 - 14,65 l1 12.0 | |||||||||||
P0080.120-1.5-A2 | M12x1,75 | 12.5 | 14,27 - 14,65 | 18.0 | |||||||
£ 1.57 per unit (click for quantity discounts) Ready to despatch 689 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M12x1,75 Drill dia. d2 12.5 C'bore dia. d3 14,27 - 14,65 l1 18.0 | |||||||||||
P0080.120-2.0-A2 | M12x1,75 | 12.5 | 14,27 - 14,65 | 24.0 | |||||||
£ 3.00 per unit (click for quantity discounts) Ready to despatch 1005 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M12x1,75 Drill dia. d2 12.5 C'bore dia. d3 14,27 - 14,65 l1 24.0 | |||||||||||
P0080.120-2.5-A2 | M12x1,75 | 12.5 | 14,27 - 14,65 | 30.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M12x1,75 Drill dia. d2 12.5 C'bore dia. d3 14,27 - 14,65 l1 30.0 | |||||||||||
P0080.120-3.0-A2 | M12x1,75 | 12.5 | 14,27 - 14,65 | 36.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M12x1,75 Drill dia. d2 12.5 C'bore dia. d3 14,27 - 14,65 l1 36.0 | |||||||||||
P0080.140-1.0-A2 | M14x2,0 | 14.5 | 16,60 - 17,03 | 14.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M14x2,0 Drill dia. d2 14.5 C'bore dia. d3 16,60 - 17,03 l1 14.0 | |||||||||||
P0080.140-1.5-A2 | M14x2,0 | 14.5 | 16,60 - 17,03 | 21.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M14x2,0 Drill dia. d2 14.5 C'bore dia. d3 16,60 - 17,03 l1 21.0 | |||||||||||
P0080.140-2.0-A2 | M14x2,0 | 14.5 | 16,60 - 17,03 | 28.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M14x2,0 Drill dia. d2 14.5 C'bore dia. d3 16,60 - 17,03 l1 28.0 | |||||||||||
P0080.140-2.5-A2 | M14x2,0 | 14.5 | 16,60 - 17,03 | 35.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M14x2,0 Drill dia. d2 14.5 C'bore dia. d3 16,60 - 17,03 l1 35.0 | |||||||||||
P0080.140-3.0-A2 | M14x2,0 | 14.5 | 16,60 - 17,03 | 42.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M14x2,0 Drill dia. d2 14.5 C'bore dia. d3 16,60 - 17,03 l1 42.0 | |||||||||||
P0080.160-1.0-A2 | M16x2,0 | 16.5 | 18,60 - 19,03 | 16.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M16x2,0 Drill dia. d2 16.5 C'bore dia. d3 18,60 - 19,03 l1 16.0 | |||||||||||
P0080.160-1.5-A2 | M16x2,0 | 16.5 | 18,60 - 19,03 | 24.0 | |||||||
£ 105.00 per 100 units (click for quantity discounts) Ready to despatch 456 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M16x2,0 Drill dia. d2 16.5 C'bore dia. d3 18,60 - 19,03 l1 24.0 | |||||||||||
P0080.160-2.0-A2 | M16x2,0 | 16.5 | 18,60 - 19,03 | 32.0 | |||||||
£ 1.04 per unit (click for quantity discounts) Ready to despatch 268 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M16x2,0 Drill dia. d2 16.5 C'bore dia. d3 18,60 - 19,03 l1 32.0 | |||||||||||
P0080.160-2.5-A2 | M16x2,0 | 16.5 | 18,60 - 19,03 | 40.0 | |||||||
£ 1.23 per unit (click for quantity discounts) Ready to despatch 351 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M16x2,0 Drill dia. d2 16.5 C'bore dia. d3 18,60 - 19,03 l1 40.0 | |||||||||||
P0080.160-3.0-A2 | M16x2,0 | 16.5 | 18,60 - 19,03 | 48.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M16x2,0 Drill dia. d2 16.5 C'bore dia. d3 18,60 - 19,03 l1 48.0 | |||||||||||
P0080.180-1.0-A2 | M18x2,5 | 18.8 | 21,25 -21,79 | 18.0 | |||||||
£ 1.06 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M18x2,5 Drill dia. d2 18.8 C'bore dia. d3 21,25 -21,79 l1 18.0 | |||||||||||
P0080.180-1.5-A2 | M18x2,5 | 18.8 | 21,25 -21,79 | 27.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M18x2,5 Drill dia. d2 18.8 C'bore dia. d3 21,25 -21,79 l1 27.0 | |||||||||||
P0080.180-2.0-A2 | M18x2,5 | 18.8 | 21,25 -21,79 | 36.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M18x2,5 Drill dia. d2 18.8 C'bore dia. d3 21,25 -21,79 l1 36.0 | |||||||||||
P0080.180-2.5-A2 | M18x2,5 | 18.8 | 21,25 -21,79 | 45.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M18x2,5 Drill dia. d2 18.8 C'bore dia. d3 21,25 -21,79 l1 45.0 | |||||||||||
P0080.180-3.0-A2 | M18x2,5 | 18.8 | 21,25 -21,79 | 54.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M18x2,5 Drill dia. d2 18.8 C'bore dia. d3 21,25 -21,79 l1 54.0 | |||||||||||
P0080.200-1.0-A2 | M20x2,5 | 20.8 | 23,25 - 23,79 | 20.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M20x2,5 Drill dia. d2 20.8 C'bore dia. d3 23,25 - 23,79 l1 20.0 | |||||||||||
P0080.200-1.5-A2 | M20x2,5 | 20.8 | 23,25 - 23,79 | 30.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M20x2,5 Drill dia. d2 20.8 C'bore dia. d3 23,25 - 23,79 l1 30.0 | |||||||||||
P0080.200-2.0-A2 | M20x2,5 | 20.8 | 23,25 - 23,79 | 40.0 | |||||||
Ready to despatch 240 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M20x2,5 Drill dia. d2 20.8 C'bore dia. d3 23,25 - 23,79 l1 40.0 | |||||||||||
P0080.200-2.5-A2 | M20x2,5 | 20.8 | 23,25 - 23,79 | 50.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M20x2,5 Drill dia. d2 20.8 C'bore dia. d3 23,25 - 23,79 l1 50.0 | |||||||||||
P0080.200-3.0-A2 | M20x2,5 | 20.8 | 23,25 - 23,79 | 60.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M20x2,5 Drill dia. d2 20.8 C'bore dia. d3 23,25 - 23,79 l1 60.0 | |||||||||||
P0080.220-1.0-A2 | M22x2,5 | 22.8 | 25,25 - 25,79 | 22.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M22x2,5 Drill dia. d2 22.8 C'bore dia. d3 25,25 - 25,79 l1 22.0 | |||||||||||
P0080.220-1.5-A2 | M22x2,5 | 22.8 | 25,25 - 25,79 | 33.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M22x2,5 Drill dia. d2 22.8 C'bore dia. d3 25,25 - 25,79 l1 33.0 | |||||||||||
P0080.220-2.0-A2 | M22x2,5 | 22.8 | 25,25 - 25,79 | 44.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M22x2,5 Drill dia. d2 22.8 C'bore dia. d3 25,25 - 25,79 l1 44.0 | |||||||||||
P0080.220-2.5-A2 | M22x2,5 | 22.8 | 25,25 - 25,79 | 55.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M22x2,5 Drill dia. d2 22.8 C'bore dia. d3 25,25 - 25,79 l1 55.0 | |||||||||||
P0080.220-3.0-A2 | M22x2,5 | 22.8 | 25,25 - 25,79 | 66.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M22x2,5 Drill dia. d2 22.8 C'bore dia. d3 25,25 - 25,79 l1 66.0 | |||||||||||
P0080.240-1.0-A2 | M24x3,0 | 25.0 | 27,90 - 28,54 | 24.0 | |||||||
£ 3.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M24x3,0 Drill dia. d2 25.0 C'bore dia. d3 27,90 - 28,54 l1 24.0 | |||||||||||
P0080.240-1.5-A2 | M24x3,0 | 25.0 | 27,90 - 28,54 | 36.0 | |||||||
£ 3.92 per unit (click for quantity discounts) Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M24x3,0 Drill dia. d2 25.0 C'bore dia. d3 27,90 - 28,54 l1 36.0 | |||||||||||
P0080.240-2.0-A2 | M24x3,0 | 25.0 | 27,90 - 28,54 | 48.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M24x3,0 Drill dia. d2 25.0 C'bore dia. d3 27,90 - 28,54 l1 48.0 | |||||||||||
P0080.240-2.5-A2 | M24x3,0 | 25.0 | 27,90 - 28,54 | 60.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M24x3,0 Drill dia. d2 25.0 C'bore dia. d3 27,90 - 28,54 l1 60.0 | |||||||||||
P0080.240-3.0-A2 | M24x3,0 | 25.0 | 27,90 - 28,54 | 72.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M24x3,0 Drill dia. d2 25.0 C'bore dia. d3 27,90 - 28,54 l1 72.0 | |||||||||||
P0080.270-1.0-A2 | M27x3,0 | 28.0 | 30,90 - 31,54 | 27.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M27x3,0 Drill dia. d2 28.0 C'bore dia. d3 30,90 - 31,54 l1 27.0 | |||||||||||
P0080.270-1.5-A2 | M27x3,0 | 28.0 | 30,90 - 31,54 | 40.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M27x3,0 Drill dia. d2 28.0 C'bore dia. d3 30,90 - 31,54 l1 40.5 | |||||||||||
P0080.270-2.0-A2 | M27x3,0 | 28.0 | 30,90 - 31,54 | 54.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M27x3,0 Drill dia. d2 28.0 C'bore dia. d3 30,90 - 31,54 l1 54.0 | |||||||||||
P0080.270-2.5-A2 | M27x3,0 | 28.0 | 30,90 - 31,54 | 67.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M27x3,0 Drill dia. d2 28.0 C'bore dia. d3 30,90 - 31,54 l1 67.5 | |||||||||||
P0080.270-3.0-A2 | M27x3,0 | 28.0 | 30,90 - 31,54 | 81.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M27x3,0 Drill dia. d2 28.0 C'bore dia. d3 30,90 - 31,54 l1 81.0 | |||||||||||
P0080.300-1.0-A2 | M30x3,5 | 31.0 | 34,55 - 35,30 | 30.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M30x3,5 Drill dia. d2 31.0 C'bore dia. d3 34,55 - 35,30 l1 30.0 | |||||||||||
P0080.300-1.5-A2 | M30x3,5 | 31.0 | 34,55 - 35,30 | 45.0 | |||||||
Ready to despatch 75 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M30x3,5 Drill dia. d2 31.0 C'bore dia. d3 34,55 - 35,30 l1 45.0 | |||||||||||
P0080.300-2.0-A2 | M30x3,5 | 31.0 | 34,55 - 35,30 | 60.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M30x3,5 Drill dia. d2 31.0 C'bore dia. d3 34,55 - 35,30 l1 60.0 | |||||||||||
P0080.300-2.5-A2 | M30x3,5 | 31.0 | 34,55 - 35,30 | 75.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M30x3,5 Drill dia. d2 31.0 C'bore dia. d3 34,55 - 35,30 l1 75.0 | |||||||||||
P0080.300-3.0-A2 | M30x3,5 | 31.0 | 34,55 - 35,30 | 90.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M30x3,5 Drill dia. d2 31.0 C'bore dia. d3 34,55 - 35,30 l1 90.0 | |||||||||||
P0080.330-1.0-A2 | M33x3,5 | 34.0 | 37,55 - 38,30 | 33.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M33x3,5 Drill dia. d2 34.0 C'bore dia. d3 37,55 - 38,30 l1 33.0 | |||||||||||
P0080.330-1.5-A2 | M33x3,5 | 34.0 | 37,55 - 38,30 | 49.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M33x3,5 Drill dia. d2 34.0 C'bore dia. d3 37,55 - 38,30 l1 49.5 | |||||||||||
P0080.330-2.0-A2 | M33x3,5 | 34.0 | 37,55 - 38,30 | 66.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M33x3,5 Drill dia. d2 34.0 C'bore dia. d3 37,55 - 38,30 l1 66.0 | |||||||||||
P0080.330-2.5-A2 | M33x3,5 | 34.0 | 37,55 - 38,30 | 82.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M33x3,5 Drill dia. d2 34.0 C'bore dia. d3 37,55 - 38,30 l1 82.5 | |||||||||||
P0080.330-3.0-A2 | M33x3,5 | 34.0 | 37,55 - 38,30 | 99.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M33x3,5 Drill dia. d2 34.0 C'bore dia. d3 37,55 - 38,30 l1 99.0 | |||||||||||
P0080.360-1.0-A2 | M36x4,0 | 37.0 | 41,20 - 42.06 | 36.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M36x4,0 Drill dia. d2 37.0 C'bore dia. d3 41,20 - 42.06 l1 36.0 | |||||||||||
P0080.360-1.5-A2 | M36x4,0 | 37.0 | 41,20 - 42.06 | 54.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M36x4,0 Drill dia. d2 37.0 C'bore dia. d3 41,20 - 42.06 l1 54.0 | |||||||||||
P0080.360-2.0-A2 | M36x4,0 | 37.0 | 41,20 - 42.06 | 72.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M36x4,0 Drill dia. d2 37.0 C'bore dia. d3 41,20 - 42.06 l1 72.0 | |||||||||||
P0080.360-2.5-A2 | M36x4,0 | 37.0 | 41,20 - 42.06 | 90.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M36x4,0 Drill dia. d2 37.0 C'bore dia. d3 41,20 - 42.06 l1 90.0 | |||||||||||
P0080.360-3.0-A2 | M36x4,0 | 37.0 | 41,20 - 42.06 | 108.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M36x4,0 Drill dia. d2 37.0 C'bore dia. d3 41,20 - 42.06 l1 108.0 | |||||||||||
P0080.390-1.0-A2 | M39x4,0 | 40.0 | 44,20 - 45.06 | 39.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M39x4,0 Drill dia. d2 40.0 C'bore dia. d3 44,20 - 45.06 l1 39.0 | |||||||||||
P0080.390-1.5-A2 | M39x4,0 | 40.0 | 44,20 - 45.06 | 58.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M39x4,0 Drill dia. d2 40.0 C'bore dia. d3 44,20 - 45.06 l1 58.5 | |||||||||||
P0080.390-2.0-A2 | M39x4,0 | 40.0 | 44,20 - 45.06 | 78.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M39x4,0 Drill dia. d2 40.0 C'bore dia. d3 44,20 - 45.06 l1 78.0 | |||||||||||
P0080.390-2.5-A2 | M39x4,0 | 40.0 | 44,20 - 45.06 | 97.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M39x4,0 Drill dia. d2 40.0 C'bore dia. d3 44,20 - 45.06 l1 97.5 | |||||||||||
P0080.390-3.0-A2 | M39x4,0 | 40.0 | 44,20 - 45.06 | 117.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M39x4,0 Drill dia. d2 40.0 C'bore dia. d3 44,20 - 45.06 l1 117.0 | |||||||||||
P0080.420-1.0-A2 | M42x4,5 | 43.0 | 47,85 - 48,82 | 42.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M42x4,5 Drill dia. d2 43.0 C'bore dia. d3 47,85 - 48,82 l1 42.0 | |||||||||||
P0080.420-1.5-A2 | M42x4,5 | 43.0 | 47,85 - 48,82 | 63.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M42x4,5 Drill dia. d2 43.0 C'bore dia. d3 47,85 - 48,82 l1 63.0 | |||||||||||
P0080.420-2.0-A2 | M42x4,5 | 43.0 | 47,85 - 48,82 | 84.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M42x4,5 Drill dia. d2 43.0 C'bore dia. d3 47,85 - 48,82 l1 84.0 | |||||||||||
P0080.420-2.5-A2 | M42x4,5 | 43.0 | 47,85 - 48,82 | 105.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M42x4,5 Drill dia. d2 43.0 C'bore dia. d3 47,85 - 48,82 l1 105.0 | |||||||||||
P0080.420-3.0-A2 | M42x4,5 | 43.0 | 47,85 - 48,82 | 126.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M42x4,5 Drill dia. d2 43.0 C'bore dia. d3 47,85 - 48,82 l1 126.0 |
Stainless steel (A2, AISI 304).
To DIN 8140-1A
These inserts are used for the repair and reinforcement of cracked and damaged threads.
Thread inserts are oversized so that when installed they are kept in position,
by the pressure between the sides of the hole and the coils.
Threads are metric coarse threads, other pitches available on request.
Temperature range for use -160° C to +420° C and can withstand temperature surges up to +500° C.
A special tap is required to install these inserts.
The installation procedure includes the following steps:
1. Drill Hole 2. Tap with wire insert tap
3. Check hole with gauge 4. Install insert
5. Remove tang 6. Check thread 'go:no-go'.