Price & Availability | Article | d1 x pitch | Drill dia. d2 | C'bore dia. d3 | l1 | ||||||
P0081.020-1.0-A2 | M2 x0,4 | 2.1 | 2,52 - 2,61 | 2.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2 x0,4 Drill dia. d2 2.1 C'bore dia. d3 2,52 - 2,61 l1 2.0 | |||||||||||
P0081.020-1.5-A2 | M2 x0,4 | 2.1 | 2,52 - 2,61 | 3.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2 x0,4 Drill dia. d2 2.1 C'bore dia. d3 2,52 - 2,61 l1 3.0 | |||||||||||
P0081.020-2.0-A2 | M2 x0,4 | 2.1 | 2,52 - 2,61 | 4.0 | |||||||
£ 0.71 per unit (click for quantity discounts) Ready to despatch 107 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2 x0,4 Drill dia. d2 2.1 C'bore dia. d3 2,52 - 2,61 l1 4.0 | |||||||||||
P0081.020-2.5-A2 | M2 x0,4 | 2.1 | 2,52 - 2,61 | 5.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2 x0,4 Drill dia. d2 2.1 C'bore dia. d3 2,52 - 2,61 l1 5.0 | |||||||||||
P0081.020-3.0-A2 | M2 x0,4 | 2.1 | 2,52 - 2,61 | 6.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2 x0,4 Drill dia. d2 2.1 C'bore dia. d3 2,52 - 2,61 l1 6.0 | |||||||||||
P0081.030-1.0-A2 | M3 x0,5 | 3.2 | 3,65 - 4,35 | 3.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M3 x0,5 Drill dia. d2 3.2 C'bore dia. d3 3,65 - 4,35 l1 3.0 | |||||||||||
P0081.030-1.5-A2 | M3 x0,5 | 3.2 | 3,65 - 4,35 | 4.5 | |||||||
£ 0.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M3 x0,5 Drill dia. d2 3.2 C'bore dia. d3 3,65 - 4,35 l1 4.5 | |||||||||||
P0081.030-2.0-A2 | M3x0,5 | 3.2 | 3,65 - 4,35 | 6.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M3x0,5 Drill dia. d2 3.2 C'bore dia. d3 3,65 - 4,35 l1 6.0 | |||||||||||
P0081.030-2.5-A2 | M3 x0,5 | 3.2 | 3,65 - 4,35 | 7.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M3 x0,5 Drill dia. d2 3.2 C'bore dia. d3 3,65 - 4,35 l1 7.5 | |||||||||||
P0081.030-3.0-A2 | M3 x0,5 | 3.2 | 3,65 - 4,35 | 9.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M3 x0,5 Drill dia. d2 3.2 C'bore dia. d3 3,65 - 4,35 l1 9.0 | |||||||||||
P0081.025-1.0-A2 | M2,5x0,45 | 2.6 | 3,08 - 3,18 | 2.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2,5x0,45 Drill dia. d2 2.6 C'bore dia. d3 3,08 - 3,18 l1 2.5 | |||||||||||
P0081.025-1.5-A2 | M2,5x0,45 | 2.6 | 3,08 - 3,18 | 3.75 | |||||||
£ 0.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2,5x0,45 Drill dia. d2 2.6 C'bore dia. d3 3,08 - 3,18 l1 3.75 | |||||||||||
P0081.025-2.0-A2 | M2,5x0,45 | 2.6 | 3,08 - 3,18 | 5.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2,5x0,45 Drill dia. d2 2.6 C'bore dia. d3 3,08 - 3,18 l1 5.0 | |||||||||||
P0081.025-2.5-A2 | M2,5x0,45 | 2.6 | 3,08 - 3,18 | 6.25 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2,5x0,45 Drill dia. d2 2.6 C'bore dia. d3 3,08 - 3,18 l1 6.25 | |||||||||||
P0081.025-3.0-A2 | M2,5x0,45 | 2.6 | 3,08 - 3,18 | 7.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M2,5x0,45 Drill dia. d2 2.6 C'bore dia. d3 3,08 - 3,18 l1 7.5 | |||||||||||
P0081.040-1.0-A2 | M4 x0,7 | 4.2 | 4,9 - 5,06 | 4.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M4 x0,7 Drill dia. d2 4.2 C'bore dia. d3 4,9 - 5,06 l1 4.0 | |||||||||||
P0081.040-1.5-A2 | M4 x0,7 | 4.2 | 4,9 - 5,06 | 6.0 | |||||||
£ 0.40 per unit (click for quantity discounts) Ready to despatch 32 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M4 x0,7 Drill dia. d2 4.2 C'bore dia. d3 4,9 - 5,06 l1 6.0 | |||||||||||
P0081.040-2.0-A2 | M4 x0,7 | 4.2 | 4,9 - 5,06 | 8.0 | |||||||
£ 0.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M4 x0,7 Drill dia. d2 4.2 C'bore dia. d3 4,9 - 5,06 l1 8.0 | |||||||||||
P0081.040-2.5-A2 | M4 x0,7 | 4.2 | 4,9 - 5,06 | 10.0 | |||||||
£ 1.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M4 x0,7 Drill dia. d2 4.2 C'bore dia. d3 4,9 - 5,06 l1 10.0 | |||||||||||
P0081.040-3.0-A2 | M4 x0,7 | 4.2 | 4,9 - 5,06 | 12.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M4 x0,7 Drill dia. d2 4.2 C'bore dia. d3 4,9 - 5,06 l1 12.0 | |||||||||||
P0081.050-1.0-A2 | M5 x0,8 | 5.2 | 6,04 - 6,21 | 5.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M5 x0,8 Drill dia. d2 5.2 C'bore dia. d3 6,04 - 6,21 l1 5.0 | |||||||||||
P0081.050-1.5-A2 | M5 x0,8 | 5.2 | 6,04 - 6,21 | 7.5 | |||||||
Ready to despatch 32 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M5 x0,8 Drill dia. d2 5.2 C'bore dia. d3 6,04 - 6,21 l1 7.5 | |||||||||||
P0081.050-2.0-A2 | M5 x0,8 | 5.2 | 6,04 - 6,21 | 10.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M5 x0,8 Drill dia. d2 5.2 C'bore dia. d3 6,04 - 6,21 l1 10.0 | |||||||||||
P0081.050-2.5-A2 | M5 x0,8 | 5.2 | 6,04 - 6,21 | 12.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M5 x0,8 Drill dia. d2 5.2 C'bore dia. d3 6,04 - 6,21 l1 12.5 | |||||||||||
P0081.050-3.0-A2 | M5 x0,8 | 5.2 | 6,04 - 6,21 | 15.0 | |||||||
£ 0.52 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M5 x0,8 Drill dia. d2 5.2 C'bore dia. d3 6,04 - 6,21 l1 15.0 | |||||||||||
P0081.060-1.0-A2 | M6 x1,0 | 6.3 | 7,3 - 7,51 | 6.0 | |||||||
£ 0.44 per unit (click for quantity discounts) Ready to despatch 84 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M6 x1,0 Drill dia. d2 6.3 C'bore dia. d3 7,3 - 7,51 l1 6.0 | |||||||||||
P0081.060-1.5-A2 | M6 x1,0 | 6.3 | 7,3 - 7,51 | 9.0 | |||||||
£ 0.44 per unit (click for quantity discounts) Ready to despatch 36 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M6 x1,0 Drill dia. d2 6.3 C'bore dia. d3 7,3 - 7,51 l1 9.0 | |||||||||||
P0081.060-2.0-A2 | M6 x1,0 | 6.3 | 7,3 - 7,51 | 12.0 | |||||||
£ 0.89 per unit (click for quantity discounts) Ready to despatch 170 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M6 x1,0 Drill dia. d2 6.3 C'bore dia. d3 7,3 - 7,51 l1 12.0 | |||||||||||
P0081.060-2.5-A2 | M6 x1,0 | 6.3 | 7,3 - 7,51 | 15.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M6 x1,0 Drill dia. d2 6.3 C'bore dia. d3 7,3 - 7,51 l1 15.0 | |||||||||||
P0081.060-3.0-A2 | M6 x1,0 | 6.3 | 7,3 - 7,51 | 18.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M6 x1,0 Drill dia. d2 6.3 C'bore dia. d3 7,3 - 7,51 l1 18.0 | |||||||||||
P0081.080-1.0-A2 | M8 x1,25 | 8.3 | 9,62 - 9,89 | 8.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M8 x1,25 Drill dia. d2 8.3 C'bore dia. d3 9,62 - 9,89 l1 8.0 | |||||||||||
P0081.080-1.5-A2 | M8 x1,25 | 8.3 | 9,62 - 9,89 | 12.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M8 x1,25 Drill dia. d2 8.3 C'bore dia. d3 9,62 - 9,89 l1 12.0 | |||||||||||
P0081.080-2.0-A2 | M8 x1,25 | 8.3 | 9,62 - 9,89 | 16.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M8 x1,25 Drill dia. d2 8.3 C'bore dia. d3 9,62 - 9,89 l1 16.0 | |||||||||||
P0081.080-2.5-A2 | M8 x1,25 | 8.3 | 9,62 - 9,89 | 20.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M8 x1,25 Drill dia. d2 8.3 C'bore dia. d3 9,62 - 9,89 l1 20.0 | |||||||||||
P0081.080-3.0-A2 | M8 x1,25 | 8.3 | 9,62 - 9,89 | 24.0 | |||||||
£ 2.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M8 x1,25 Drill dia. d2 8.3 C'bore dia. d3 9,62 - 9,89 l1 24.0 | |||||||||||
P0081.100-1.0-A2 | M10x1,5 | 10.4 | 11,95 - 12,27 | 10.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M10x1,5 Drill dia. d2 10.4 C'bore dia. d3 11,95 - 12,27 l1 10.0 | |||||||||||
P0081.100-1.5-A2 | M10x1,5 | 10.4 | 11,95 - 12,27 | 15.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M10x1,5 Drill dia. d2 10.4 C'bore dia. d3 11,95 - 12,27 l1 15.0 | |||||||||||
P0081.100-2.0-A2 | M10x1,5 | 10.4 | 11,95 - 12,27 | 20.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M10x1,5 Drill dia. d2 10.4 C'bore dia. d3 11,95 - 12,27 l1 20.0 | |||||||||||
P0081.100-2.5-A2 | M10x1,5 | 10.4 | 11,95 - 12,27 | 25.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M10x1,5 Drill dia. d2 10.4 C'bore dia. d3 11,95 - 12,27 l1 25.0 | |||||||||||
P0081.100-3.0-A2 | M10x1,5 | 10.4 | 11,95 - 12,27 | 30.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M10x1,5 Drill dia. d2 10.4 C'bore dia. d3 11,95 - 12,27 l1 30.0 | |||||||||||
P0081.120-1.0-A2 | M12x1,75 | 12.5 | 14,27 - 14,65 | 12.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M12x1,75 Drill dia. d2 12.5 C'bore dia. d3 14,27 - 14,65 l1 12.0 | |||||||||||
P0081.120-1.5-A2 | M12x1,75 | 12.5 | 14,27 - 14,65 | 18.0 | |||||||
£ 1.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M12x1,75 Drill dia. d2 12.5 C'bore dia. d3 14,27 - 14,65 l1 18.0 | |||||||||||
P0081.120-2.0-A2 | M12x1,75 | 12.5 | 14,27 - 14,65 | 24.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M12x1,75 Drill dia. d2 12.5 C'bore dia. d3 14,27 - 14,65 l1 24.0 | |||||||||||
P0081.120-2.5-A2 | M12x1,75 | 12.5 | 14,27 - 14,65 | 30.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M12x1,75 Drill dia. d2 12.5 C'bore dia. d3 14,27 - 14,65 l1 30.0 | |||||||||||
P0081.120-3.0-A2 | M12x1,75 | 12.5 | 14,27 - 14,65 | 36.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M12x1,75 Drill dia. d2 12.5 C'bore dia. d3 14,27 - 14,65 l1 36.0 | |||||||||||
P0081.140-1.0-A2 | M14x2,0 | 14.5 | 16,60 - 17,03 | 14.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M14x2,0 Drill dia. d2 14.5 C'bore dia. d3 16,60 - 17,03 l1 14.0 | |||||||||||
P0081.140-1.5-A2 | M14x2,0 | 14.5 | 16,60 - 17,03 | 21.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M14x2,0 Drill dia. d2 14.5 C'bore dia. d3 16,60 - 17,03 l1 21.0 | |||||||||||
P0081.140-2.0-A2 | M14x2,0 | 14.5 | 16,60 - 17,03 | 28.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M14x2,0 Drill dia. d2 14.5 C'bore dia. d3 16,60 - 17,03 l1 28.0 | |||||||||||
P0081.140-2.5-A2 | M14x2,0 | 14.5 | 16,60 - 17,03 | 35.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M14x2,0 Drill dia. d2 14.5 C'bore dia. d3 16,60 - 17,03 l1 35.0 | |||||||||||
P0081.140-3.0-A2 | M14x2,0 | 14.5 | 16,60 - 17,03 | 42.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M14x2,0 Drill dia. d2 14.5 C'bore dia. d3 16,60 - 17,03 l1 42.0 | |||||||||||
P0081.160-1.0-A2 | M16x2,0 | 16.5 | 18,60 - 19,03 | 16.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M16x2,0 Drill dia. d2 16.5 C'bore dia. d3 18,60 - 19,03 l1 16.0 | |||||||||||
P0081.160-1.5-A2 | M16x2,0 | 16.5 | 18,60 - 19,03 | 24.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M16x2,0 Drill dia. d2 16.5 C'bore dia. d3 18,60 - 19,03 l1 24.0 | |||||||||||
P0081.160-2.0-A2 | M16x2,0 | 16.5 | 18,60 - 19,03 | 32.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M16x2,0 Drill dia. d2 16.5 C'bore dia. d3 18,60 - 19,03 l1 32.0 | |||||||||||
P0081.160-2.5-A2 | M16x2,0 | 16.5 | 18,60 - 19,03 | 40.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M16x2,0 Drill dia. d2 16.5 C'bore dia. d3 18,60 - 19,03 l1 40.0 | |||||||||||
P0081.160-3.0-A2 | M16x2,0 | 16.5 | 18,60 - 19,03 | 48.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M16x2,0 Drill dia. d2 16.5 C'bore dia. d3 18,60 - 19,03 l1 48.0 | |||||||||||
P0081.180-1.0-A2 | M18x2,5 | 18.8 | 21,25 -21,79 | 18.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M18x2,5 Drill dia. d2 18.8 C'bore dia. d3 21,25 -21,79 l1 18.0 | |||||||||||
P0081.180-1.5-A2 | M18x2,5 | 18.8 | 21,25 -21,79 | 27.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M18x2,5 Drill dia. d2 18.8 C'bore dia. d3 21,25 -21,79 l1 27.0 | |||||||||||
P0081.180-2.0-A2 | M18x2,5 | 18.8 | 21,25 -21,79 | 36.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M18x2,5 Drill dia. d2 18.8 C'bore dia. d3 21,25 -21,79 l1 36.0 | |||||||||||
P0081.180-2.5-A2 | M18x2,5 | 18.8 | 21,25 -21,79 | 45.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M18x2,5 Drill dia. d2 18.8 C'bore dia. d3 21,25 -21,79 l1 45.0 | |||||||||||
P0081.180-3.0-A2 | M18x2,5 | 18.8 | 21,25 -21,79 | 54.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M18x2,5 Drill dia. d2 18.8 C'bore dia. d3 21,25 -21,79 l1 54.0 | |||||||||||
P0081.200-1.0-A2 | M20x2,5 | 20.8 | 23,25 - 23,79 | 20.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M20x2,5 Drill dia. d2 20.8 C'bore dia. d3 23,25 - 23,79 l1 20.0 | |||||||||||
P0081.200-1.5-A2 | M20x2,5 | 20.8 | 23,25 - 23,79 | 30.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M20x2,5 Drill dia. d2 20.8 C'bore dia. d3 23,25 - 23,79 l1 30.0 | |||||||||||
P0081.200-2.0-A2 | M20x2,5 | 20.8 | 23,25 - 23,79 | 40.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M20x2,5 Drill dia. d2 20.8 C'bore dia. d3 23,25 - 23,79 l1 40.0 | |||||||||||
P0081.200-2.5-A2 | M20x2,5 | 20.8 | 23,25 - 23,79 | 50.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M20x2,5 Drill dia. d2 20.8 C'bore dia. d3 23,25 - 23,79 l1 50.0 | |||||||||||
P0081.200-3.0-A2 | M20x2,5 | 20.8 | 23,25 - 23,79 | 60.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M20x2,5 Drill dia. d2 20.8 C'bore dia. d3 23,25 - 23,79 l1 60.0 | |||||||||||
P0081.220-1.0-A2 | M22x2,5 | 22.8 | 25,25 - 25,79 | 22.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M22x2,5 Drill dia. d2 22.8 C'bore dia. d3 25,25 - 25,79 l1 22.0 | |||||||||||
P0081.220-1.5-A2 | M22x2,5 | 22.8 | 25,25 - 25,79 | 33.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M22x2,5 Drill dia. d2 22.8 C'bore dia. d3 25,25 - 25,79 l1 33.0 | |||||||||||
P0081.220-2.0-A2 | M22x2,5 | 22.8 | 25,25 - 25,79 | 44.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M22x2,5 Drill dia. d2 22.8 C'bore dia. d3 25,25 - 25,79 l1 44.0 | |||||||||||
P0081.220-2.5-A2 | M22x2,5 | 22.8 | 25,25 - 25,79 | 55.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M22x2,5 Drill dia. d2 22.8 C'bore dia. d3 25,25 - 25,79 l1 55.0 | |||||||||||
P0081.220-3.0-A2 | M22x2,5 | 22.8 | 25,25 - 25,79 | 66.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M22x2,5 Drill dia. d2 22.8 C'bore dia. d3 25,25 - 25,79 l1 66.0 | |||||||||||
P0081.240-1.0-A2 | M24x3,0 | 25.0 | 27,90 - 28,54 | 24.0 | |||||||
£ 4.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M24x3,0 Drill dia. d2 25.0 C'bore dia. d3 27,90 - 28,54 l1 24.0 | |||||||||||
P0081.240-1.5-A2 | M24x3,0 | 25.0 | 27,90 - 28,54 | 36.0 | |||||||
£ 4.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M24x3,0 Drill dia. d2 25.0 C'bore dia. d3 27,90 - 28,54 l1 36.0 | |||||||||||
P0081.240-2.0-A2 | M24x3,0 | 25.0 | 27,90 - 28,54 | 48.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M24x3,0 Drill dia. d2 25.0 C'bore dia. d3 27,90 - 28,54 l1 48.0 | |||||||||||
P0081.240-2.5-A2 | M24x3,0 | 25.0 | 27,90 - 28,54 | 60.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M24x3,0 Drill dia. d2 25.0 C'bore dia. d3 27,90 - 28,54 l1 60.0 | |||||||||||
P0081.240-3.0-A2 | M24x3,0 | 25.0 | 27,90 - 28,54 | 72.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M24x3,0 Drill dia. d2 25.0 C'bore dia. d3 27,90 - 28,54 l1 72.0 | |||||||||||
P0081.270-1.0-A2 | M27x3,0 | 28.0 | 30,90 - 31,54 | 27.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M27x3,0 Drill dia. d2 28.0 C'bore dia. d3 30,90 - 31,54 l1 27.0 | |||||||||||
P0081.270-1.5-A2 | M27x3,0 | 28.0 | 30,90 - 31,54 | 40.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M27x3,0 Drill dia. d2 28.0 C'bore dia. d3 30,90 - 31,54 l1 40.5 | |||||||||||
P0081.270-2.0-A2 | M27x3,0 | 28.0 | 30,90 - 31,54 | 54.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M27x3,0 Drill dia. d2 28.0 C'bore dia. d3 30,90 - 31,54 l1 54.0 | |||||||||||
P0081.270-2.5-A2 | M27x3,0 | 28.0 | 30,90 - 31,54 | 67.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M27x3,0 Drill dia. d2 28.0 C'bore dia. d3 30,90 - 31,54 l1 67.5 | |||||||||||
P0081.270-3.0-A2 | M27x3,0 | 28.0 | 30,90 - 31,54 | 81.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M27x3,0 Drill dia. d2 28.0 C'bore dia. d3 30,90 - 31,54 l1 81.0 | |||||||||||
P0081.300-1.0-A2 | M30x3,5 | 31.0 | 34,55 - 35,30 | 30.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M30x3,5 Drill dia. d2 31.0 C'bore dia. d3 34,55 - 35,30 l1 30.0 | |||||||||||
P0081.300-1.5-A2 | M30x3,5 | 31.0 | 34,55 - 35,30 | 45.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M30x3,5 Drill dia. d2 31.0 C'bore dia. d3 34,55 - 35,30 l1 45.0 | |||||||||||
P0081.300-2.0-A2 | M30x3,5 | 31.0 | 34,55 - 35,30 | 60.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M30x3,5 Drill dia. d2 31.0 C'bore dia. d3 34,55 - 35,30 l1 60.0 | |||||||||||
P0081.300-2.5-A2 | M30x3,5 | 31.0 | 34,55 - 35,30 | 60.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M30x3,5 Drill dia. d2 31.0 C'bore dia. d3 34,55 - 35,30 l1 60.0 | |||||||||||
P0081.300-3.0-A2 | M30x3,5 | 31.0 | 34,55 - 35,30 | 90.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M30x3,5 Drill dia. d2 31.0 C'bore dia. d3 34,55 - 35,30 l1 90.0 | |||||||||||
P0081.330-1.0-A2 | M33x3,5 | 34.0 | 37,55 - 38,30 | 33.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M33x3,5 Drill dia. d2 34.0 C'bore dia. d3 37,55 - 38,30 l1 33.0 | |||||||||||
P0081.330-1.5-A2 | M33x3,5 | 34.0 | 37,55 - 38,30 | 49.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M33x3,5 Drill dia. d2 34.0 C'bore dia. d3 37,55 - 38,30 l1 49.5 | |||||||||||
P0081.330-2.0-A2 | M33x3,5 | 34.0 | 37,55 - 38,30 | 66.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M33x3,5 Drill dia. d2 34.0 C'bore dia. d3 37,55 - 38,30 l1 66.0 | |||||||||||
P0081.330-2.5-A2 | M33x3,5 | 34.0 | 37,55 - 38,30 | 82.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M33x3,5 Drill dia. d2 34.0 C'bore dia. d3 37,55 - 38,30 l1 82.5 | |||||||||||
P0081.330-3.0-A2 | M33x3,5 | 34.0 | 37,55 - 38,30 | 99.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M33x3,5 Drill dia. d2 34.0 C'bore dia. d3 37,55 - 38,30 l1 99.0 | |||||||||||
P0081.360-1.0-A2 | M36x4,0 | 37.0 | 41,20 - 42.06 | 36.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M36x4,0 Drill dia. d2 37.0 C'bore dia. d3 41,20 - 42.06 l1 36.0 | |||||||||||
P0081.360-1.5-A2 | M36x4,0 | 37.0 | 41,20 - 42.06 | 54.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M36x4,0 Drill dia. d2 37.0 C'bore dia. d3 41,20 - 42.06 l1 54.0 | |||||||||||
P0081.360-2.0-A2 | M36x4,0 | 37.0 | 41,20 - 42.06 | 72.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M36x4,0 Drill dia. d2 37.0 C'bore dia. d3 41,20 - 42.06 l1 72.0 | |||||||||||
P0081.360-2.5-A2 | M36x4,0 | 37.0 | 41,20 - 42.06 | 90.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M36x4,0 Drill dia. d2 37.0 C'bore dia. d3 41,20 - 42.06 l1 90.0 | |||||||||||
P0081.360-3.0-A2 | M36x4,0 | 37.0 | 41,20 - 42.06 | 108.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M36x4,0 Drill dia. d2 37.0 C'bore dia. d3 41,20 - 42.06 l1 108.0 | |||||||||||
P0081.390-1.0-A2 | M39x4,0 | 40.0 | 44,20 - 45.06 | 39.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M39x4,0 Drill dia. d2 40.0 C'bore dia. d3 44,20 - 45.06 l1 39.0 | |||||||||||
P0081.390-1.5-A2 | M39x4,0 | 40.0 | 44,20 - 45.06 | 58.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M39x4,0 Drill dia. d2 40.0 C'bore dia. d3 44,20 - 45.06 l1 58.5 | |||||||||||
P0081.390-2.0-A2 | M39x4,0 | 40.0 | 44,20 - 45.06 | 78.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M39x4,0 Drill dia. d2 40.0 C'bore dia. d3 44,20 - 45.06 l1 78.0 | |||||||||||
P0081.390-2.5-A2 | M39x4,0 | 40.0 | 44,20 - 45.06 | 97.5 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M39x4,0 Drill dia. d2 40.0 C'bore dia. d3 44,20 - 45.06 l1 97.5 | |||||||||||
P0081.390-3.0-A2 | M39x4,0 | 40.0 | 44,20 - 45.06 | 117.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M39x4,0 Drill dia. d2 40.0 C'bore dia. d3 44,20 - 45.06 l1 117.0 | |||||||||||
P0081.420-1.0-A2 | M42x4,5 | 43.0 | 47,85 - 48,82 | 42.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M42x4,5 Drill dia. d2 43.0 C'bore dia. d3 47,85 - 48,82 l1 42.0 | |||||||||||
P0081.420-1.5-A2 | M42x4,5 | 43.0 | 47,85 - 48,82 | 63.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M42x4,5 Drill dia. d2 43.0 C'bore dia. d3 47,85 - 48,82 l1 63.0 | |||||||||||
P0081.420-2.0-A2 | M42x4,5 | 43.0 | 47,85 - 48,82 | 84.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M42x4,5 Drill dia. d2 43.0 C'bore dia. d3 47,85 - 48,82 l1 84.0 | |||||||||||
P0081.420-2.5-A2 | M42x4,5 | 43.0 | 47,85 - 48,82 | 105.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M42x4,5 Drill dia. d2 43.0 C'bore dia. d3 47,85 - 48,82 l1 105.0 | |||||||||||
P0081.420-3.0-A2 | M42x4,5 | 43.0 | 47,85 - 48,82 | 126.0 | |||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x pitch M42x4,5 Drill dia. d2 43.0 C'bore dia. d3 47,85 - 48,82 l1 126.0 |
Stainless steel (A2, AISI 304).
To DIN 8140-1A
These inserts are used for the repair and reinforcement of cracked and damaged threads. Thread inserts are oversized so that when installed they are kept in position by the pressure between the sides of the hole and the coils. These "screw lock" thread inserts (prevailing torque) are useful in applications where there is cyclic vibration or impact. A portion of the thread in the mid area of the insert has polygonal threads and these exert radial pressure on the male thread. It is recommended to use "close fit" thread tolerance male bolts or screws.
Threads are metric coarse threads, other pitches available on request.
Temperature range for use -160° C to +420° C and can withstand temperature surges up to +500° C.
A special tap is required to install these inserts.
The installation procedure includes the following steps:
1. Drill Hole 2. Tap with wire insert tap
3. Check hole with gauge 4. Install insert
5. Remove tang 6. Check thread 'go:no-go'.