Price & Availability | Article | Int. d1 tol. 6H | Int. thread type d1 | Ext. d2 tol. 6g | Ext. thread type d2 | l1 | Inst. tap drill size | Inst. c'sink dia. ±0.25|±0.000 | Inst. thread tap tol. 6H | Inst. thread depth min. | Removal drill size | Removal drill depth | |||||||||||||||||||||||||
P0083.040-070-CS | M 4x0,70 | Coarse | M 8x1,25 | Coarse | 8 | .W0630 | 6.9 | 8.3 | M 8x1,25 | 9.5 | 5.5 | 4.0 | |||||||||||||||||||||||||
£ 6.91 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
Int. d1
tol. 6H M 4x0,70 Int. thread type d1 Coarse Ext. d2
tol. 6g M 8x1,25 Ext. thread type d2 Coarse l1 8 .W0630 Inst. tap drill size 6.9 Inst. c'sink dia.
±0.25|±0.000 8.3 Inst. thread tap
tol. 6H M 8x1,25 Inst. thread depth
min. 9.5 Removal drill size 5.5 Removal drill depth 4.0 | |||||||||||||||||||||||||||||||||||||
P0083.050-080-CS | M 5x0,80 | Coarse | M10x1,25 | Fine | 10 | .W0640 | 8.8 | 10.3 | M10x1,25 | 12.5 | 7.5 | 4.8 | |||||||||||||||||||||||||
£ 3.62 per unit (click for quantity discounts) Ready to despatch 171 Need more? Please call us.
Int. d1
tol. 6H M 5x0,80 Int. thread type d1 Coarse Ext. d2
tol. 6g M10x1,25 Ext. thread type d2 Fine l1 10 .W0640 Inst. tap drill size 8.8 Inst. c'sink dia.
±0.25|±0.000 10.3 Inst. thread tap
tol. 6H M10x1,25 Inst. thread depth
min. 12.5 Removal drill size 7.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||||
P0083.060-100-CS | M 6x1,00 | Coarse | M12x1,25 | Fine | 12 | .W0650 | 10.8 | 12.3 | M12x1,25 | 14.5 | 9.5 | 4.8 | |||||||||||||||||||||||||
£ 4.32 per unit (click for quantity discounts) Ready to despatch 191 Need more? Please call us.
Int. d1
tol. 6H M 6x1,00 Int. thread type d1 Coarse Ext. d2
tol. 6g M12x1,25 Ext. thread type d2 Fine l1 12 .W0650 Inst. tap drill size 10.8 Inst. c'sink dia.
±0.25|±0.000 12.3 Inst. thread tap
tol. 6H M12x1,25 Inst. thread depth
min. 14.5 Removal drill size 9.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||||
P0083.080-125-CS | M 8x1,25 | Coarse | M14x1,50 | Fine | 14 | .W0660 | 12.8 | 14.3 | M14x1,50 | 16.5 | 11.5 | 4.8 | |||||||||||||||||||||||||
£ 3.66 per unit (click for quantity discounts) Ready to despatch 109 Need more? Please call us.
Int. d1
tol. 6H M 8x1,25 Int. thread type d1 Coarse Ext. d2
tol. 6g M14x1,50 Ext. thread type d2 Fine l1 14 .W0660 Inst. tap drill size 12.8 Inst. c'sink dia.
±0.25|±0.000 14.3 Inst. thread tap
tol. 6H M14x1,50 Inst. thread depth
min. 16.5 Removal drill size 11.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||||
P0083.080-100-CS | M 8x1,00 | Fine | M14x1,50 | Fine | 14 | .W0660 | 12.8 | 14.3 | M14x1,50 | 16.5 | 11.5 | 4.8 | |||||||||||||||||||||||||
£ 4.37 per unit (click for quantity discounts) Ready to despatch 68 Need more? Please call us.
Int. d1
tol. 6H M 8x1,00 Int. thread type d1 Fine Ext. d2
tol. 6g M14x1,50 Ext. thread type d2 Fine l1 14 .W0660 Inst. tap drill size 12.8 Inst. c'sink dia.
±0.25|±0.000 14.3 Inst. thread tap
tol. 6H M14x1,50 Inst. thread depth
min. 16.5 Removal drill size 11.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||||
P0083.100-150-CS | M10x1,50 | Coarse | M16x1,50 | Fine | 16 | .W0670 | 14.8 | 16.3 | M16x1,50 | 18.5 | 13.5 | 4.8 | |||||||||||||||||||||||||
£ 5.35 per unit (click for quantity discounts) Ready to despatch 315 Need more? Please call us.
Int. d1
tol. 6H M10x1,50 Int. thread type d1 Coarse Ext. d2
tol. 6g M16x1,50 Ext. thread type d2 Fine l1 16 .W0670 Inst. tap drill size 14.8 Inst. c'sink dia.
±0.25|±0.000 16.3 Inst. thread tap
tol. 6H M16x1,50 Inst. thread depth
min. 18.5 Removal drill size 13.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||||
P0083.100-125-CS | M10x1,25 | Fine | M16x1,50 | Fine | 16 | .W0670 | 14.8 | 16.3 | M16x1,50 | 18.5 | 13.5 | 4.8 | |||||||||||||||||||||||||
£ 5.35 per unit (click for quantity discounts) Ready to despatch 183 Need more? Please call us.
Int. d1
tol. 6H M10x1,25 Int. thread type d1 Fine Ext. d2
tol. 6g M16x1,50 Ext. thread type d2 Fine l1 16 .W0670 Inst. tap drill size 14.8 Inst. c'sink dia.
±0.25|±0.000 16.3 Inst. thread tap
tol. 6H M16x1,50 Inst. thread depth
min. 18.5 Removal drill size 13.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||||
P0083.120-175-CS | M12x1,75 | Coarse | M18x1,50 | Fine | 18 | .W0690 | 16.8 | 18.3 | M18x1,50 | 20.5 | 15.5 | 4.8 | |||||||||||||||||||||||||
£ 5.67 per unit (click for quantity discounts) Ready to despatch 61 Need more? Please call us.
Int. d1
tol. 6H M12x1,75 Int. thread type d1 Coarse Ext. d2
tol. 6g M18x1,50 Ext. thread type d2 Fine l1 18 .W0690 Inst. tap drill size 16.8 Inst. c'sink dia.
±0.25|±0.000 18.3 Inst. thread tap
tol. 6H M18x1,50 Inst. thread depth
min. 20.5 Removal drill size 15.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||||
P0083.120-125-CS | M12x1,25 | Fine | M18x1,50 | Fine | 18 | .W0690 | 16.8 | 18.3 | M18x1,50 | 20.5 | 15.5 | 4.8 | |||||||||||||||||||||||||
£ 6.76 per unit (click for quantity discounts) Ready to despatch 112 Need more? Please call us.
Int. d1
tol. 6H M12x1,25 Int. thread type d1 Fine Ext. d2
tol. 6g M18x1,50 Ext. thread type d2 Fine l1 18 .W0690 Inst. tap drill size 16.8 Inst. c'sink dia.
±0.25|±0.000 18.3 Inst. thread tap
tol. 6H M18x1,50 Inst. thread depth
min. 20.5 Removal drill size 15.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||||
P0083.140-200-CS | M14x2,00 | Coarse | M20x1,50 | Fine | 20 | .W0700 | 18.8 | 20.3 | M20x1,50 | 22.5 | 17.5 | 4.8 | |||||||||||||||||||||||||
£ 9.10 per unit (click for quantity discounts) Ready to despatch 1105 Need more? Please call us.
Int. d1
tol. 6H M14x2,00 Int. thread type d1 Coarse Ext. d2
tol. 6g M20x1,50 Ext. thread type d2 Fine l1 20 .W0700 Inst. tap drill size 18.8 Inst. c'sink dia.
±0.25|±0.000 20.3 Inst. thread tap
tol. 6H M20x1,50 Inst. thread depth
min. 22.5 Removal drill size 17.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||||
P0083.140-150-CS | M14x1,50 | Fine | M20x1,50 | Fine | 20 | .W0700 | 18.8 | 20.3 | M20x1,50 | 22.5 | 17.5 | 4.8 | |||||||||||||||||||||||||
£ 8.22 per unit (click for quantity discounts) Ready to despatch 21 Need more? Please call us.
Int. d1
tol. 6H M14x1,50 Int. thread type d1 Fine Ext. d2
tol. 6g M20x1,50 Ext. thread type d2 Fine l1 20 .W0700 Inst. tap drill size 18.8 Inst. c'sink dia.
±0.25|±0.000 20.3 Inst. thread tap
tol. 6H M20x1,50 Inst. thread depth
min. 22.5 Removal drill size 17.5 Removal drill depth 4.8 | |||||||||||||||||||||||||||||||||||||
P0083.160-200-CS | M16x2,00 | Coarse | M22x1,50 | Fine | 22 | .W0710 | 20.5 | 22.3 | M22x1,50 | 24.5 | 17.8 | 6.4 | |||||||||||||||||||||||||
£ 9.64 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
Int. d1
tol. 6H M16x2,00 Int. thread type d1 Coarse Ext. d2
tol. 6g M22x1,50 Ext. thread type d2 Fine l1 22 .W0710 Inst. tap drill size 20.5 Inst. c'sink dia.
±0.25|±0.000 22.3 Inst. thread tap
tol. 6H M22x1,50 Inst. thread depth
min. 24.5 Removal drill size 17.8 Removal drill depth 6.4 | |||||||||||||||||||||||||||||||||||||
P0083.160-150-CS | M16x1,50 | Fine | M22x1,50 | Fine | 22 | .W0710 | 20.5 | 22.3 | M22x1,50 | 24.5 | 17.8 | 6.4 | |||||||||||||||||||||||||
£ 9.64 per unit (click for quantity discounts) Ready to despatch 46 Need more? Please call us.
Int. d1
tol. 6H M16x1,50 Int. thread type d1 Fine Ext. d2
tol. 6g M22x1,50 Ext. thread type d2 Fine l1 22 .W0710 Inst. tap drill size 20.5 Inst. c'sink dia.
±0.25|±0.000 22.3 Inst. thread tap
tol. 6H M22x1,50 Inst. thread depth
min. 24.5 Removal drill size 17.8 Removal drill depth 6.4 | |||||||||||||||||||||||||||||||||||||
P0083.180-150-CS | M18x1,50 | Fine | M24x1,50 | Fine | 24 | .W0720 | 22.5 | 24.3 | M24x1,50 | 26.5 | 19.8 | 6.4 | |||||||||||||||||||||||||
£ 14.33 per unit (click for quantity discounts) Ready to despatch 85 Need more? Please call us.
Int. d1
tol. 6H M18x1,50 Int. thread type d1 Fine Ext. d2
tol. 6g M24x1,50 Ext. thread type d2 Fine l1 24 .W0720 Inst. tap drill size 22.5 Inst. c'sink dia.
±0.25|±0.000 24.3 Inst. thread tap
tol. 6H M24x1,50 Inst. thread depth
min. 26.5 Removal drill size 19.8 Removal drill depth 6.4 | |||||||||||||||||||||||||||||||||||||
P0083.200-250-CS | M20x2,50 | Coarse | M30x2,00 | Non-Std | 30 | .W0730 | 28.0 | 30.3 | M30x2,00 | 34.5 | 25.8 | 6.4 | |||||||||||||||||||||||||
£ 22.37 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
Int. d1
tol. 6H M20x2,50 Int. thread type d1 Coarse Ext. d2
tol. 6g M30x2,00 Ext. thread type d2 Non-Std l1 30 .W0730 Inst. tap drill size 28.0 Inst. c'sink dia.
±0.25|±0.000 30.3 Inst. thread tap
tol. 6H M30x2,00 Inst. thread depth
min. 34.5 Removal drill size 25.8 Removal drill depth 6.4 | |||||||||||||||||||||||||||||||||||||
P0083.200-150-CS | M20x1,50 | Fine | M30x2,00 | Non-Std | 30 | .W0730 | 28.0 | 30.3 | M30x2,00 | 34.5 | 25.8 | 6.4 | |||||||||||||||||||||||||
£ 14.33 per unit (click for quantity discounts) Ready to despatch 83 Need more? Please call us.
Int. d1
tol. 6H M20x1,50 Int. thread type d1 Fine Ext. d2
tol. 6g M30x2,00 Ext. thread type d2 Non-Std l1 30 .W0730 Inst. tap drill size 28.0 Inst. c'sink dia.
±0.25|±0.000 30.3 Inst. thread tap
tol. 6H M30x2,00 Inst. thread depth
min. 34.5 Removal drill size 25.8 Removal drill depth 6.4 | |||||||||||||||||||||||||||||||||||||
P0083.220-150-CS | M22x1,50 | Fine | M32x2,00 | Non-Std | 32 | .W0740 | 30.0 | 32.3 | M32x2,00 | 36.5 | 27.8 | 6.4 | |||||||||||||||||||||||||
£ 22.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 6H M22x1,50 Int. thread type d1 Fine Ext. d2
tol. 6g M32x2,00 Ext. thread type d2 Non-Std l1 32 .W0740 Inst. tap drill size 30.0 Inst. c'sink dia.
±0.25|±0.000 32.3 Inst. thread tap
tol. 6H M32x2,00 Inst. thread depth
min. 36.5 Removal drill size 27.8 Removal drill depth 6.4 | |||||||||||||||||||||||||||||||||||||
P0083.240-300-CS | M24x3,00 | Coarse | M33x2,00 | Non-Std | 33 | .W0750 | 31.0 | 33.3 | M33x2,00 | 37.5 | 28.8 | 6.4 | |||||||||||||||||||||||||
£ 36.31 per unit (click for quantity discounts) Ready to despatch 29 Need more? Please call us.
Int. d1
tol. 6H M24x3,00 Int. thread type d1 Coarse Ext. d2
tol. 6g M33x2,00 Ext. thread type d2 Non-Std l1 33 .W0750 Inst. tap drill size 31.0 Inst. c'sink dia.
±0.25|±0.000 33.3 Inst. thread tap
tol. 6H M33x2,00 Inst. thread depth
min. 37.5 Removal drill size 28.8 Removal drill depth 6.4 | |||||||||||||||||||||||||||||||||||||
P0083.240-200-CS | M24x2,00 | Fine | M33x2,00 | Non-Std | 33 | .W0750 | 31.0 | 33.3 | M33x2,00 | 37.5 | 28.8 | 6.4 | |||||||||||||||||||||||||
£ 27.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Int. d1
tol. 6H M24x2,00 Int. thread type d1 Fine Ext. d2
tol. 6g M33x2,00 Ext. thread type d2 Non-Std l1 33 .W0750 Inst. tap drill size 31.0 Inst. c'sink dia.
±0.25|±0.000 33.3 Inst. thread tap
tol. 6H M33x2,00 Inst. thread depth
min. 37.5 Removal drill size 28.8 Removal drill depth 6.4 |
Inserts: carbon steel (C1215) or equivalent. Zinc phosphate.
Keys: stainless steel (302 CRES) or equivalent. Passivated.
General tolerances:
±0,25, unless specified.
Tap drill hole tolerances:
6,9 to 10,8 = +0,10/-0,025.
12,8 and over = +0,13/-0,025.
Order installation tool separately, as identified by "Inst. tool ref." in table.
Four locking keys on internal threads M 8 and over. Two locking keys on internal threads smaller than M 8.
Installation (Inst.) drill size, countersink, thread tap and thread depth as specified in table.
Removal drill size and drill depth as specified in table.