Price & Availability | Article | d1 | tpi | d1 max. | l1 nom. | A/F | Material | ||||||
P0184.NL1/16-BR | NPT1/16" | 27.0 | 7.8 | 6.35 | 5/32 | Brass | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1/16" tpi 27.0 d1
max. 7.8 l1
nom. 6.35 A/F 5/32 Material Brass | |||||||||||||
P0184.NL1/8-BR | NPT1/8" | 27.0 | 10.2 | 6.35 | 3/16 | Brass | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1/8" tpi 27.0 d1
max. 10.2 l1
nom. 6.35 A/F 3/16 Material Brass | |||||||||||||
P0184.NL1/4-BR | NPT1/4" | 18.0 | 13.4 | 10.3 | 1/4 | Brass | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1/4" tpi 18.0 d1
max. 13.4 l1
nom. 10.3 A/F 1/4 Material Brass | |||||||||||||
P0184.NL3/8-BR | NPT3/8" | 18.0 | 16.9 | 10.3 | 5/16 | Brass | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT3/8" tpi 18.0 d1
max. 16.9 l1
nom. 10.3 A/F 5/16 Material Brass | |||||||||||||
P0184.NL1/2-BR | NPT1/2" | 14.0 | 21.1 | 13.5 | 3/8 | Brass | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1/2" tpi 14.0 d1
max. 21.1 l1
nom. 13.5 A/F 3/8 Material Brass | |||||||||||||
P0184.NL3/4-BR | NPT3/4" | 14.0 | 26.4 | 13.5 | 9/16 | Brass | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT3/4" tpi 14.0 d1
max. 26.4 l1
nom. 13.5 A/F 9/16 Material Brass | |||||||||||||
P0184.NL1-BR | NPT1" | 11.5 | 33.1 | 16.7 | 5/8 | Brass | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1" tpi 11.5 d1
max. 33.1 l1
nom. 16.7 A/F 5/8 Material Brass | |||||||||||||
P0184.NL1-1/4-BR | NPT1 1/4" | 11.5 | 41.8 | 16.7 | 3/4 | Brass | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1 1/4" tpi 11.5 d1
max. 41.8 l1
nom. 16.7 A/F 3/4 Material Brass | |||||||||||||
P0184.NL1-1/2-BR | NPT1 1/2" | 11.5 | 47.9 | 16.7 | 3/4 | Brass | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1 1/2" tpi 11.5 d1
max. 47.9 l1
nom. 16.7 A/F 3/4 Material Brass | |||||||||||||
P0184.NL1/16-SC | NPT1/16" | 27.0 | 7.8 | 6.35 | 5/32 | Steel SC | |||||||
£ 0.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 NPT1/16" tpi 27.0 d1
max. 7.8 l1
nom. 6.35 A/F 5/32 Material Steel SC | |||||||||||||
P0184.NL1/8-SC | NPT1/8" | 27.0 | 10.2 | 6.35 | 3/16 | Steel SC | |||||||
£ 3.10 per unit (click for quantity discounts) Ready to despatch 42 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 NPT1/8" tpi 27.0 d1
max. 10.2 l1
nom. 6.35 A/F 3/16 Material Steel SC | |||||||||||||
P0184.NL1/4-SC | NPT1/4" | 18.0 | 13.4 | 10.3 | 1/4 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1/4" tpi 18.0 d1
max. 13.4 l1
nom. 10.3 A/F 1/4 Material Steel SC | |||||||||||||
P0184.NL3/8-SC | NPT3/8" | 18.0 | 16.9 | 10.3 | 5/16 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT3/8" tpi 18.0 d1
max. 16.9 l1
nom. 10.3 A/F 5/16 Material Steel SC | |||||||||||||
P0184.NL1/2-SC | NPT1/2" | 14.0 | 21.1 | 13.5 | 3/8 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1/2" tpi 14.0 d1
max. 21.1 l1
nom. 13.5 A/F 3/8 Material Steel SC | |||||||||||||
P0184.NL3/4-SC | NPT3/4" | 14.0 | 26.4 | 13.5 | 9/16 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT3/4" tpi 14.0 d1
max. 26.4 l1
nom. 13.5 A/F 9/16 Material Steel SC | |||||||||||||
P0184.NL1-SC | NPT1" | 11.5 | 33.1 | 16.7 | 5/8 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1" tpi 11.5 d1
max. 33.1 l1
nom. 16.7 A/F 5/8 Material Steel SC | |||||||||||||
P0184.NL1-1/4-SC | NPT1 1/4" | 11.5 | 41.8 | 16.7 | 3/4 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1 1/4" tpi 11.5 d1
max. 41.8 l1
nom. 16.7 A/F 3/4 Material Steel SC | |||||||||||||
P0184.NL1-1/2-SC | NPT1 1/2" | 11.5 | 47.9 | 16.7 | 3/4 | Steel SC | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1 1/2" tpi 11.5 d1
max. 47.9 l1
nom. 16.7 A/F 3/4 Material Steel SC | |||||||||||||
P0184.NL1/16-A4 | NPT1/16" | 27.0 | 7.8 | 6.35 | 5/32 | A4 s/s | |||||||
£ 13.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 NPT1/16" tpi 27.0 d1
max. 7.8 l1
nom. 6.35 A/F 5/32 Material A4 s/s | |||||||||||||
P0184.NL1/8-A4 | NPT1/8" | 27.0 | 10.2 | 6.35 | 3/16 | A4 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1/8" tpi 27.0 d1
max. 10.2 l1
nom. 6.35 A/F 3/16 Material A4 s/s | |||||||||||||
P0184.NL1/4-A4 | NPT1/4" | 18.0 | 13.4 | 10.3 | 1/4 | A4 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1/4" tpi 18.0 d1
max. 13.4 l1
nom. 10.3 A/F 1/4 Material A4 s/s | |||||||||||||
P0184.NL3/8-A4 | NPT3/8" | 18.0 | 16.9 | 10.3 | 5/16 | A4 s/s | |||||||
£ 48.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 NPT3/8" tpi 18.0 d1
max. 16.9 l1
nom. 10.3 A/F 5/16 Material A4 s/s | |||||||||||||
P0184.NL1/2-A4 | NPT1/2" | 14.0 | 21.1 | 13.5 | 3/8 | A4 s/s | |||||||
£ 51.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 NPT1/2" tpi 14.0 d1
max. 21.1 l1
nom. 13.5 A/F 3/8 Material A4 s/s | |||||||||||||
P0184.NL3/4-A4 | NPT3/4" | 14.0 | 26.4 | 13.5 | 9/16 | A4 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT3/4" tpi 14.0 d1
max. 26.4 l1
nom. 13.5 A/F 9/16 Material A4 s/s | |||||||||||||
P0184.NL1-A4 | NPT1" | 11.5 | 33.1 | 16.7 | 5/8 | A4 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1" tpi 11.5 d1
max. 33.1 l1
nom. 16.7 A/F 5/8 Material A4 s/s | |||||||||||||
P0184.NL1-1/4-A4 | NPT1 1/4" | 11.5 | 41.8 | 16.7 | 3/4 | A4 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1 1/4" tpi 11.5 d1
max. 41.8 l1
nom. 16.7 A/F 3/4 Material A4 s/s | |||||||||||||
P0184.NL1-1/2-A4 | NPT1 1/2" | 11.5 | 47.9 | 16.7 | 3/4 | A4 s/s | |||||||
Ready to despatch 0 Need more? Please call us.
d1 NPT1 1/2" tpi 11.5 d1
max. 47.9 l1
nom. 16.7 A/F 3/4 Material A4 s/s |
Steel (self-colour), stainless steel (A4) and brass.
The Level Seal pressure plug has a 2° 5' taper thread extending its entire length and designed to provide a flush condition with a standard 1° 47' tapered hole. It achieves a high pressure seal through the difference in taper, with dimensions pre-calculated to provide a higher sealing load near the large end of the plug and the threads near the top of the tapped hole. It is used in applications where high pressures are encountered and where protrusion is undesirable.
Tightening torque is dependent on fluid, pressure, temperature, and material pairing.
For dry seal type plug see part P0184.NPT.