Units | Price/unit after discount | Applied Discount |
1+ | £ 0.43 |
Steel (self-colour), stainless steel (A4) and brass.
The Level Seal pressure plug has a 2° 5' taper thread extending its entire length and designed to provide a flush condition with a standard 1° 47' tapered hole. It achieves a high pressure seal through the difference in taper, with dimensions pre-calculated to provide a higher sealing load near the large end of the plug and the threads near the top of the tapped hole. It is used in applications where high pressures are encountered and where protrusion is undesirable.
Tightening torque is dependent on fluid, pressure, temperature, and material pairing.
For dry seal type plug see part P0184.NPT.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk