Price & Availability | Article | d1 x p | d2 tol. h14 | h1 | l1 | l2 +0.2|-0 | A/F | Material | ||||||||||||||||||
P0187.100-100-ZP | M10 x1,0 | 14 | 4 | 6 | 0.5 | 14 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M10 x1,0 d2
tol. h14 14 h1 4 l1 6 l2
+0.2|-0 0.5 A/F 14 Material Steel ZP | ||||||||||||||||||||||||||
P0187.120-150-ZP | M12 x1,5 | 17 | 6 | 9 | 0.5 | 17 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M12 x1,5 d2
tol. h14 17 h1 6 l1 9 l2
+0.2|-0 0.5 A/F 17 Material Steel ZP | ||||||||||||||||||||||||||
P0187.140-150-ZP | M14 x1,5 | 19 | 6 | 9 | 0.5 | 19 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M14 x1,5 d2
tol. h14 19 h1 6 l1 9 l2
+0.2|-0 0.5 A/F 19 Material Steel ZP | ||||||||||||||||||||||||||
P0187.160-150-ZP | M16 x1,5 | 21 | 6 | 9 | 0.5 | 22 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M16 x1,5 d2
tol. h14 21 h1 6 l1 9 l2
+0.2|-0 0.5 A/F 22 Material Steel ZP | ||||||||||||||||||||||||||
P0187.180-150-ZP | M18 x1,5 | 23 | 6 | 9 | 2 | 17 | Steel ZP | |||||||||||||||||||
£ 5.14 per unit (click for quantity discounts) Ready to despatch 492 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M18 x1,5 d2
tol. h14 23 h1 6 l1 9 l2
+0.2|-0 2 A/F 17 Material Steel ZP | ||||||||||||||||||||||||||
P0187.220-150-ZP | M22 x1,5 | 27 | 6 | 9 | 2 | 19 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M22 x1,5 d2
tol. h14 27 h1 6 l1 9 l2
+0.2|-0 2 A/F 19 Material Steel ZP | ||||||||||||||||||||||||||
P0187.260-150-ZP | M26 x1,5 | 31 | 8 | 9 | 2.5 | 22 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M26 x1,5 d2
tol. h14 31 h1 8 l1 9 l2
+0.2|-0 2.5 A/F 22 Material Steel ZP | ||||||||||||||||||||||||||
P0187.300-150-ZP | M30 x1,5 | 36 | 8 | 9 | 2.5 | 22 | Steel ZP | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M30 x1,5 d2
tol. h14 36 h1 8 l1 9 l2
+0.2|-0 2.5 A/F 22 Material Steel ZP | ||||||||||||||||||||||||||
P0187.100-100-A4 | M10 x1,0 | 14 | 4 | 6 | 0.5 | 14 | A4 s/s | |||||||||||||||||||
£ 6.45 per unit (click for quantity discounts) Ready to despatch 45 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M10 x1,0 d2
tol. h14 14 h1 4 l1 6 l2
+0.2|-0 0.5 A/F 14 Material A4 s/s | ||||||||||||||||||||||||||
P0187.120-150-A4 | M12 x1,5 | 17 | 6 | 9 | 0.5 | 17 | A4 s/s | |||||||||||||||||||
£ 10.30 per unit (click for quantity discounts) Ready to despatch 31 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M12 x1,5 d2
tol. h14 17 h1 6 l1 9 l2
+0.2|-0 0.5 A/F 17 Material A4 s/s | ||||||||||||||||||||||||||
P0187.140-150-A4 | M14 x1,5 | 19 | 6 | 9 | 0.5 | 19 | A4 s/s | |||||||||||||||||||
£ 10.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M14 x1,5 d2
tol. h14 19 h1 6 l1 9 l2
+0.2|-0 0.5 A/F 19 Material A4 s/s | ||||||||||||||||||||||||||
P0187.160-150-A4 | M16 x1,5 | 21 | 6 | 9 | 0.5 | 22 | A4 s/s | |||||||||||||||||||
£ 16.75 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M16 x1,5 d2
tol. h14 21 h1 6 l1 9 l2
+0.2|-0 0.5 A/F 22 Material A4 s/s | ||||||||||||||||||||||||||
P0187.180-150-A4 | M18 x1,5 | 23 | 6 | 9 | 2 | 17 | A4 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M18 x1,5 d2
tol. h14 23 h1 6 l1 9 l2
+0.2|-0 2 A/F 17 Material A4 s/s | ||||||||||||||||||||||||||
P0187.220-150-A4 | M22 x1,5 | 27 | 6 | 9 | 2 | 19 | A4 s/s | |||||||||||||||||||
£ 12.21 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M22 x1,5 d2
tol. h14 27 h1 6 l1 9 l2
+0.2|-0 2 A/F 19 Material A4 s/s | ||||||||||||||||||||||||||
P0187.260-150-A4 | M26 x1,5 | 31 | 8 | 9 | 2.5 | 22 | A4 s/s | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M26 x1,5 d2
tol. h14 31 h1 8 l1 9 l2
+0.2|-0 2.5 A/F 22 Material A4 s/s | ||||||||||||||||||||||||||
P0187.300-150-A4 | M30 x1,5 | 36 | 8 | 9 | 2.5 | 22 | A4 s/s | |||||||||||||||||||
£ 20.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M30 x1,5 d2
tol. h14 36 h1 8 l1 9 l2
+0.2|-0 2.5 A/F 22 Material A4 s/s | ||||||||||||||||||||||||||
P0187.100-100-BR | M10 x1,0 | 14 | 4 | 6 | 0.5 | 14 | Brass | |||||||||||||||||||
£ 1.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M10 x1,0 d2
tol. h14 14 h1 4 l1 6 l2
+0.2|-0 0.5 A/F 14 Material Brass | ||||||||||||||||||||||||||
P0187.120-150-BR | M12 x1,5 | 17 | 6 | 9 | 0.5 | 17 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M12 x1,5 d2
tol. h14 17 h1 6 l1 9 l2
+0.2|-0 0.5 A/F 17 Material Brass | ||||||||||||||||||||||||||
P0187.140-150-BR | M14 x1,5 | 19 | 6 | 9 | 0.5 | 19 | Brass | |||||||||||||||||||
£ 4.17 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M14 x1,5 d2
tol. h14 19 h1 6 l1 9 l2
+0.2|-0 0.5 A/F 19 Material Brass | ||||||||||||||||||||||||||
P0187.160-150-BR | M16 x1,5 | 21 | 6 | 9 | 0.5 | 22 | Brass | |||||||||||||||||||
£ 4.29 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M16 x1,5 d2
tol. h14 21 h1 6 l1 9 l2
+0.2|-0 0.5 A/F 22 Material Brass | ||||||||||||||||||||||||||
P0187.180-150-BR | M18 x1,5 | 23 | 6 | 9 | 2 | 17 | Brass | |||||||||||||||||||
£ 4.44 per unit (click for quantity discounts) Ready to despatch 105 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M18 x1,5 d2
tol. h14 23 h1 6 l1 9 l2
+0.2|-0 2 A/F 17 Material Brass | ||||||||||||||||||||||||||
P0187.220-150-BR | M22 x1,5 | 27 | 6 | 9 | 2 | 19 | Brass | |||||||||||||||||||
£ 4.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M22 x1,5 d2
tol. h14 27 h1 6 l1 9 l2
+0.2|-0 2 A/F 19 Material Brass | ||||||||||||||||||||||||||
P0187.260-150-BR | M26 x1,5 | 31 | 8 | 9 | 2.5 | 22 | Brass | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M26 x1,5 d2
tol. h14 31 h1 8 l1 9 l2
+0.2|-0 2.5 A/F 22 Material Brass | ||||||||||||||||||||||||||
P0187.300-150-BR | M30 x1,5 | 36 | 8 | 9 | 2.5 | 22 | Brass | |||||||||||||||||||
£ 13.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M30 x1,5 d2
tol. h14 36 h1 8 l1 9 l2
+0.2|-0 2.5 A/F 22 Material Brass | ||||||||||||||||||||||||||
P0187.100-100-SC | M10 x1,0 | 14 | 4 | 6 | 0.5 | 14 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M10 x1,0 d2
tol. h14 14 h1 4 l1 6 l2
+0.2|-0 0.5 A/F 14 Material Steel SC | ||||||||||||||||||||||||||
P0187.120-150-SC | M12 x1,5 | 17 | 6 | 9 | 0.5 | 17 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M12 x1,5 d2
tol. h14 17 h1 6 l1 9 l2
+0.2|-0 0.5 A/F 17 Material Steel SC | ||||||||||||||||||||||||||
P0187.140-150-SC | M14 x1,5 | 19 | 6 | 9 | 0.5 | 19 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M14 x1,5 d2
tol. h14 19 h1 6 l1 9 l2
+0.2|-0 0.5 A/F 19 Material Steel SC | ||||||||||||||||||||||||||
P0187.160-150-SC | M16 x1,5 | 21 | 6 | 9 | 0.5 | 22 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M16 x1,5 d2
tol. h14 21 h1 6 l1 9 l2
+0.2|-0 0.5 A/F 22 Material Steel SC | ||||||||||||||||||||||||||
P0187.180-150-SC | M18 x1,5 | 23 | 6 | 9 | 2 | 17 | Steel SC | |||||||||||||||||||
£ 4.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 x p M18 x1,5 d2
tol. h14 23 h1 6 l1 9 l2
+0.2|-0 2 A/F 17 Material Steel SC | ||||||||||||||||||||||||||
P0187.220-150-SC | M22 x1,5 | 27 | 6 | 9 | 2 | 19 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M22 x1,5 d2
tol. h14 27 h1 6 l1 9 l2
+0.2|-0 2 A/F 19 Material Steel SC | ||||||||||||||||||||||||||
P0187.260-150-SC | M26 x1,5 | 31 | 8 | 9 | 2.5 | 22 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M26 x1,5 d2
tol. h14 31 h1 8 l1 9 l2
+0.2|-0 2.5 A/F 22 Material Steel SC | ||||||||||||||||||||||||||
P0187.300-150-SC | M30 x1,5 | 36 | 8 | 9 | 2.5 | 22 | Steel SC | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1 x p M30 x1,5 d2
tol. h14 36 h1 8 l1 9 l2
+0.2|-0 2.5 A/F 22 Material Steel SC |
Steel (self-colour), stainless steel (A4, AISI 316) or brass.
To DIN 7604A. Most metric screw plug threads are fine threads.
Tightening torque is dependent on fluid, pressure, temperature, and material pairing.
Also available on request with O rings (NBR, Viton, EPDM, Silicone etc),
permanent magnet, and polyamide melt seal under head.