Units | Price/unit after discount | Applied Discount |
1-99 | - | 0% |
100-249 | - | 10% |
250-499 | - | 15% |
500-999 | - | 20% |
1000+ | - | 25% |
Steel (self-colour & zinc-plated), stainless steel (A2 & A4), and brass.
To DIN 910. Most metric screw plug threads are fine threads.
Inch threads beginning with "G" indicate BSPP (British Standard Pipe Parallel threads ISO 228).
Tightening torque is dependent on fluid, pressure, temperature, and material pairing
Also available on request with O rings (NBR, Viton, EPDM, Silicone etc),
permanent magnet, and polyamide melt seal under head.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk