Price & Availability | Article | Stroke | Damping direction | Rod end linkage | Bore dia. | Pull damping force max. N | Push damping force max. N | Body length | ||||||||||||||||||
L4578.0500-TW | 0,5" | Two-way | 1/4" Ball | 1,281" | 75.62 | 57.83 | 1,880" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 0,5" Damping direction Two-way Rod end linkage 1/4" Ball Bore dia. 1,281" Pull damping force
max.
N 75.62 Push damping force
max.
N 57.83 Body length 1,880" | ||||||||||||||||||||||||||
L4578.1000-TW | 1,0" | Two-way | 1/4" Ball | 1,281" | 75.62 | 57.83 | 2,380" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 1,0" Damping direction Two-way Rod end linkage 1/4" Ball Bore dia. 1,281" Pull damping force
max.
N 75.62 Push damping force
max.
N 57.83 Body length 2,380" | ||||||||||||||||||||||||||
L4578.1500-TW | 1,5" | Two-way | 1/4" Ball | 1,281" | 75.62 | 57.83 | 2,880" | |||||||||||||||||||
£ 236.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 1,5" Damping direction Two-way Rod end linkage 1/4" Ball Bore dia. 1,281" Pull damping force
max.
N 75.62 Push damping force
max.
N 57.83 Body length 2,880" | ||||||||||||||||||||||||||
L4578.2000-TW | 2,0" | Two-way | 1/4" Ball | 1,281" | 75.62 | 57.83 | 3,380" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 2,0" Damping direction Two-way Rod end linkage 1/4" Ball Bore dia. 1,281" Pull damping force
max.
N 75.62 Push damping force
max.
N 57.83 Body length 3,380" | ||||||||||||||||||||||||||
L4578.3000-TW | 3,0" | Two-way | 1/4" Ball | 1,281" | 75.62 | 57.83 | 4,380" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 3,0" Damping direction Two-way Rod end linkage 1/4" Ball Bore dia. 1,281" Pull damping force
max.
N 75.62 Push damping force
max.
N 57.83 Body length 4,380" | ||||||||||||||||||||||||||
L4578.0500-PL | 0,5" | Pull | 1/4" Ball | 1,281" | 75.62 | 57.83 | 1,880" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 0,5" Damping direction Pull Rod end linkage 1/4" Ball Bore dia. 1,281" Pull damping force
max.
N 75.62 Push damping force
max.
N 57.83 Body length 1,880" | ||||||||||||||||||||||||||
L4578.1000-PL | 1,0" | Pull | 1/4" Ball | 1,281" | 75.62 | 57.83 | 2,380" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 1,0" Damping direction Pull Rod end linkage 1/4" Ball Bore dia. 1,281" Pull damping force
max.
N 75.62 Push damping force
max.
N 57.83 Body length 2,380" | ||||||||||||||||||||||||||
L4578.1500-PL | 1,5" | Pull | 1/4" Ball | 1,281" | 75.62 | 57.83 | 2,880" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 1,5" Damping direction Pull Rod end linkage 1/4" Ball Bore dia. 1,281" Pull damping force
max.
N 75.62 Push damping force
max.
N 57.83 Body length 2,880" | ||||||||||||||||||||||||||
L4578.2000-PL | 2,0" | Pull | 1/4" Ball | 1,281" | 75.62 | 57.83 | 3,380" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 2,0" Damping direction Pull Rod end linkage 1/4" Ball Bore dia. 1,281" Pull damping force
max.
N 75.62 Push damping force
max.
N 57.83 Body length 3,380" | ||||||||||||||||||||||||||
L4578.3000-PL | 3,0" | Pull | 1/4" Ball | 1,281" | 75.62 | 57.83 | 4,380" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 3,0" Damping direction Pull Rod end linkage 1/4" Ball Bore dia. 1,281" Pull damping force
max.
N 75.62 Push damping force
max.
N 57.83 Body length 4,380" | ||||||||||||||||||||||||||
L4578.0500-PS | 0,5" | Push | 1/4" Ball | 1,281" | 75.62 | 57.83 | 1,947" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 0,5" Damping direction Push Rod end linkage 1/4" Ball Bore dia. 1,281" Pull damping force
max.
N 75.62 Push damping force
max.
N 57.83 Body length 1,947" | ||||||||||||||||||||||||||
L4578.1000-PS | 1,0" | Push | 1/4" Ball | 1,281" | 75.62 | 57.83 | 2,447" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 1,0" Damping direction Push Rod end linkage 1/4" Ball Bore dia. 1,281" Pull damping force
max.
N 75.62 Push damping force
max.
N 57.83 Body length 2,447" | ||||||||||||||||||||||||||
L4578.1500-PS | 1,5" | Push | 1/4" Ball | 1,281" | 75.62 | 57.83 | 2,947" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 1,5" Damping direction Push Rod end linkage 1/4" Ball Bore dia. 1,281" Pull damping force
max.
N 75.62 Push damping force
max.
N 57.83 Body length 2,947" | ||||||||||||||||||||||||||
L4578.2000-PS | 2,0" | Push | 1/4" Ball | 1,281" | 75.62 | 57.83 | 3,447" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 2,0" Damping direction Push Rod end linkage 1/4" Ball Bore dia. 1,281" Pull damping force
max.
N 75.62 Push damping force
max.
N 57.83 Body length 3,447" | ||||||||||||||||||||||||||
L4578.3000-PS | 3,0" | Push | 1/4" Ball | 1,281" | 75.62 | 57.83 | 4,447" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 3,0" Damping direction Push Rod end linkage 1/4" Ball Bore dia. 1,281" Pull damping force
max.
N 75.62 Push damping force
max.
N 57.83 Body length 4,447" |
Graphite carbon piston.
Annealed borosilicate glass cylinder.
Precision fire-polished bore.
Stainless steel piston rod (AISI 304).
Damping coefficient = 0-7,N N/(mm/s).
Friction coefficient = 0.2.
Force without side load: <4g.
Operating temperature range: -55°c4g.
Operating temperature range: -55° to 125°c.
*If operating temperature is above +70°c, please advise at time of ordering.
Mounting data:
Mounting nut torque:
Rod end = 5-15 in-lb (0.56-1.7 Nm)
Full stroke is obtained with customer held mounting tolerance of ±0.015" (0.38mm).
Level of damping is adjustable by hand. If you know the level of damping required we can pre-set this in the factory.