Units | Price/unit after discount | Applied Discount |
1-4 | £ 236.12 | 0% |
5-19 | £ 212.51 | 10% |
20-39 | £ 188.90 | 20% |
40-99 | £ 165.28 | 30% |
100+ | £ 141.67 | 40% |
Graphite carbon piston.
Annealed borosilicate glass cylinder.
Precision fire-polished bore.
Stainless steel piston rod (AISI 304).
Damping coefficient = 0-7,N N/(mm/s).
Friction coefficient = 0.2.
Force without side load: <4g.
Operating temperature range: -55°c4g.
Operating temperature range: -55° to 125°c.
*If operating temperature is above +70°c, please advise at time of ordering.
Mounting data:
Mounting nut torque:
Rod end = 5-15 in-lb (0.56-1.7 Nm)
Full stroke is obtained with customer held mounting tolerance of ±0.015" (0.38mm).
Level of damping is adjustable by hand. If you know the level of damping required we can pre-set this in the factory.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk