| Price & Availability | Article | Stroke | Damping direction | Rod end linkage | Bore dia. | Pull damping force max. N | Push damping force max. N | Body length | ||||||||||||||||||
| L4572.A0500-TW | 0,5" | Two-way | 1/8" Ball | 0,366" | 6.23 | 4.45 | 1,115" | |||||||||||||||||||
£ 144.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 0,5" Damping direction Two-way Rod end linkage 1/8" Ball Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 1,115" | ||||||||||||||||||||||||||
| L4572.A1000-TW | 1,0" | Two-way | 1/8" Ball | 0,366" | 6.23 | 4.45 | 1,615" | |||||||||||||||||||
£ 144.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 1,0" Damping direction Two-way Rod end linkage 1/8" Ball Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 1,615" | ||||||||||||||||||||||||||
| L4572.A1500-TW | 1,5" | Two-way | 1/8" Ball | 0,366" | 6.23 | 4.45 | 2,115" | |||||||||||||||||||
£ 144.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 1,5" Damping direction Two-way Rod end linkage 1/8" Ball Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 2,115" | ||||||||||||||||||||||||||
| L4572.A2000-TW | 2,0" | Two-way | 1/8" Ball | 0,366" | 6.23 | 4.45 | 2,615" | |||||||||||||||||||
£ 159.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 2,0" Damping direction Two-way Rod end linkage 1/8" Ball Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 2,615" | ||||||||||||||||||||||||||
| L4572.B0500-TW | 0,5" | Two-way | Loop | 0,366" | 6.23 | 4.45 | 1,115" | |||||||||||||||||||
£ 143.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 0,5" Damping direction Two-way Rod end linkage Loop Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 1,115" | ||||||||||||||||||||||||||
| L4572.B1000-TW | 1,0" | Two-way | Loop | 0,366" | 6.23 | 4.45 | 1,615" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 1,0" Damping direction Two-way Rod end linkage Loop Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 1,615" | ||||||||||||||||||||||||||
| L4572.B1500-TW | 1,5" | Two-way | Loop | 0,366" | 6.23 | 4.45 | 2,115" | |||||||||||||||||||
£ 143.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 1,5" Damping direction Two-way Rod end linkage Loop Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 2,115" | ||||||||||||||||||||||||||
| L4572.B2000-TW | 2,0" | Two-way | Loop | 0,366" | 6.23 | 4.45 | 2,615" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 2,0" Damping direction Two-way Rod end linkage Loop Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 2,615" | ||||||||||||||||||||||||||
| L4572.A0500-PL | 0,5" | Pull | 1/8" Ball | 0,366" | 6.23 | 4.45 | 1,115" | |||||||||||||||||||
£ 144.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 0,5" Damping direction Pull Rod end linkage 1/8" Ball Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 1,115" | ||||||||||||||||||||||||||
| L4572.A1000-PL | 1,0" | Pull | 1/8" Ball | 0,366" | 6.23 | 4.45 | 1,615" | |||||||||||||||||||
£ 144.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 1,0" Damping direction Pull Rod end linkage 1/8" Ball Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 1,615" | ||||||||||||||||||||||||||
| L4572.A1500-PL | 1,5" | Pull | 1/8" Ball | 0,366" | 6.23 | 4.45 | 2,115" | |||||||||||||||||||
£ 144.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 1,5" Damping direction Pull Rod end linkage 1/8" Ball Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 2,115" | ||||||||||||||||||||||||||
| L4572.A2000-PL | 2,0" | Pull | 1/8" Ball | 0,366" | 6.23 | 4.45 | 2,615" | |||||||||||||||||||
£ 159.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 2,0" Damping direction Pull Rod end linkage 1/8" Ball Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 2,615" | ||||||||||||||||||||||||||
| L4572.B0500-PL | 0,5" | Pull | Loop | 0,366" | 6.23 | 4.45 | 1,115" | |||||||||||||||||||
£ 143.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 0,5" Damping direction Pull Rod end linkage Loop Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 1,115" | ||||||||||||||||||||||||||
| L4572.B1000-PL | 1,0" | Pull | Loop | 0,366" | 6.23 | 4.45 | 1,615" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 1,0" Damping direction Pull Rod end linkage Loop Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 1,615" | ||||||||||||||||||||||||||
| L4572.B1500-PL | 1,5" | Pull | Loop | 0,366" | 6.23 | 4.45 | 2,115" | |||||||||||||||||||
£ 143.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 1,5" Damping direction Pull Rod end linkage Loop Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 2,115" | ||||||||||||||||||||||||||
| L4572.B2000-PL | 2,0" | Pull | Loop | 0,366" | 6.23 | 4.45 | 2,615" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 2,0" Damping direction Pull Rod end linkage Loop Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 2,615" | ||||||||||||||||||||||||||
| L4572.A0500-PS | 0,5" | Push | 1/8" Ball | 0,366" | 6.23 | 4.45 | 1,115" | |||||||||||||||||||
£ 144.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 0,5" Damping direction Push Rod end linkage 1/8" Ball Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 1,115" | ||||||||||||||||||||||||||
| L4572.A1000-PS | 1,0" | Push | 1/8" Ball | 0,366" | 6.23 | 4.45 | 1,615" | |||||||||||||||||||
£ 144.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 1,0" Damping direction Push Rod end linkage 1/8" Ball Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 1,615" | ||||||||||||||||||||||||||
| L4572.A1500-PS | 1,5" | Push | 1/8" Ball | 0,366" | 6.23 | 4.45 | 2,115" | |||||||||||||||||||
£ 144.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 1,5" Damping direction Push Rod end linkage 1/8" Ball Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 2,115" | ||||||||||||||||||||||||||
| L4572.A2000-PS | 2,0" | Push | 1/8" Ball | 0,366" | 6.23 | 4.45 | 2,615" | |||||||||||||||||||
£ 159.07 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 2,0" Damping direction Push Rod end linkage 1/8" Ball Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 2,615" | ||||||||||||||||||||||||||
| L4572.B0500-PS | 0,5" | Push | Loop | 0,366" | 6.23 | 4.45 | 1,115" | |||||||||||||||||||
£ 143.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 0,5" Damping direction Push Rod end linkage Loop Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 1,115" | ||||||||||||||||||||||||||
| L4572.B1000-PS | 1,0" | Push | Loop | 0,366" | 6.23 | 4.45 | 1,615" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 1,0" Damping direction Push Rod end linkage Loop Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 1,615" | ||||||||||||||||||||||||||
| L4572.B1500-PS | 1,5" | Push | Loop | 0,366" | 6.23 | 4.45 | 2,115" | |||||||||||||||||||
£ 143.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Stroke 1,5" Damping direction Push Rod end linkage Loop Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 2,115" | ||||||||||||||||||||||||||
| L4572.B2000-PS | 2,0" | Push | Loop | 0,366" | 6.23 | 4.45 | 2,615" | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Stroke 2,0" Damping direction Push Rod end linkage Loop Bore dia. 0,366" Pull damping force
max.
N 6.23 Push damping force
max.
N 4.45 Body length 2,615" | ||||||||||||||||||||||||||
Graphite carbon piston.
Annealed borosilicate glass cylinder.
Precision fire-polished bore.
Stainless steel piston rod (AISI 304)
Shock resistant rubber case.
Damping coefficient = 0-0,44 N/(mm/s).
Friction coefficient = 0.2.
Force without side load: <1g.
Operating temperature range: -55°c1g.
Operating temperature range: -55° to 150°c.
*If operating temperature is above +70°c, please advise at time of ordering.
Mounting data:
Mounting hole:
Rectangular = 0.312 x 0.375 (8mm x 10mm)
Round = 0.375" (10mm)
Suggested mounting bracket thickness = 0.06 - 0.125 (1.52mm - 3.18mm)
Mounting nut torque:
Head = 4-8 in-lb (0.45 - 0.90 Nm)
Rod end = 2-5 in-lb (0.23-0.56 Nm)
Full stroke is obtained with customer held mounting tolerance of ±0.015" (0.38mm).
Level of damping is adjustable by hand. If you know the level of damping required we can pre-set this in the factory.