Price & Availability | Article | d1 | l1 | l2 | l3 | l4 | d2 | l5 | l6 min. | l6 max. | w1 | Weight kg | |||||||||||||||||||||
R3850.006-ZP | M 6 | 110 | 74 | 50 | 50 | 10 | 77.0 | 151 | 231 | 8.0 | 0.09 | ||||||||||||||||||||||
Ready to despatch 306 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 110 l2 74 l3 50 l4 50 d2 10 l5 77.0 l6
min. 151 l6
max. 231 w1 8.0 Weight
kg 0.09 | |||||||||||||||||||||||||||||||||
R3850.008-ZP | M 8 | 110 | 80 | 60 | 52 | 11 | 98.0 | 172 | 253 | 10.0 | 0.15 | ||||||||||||||||||||||
£ 5.77 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 110 l2 80 l3 60 l4 52 d2 11 l5 98.0 l6
min. 172 l6
max. 253 w1 10.0 Weight
kg 0.15 | |||||||||||||||||||||||||||||||||
R3850.010-ZP | M10 | 125 | 95 | 73 | 59 | 15 | 116.5 | 212 | 297 | 12.5 | 0.26 | ||||||||||||||||||||||
£ 10.20 per unit (click for quantity discounts) Ready to despatch 345 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 125 l2 95 l3 73 l4 59 d2 15 l5 116.5 l6
min. 212 l6
max. 297 w1 12.5 Weight
kg 0.26 | |||||||||||||||||||||||||||||||||
R3850.012-ZP | M12 | 125 | 107 | 90 | 66 | 17 | 146.0 | 264 | 344 | 16.0 | 0.40 | ||||||||||||||||||||||
£ 10.28 per unit (click for quantity discounts) Ready to despatch 201 Need more? Please call us.
d1 M12 l1 125 l2 107 l3 90 l4 66 d2 17 l5 146.0 l6
min. 264 l6
max. 344 w1 16.0 Weight
kg 0.40 | |||||||||||||||||||||||||||||||||
R3850.016-ZP | M16 | 170 | 146 | 100 | 85 | 22 | 165.0 | 311 | 421 | 16.0 | 0.95 | ||||||||||||||||||||||
£ 19.76 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 170 l2 146 l3 100 l4 85 d2 22 l5 165.0 l6
min. 311 l6
max. 421 w1 16.0 Weight
kg 0.95 | |||||||||||||||||||||||||||||||||
R3850.020-ZP | M20 | 200 | 170 | 105 | 100 | 24 | 180.0 | 350 | 480 | 18.0 | 1.64 | ||||||||||||||||||||||
£ 23.73 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 200 l2 170 l3 105 l4 100 d2 24 l5 180.0 l6
min. 350 l6
max. 480 w1 18.0 Weight
kg 1.64 | |||||||||||||||||||||||||||||||||
R3850.024-ZP | M24 | 255 | 213 | 135 | 120 | 33 | 225.0 | 439 | 609 | 30.0 | 2.85 | ||||||||||||||||||||||
Ready to despatch 16 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 255 l2 213 l3 135 l4 120 d2 33 l5 225.0 l6
min. 439 l6
max. 609 w1 30.0 Weight
kg 2.85 | |||||||||||||||||||||||||||||||||
R3850.030-ZP | M30 | 255 | 255 | 140 | 135 | 39 | 255.0 | 511 | 671 | 30.0 | 4.11 | ||||||||||||||||||||||
£ 29.11 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 l1 255 l2 255 l3 140 l4 135 d2 39 l5 255.0 l6
min. 511 l6
max. 671 w1 30.0 Weight
kg 4.11 | |||||||||||||||||||||||||||||||||
R3850.036-ZP | M36 | 295 | 260 | 170 | 140 | 37 | 300.0 | 561 | 741 | 32.0 | 7.45 | ||||||||||||||||||||||
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M36 l1 295 l2 260 l3 170 l4 140 d2 37 l5 300.0 l6
min. 561 l6
max. 741 w1 32.0 Weight
kg 7.45 |
Steel (1.0037),zinc-plated.
Hot dip galvanized body, available on request providing increased protection against corrosion. Please add -FZ for hot dip galvanized, e.g. R3804.006-FZ.
To DIN 1480 hook & eye.
Turnbuckles consist of a metal frame with right hand thread one end and left hand thread the other end. Used for tensioning by rotating turnbuckle body without twisting attached rope or cable.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.