Price & Availability | Article | d1 | l1 | l2 | l3 | l4 | d2 | l5 | l6 min. | l6 max. | w | Weight kg | |||||||||||||||||||||
R3848.008-ZP | M 8 | 110 | 68 | 116 | 28.75 | 8.5 | 125 | 250 | 325 | 9.0 | 0.14 | ||||||||||||||||||||||
Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 110 l2 68 l3 116 l4 28.75 d2 8.5 l5 125 l6
min. 250 l6
max. 325 w 9.0 Weight
kg 0.14 | |||||||||||||||||||||||||||||||||
R3848.010-ZP | M10 | 125 | 82 | 130 | 29.25 | 8.5 | 139 | 279 | 364 | 10.7 | 0.26 | ||||||||||||||||||||||
£ 18.91 per unit (click for quantity discounts) Ready to despatch 143 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 125 l2 82 l3 130 l4 29.25 d2 8.5 l5 139 l6
min. 279 l6
max. 364 w 10.7 Weight
kg 0.26 | |||||||||||||||||||||||||||||||||
R3848.012-ZP | M12 | 125 | 90 | 150 | 44.75 | 10.5 | 160 | 321 | 401 | 15.5 | 0.40 | ||||||||||||||||||||||
£ 26.65 per unit (click for quantity discounts) Ready to despatch 76 Need more? Please call us.
d1 M12 l1 125 l2 90 l3 150 l4 44.75 d2 10.5 l5 160 l6
min. 321 l6
max. 401 w 15.5 Weight
kg 0.40 | |||||||||||||||||||||||||||||||||
R3848.016-ZP | M16 | 170 | 102 | 172 | 45.25 | 12.5 | 186 | 372 | 482 | 20.0 | 0.64 | ||||||||||||||||||||||
£ 31.23 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 170 l2 102 l3 172 l4 45.25 d2 12.5 l5 186 l6
min. 372 l6
max. 482 w 20.0 Weight
kg 0.64 | |||||||||||||||||||||||||||||||||
R3848.020-ZP | M20 | 200 | 115 | 185 | 59.50 | 17.5 | 205 | 410 | 540 | 23.5 | 1.30 | ||||||||||||||||||||||
£ 48.79 per unit (click for quantity discounts) Ready to despatch 60 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 200 l2 115 l3 185 l4 59.50 d2 17.5 l5 205 l6
min. 410 l6
max. 540 w 23.5 Weight
kg 1.30 | |||||||||||||||||||||||||||||||||
R3848.024-ZP | M24 | 255 | 125 | 215 | 62.75 | 20.5 | 240 | 481 | 651 | 29.0 | 2.28 | ||||||||||||||||||||||
£ 69.48 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 255 l2 125 l3 215 l4 62.75 d2 20.5 l5 240 l6
min. 481 l6
max. 651 w 29.0 Weight
kg 2.28 | |||||||||||||||||||||||||||||||||
R3848.030-ZP | M30 | 255 | 150 | 255 | 89.50 | 25.5 | 290 | 581 | 741 | 34.0 | 4.02 | ||||||||||||||||||||||
Ready to despatch 13 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 l1 255 l2 150 l3 255 l4 89.50 d2 25.5 l5 290 l6
min. 581 l6
max. 741 w 34.0 Weight
kg 4.02 |
Steel body (1.0037), jaws (1.0503), zinc-plated.
Hot dip galvanized body, available on request providing increased protection against corrosion. Please add -FZ for hot dip galvanized, e.g. R3804.006-FZ.
To DIN 1480 jaw to jaw.
Turnbuckles consist of a metal frame with right hand thread one end and left hand thread the other end. Used for tensioning by rotating turnbuckle body without twisting attached rope or cable.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.