Price & Availability | Article | d1 | l1 | l2 | l3 | l4 | d2 | l5 | l6 | l7 | l8 min. | l 8 max. | Weight kg | |||||||||||||||||||||
R3838.008-ZP | M 8 | 110 | 75 | 50 | 125 | 9.0 | 4 | 20 | 11 | 250 | 325 | 0.19 | ||||||||||||||||||||||
£ 5.70 per unit (click for quantity discounts) Ready to despatch 142 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 110 l2 75 l3 50 l4 125 d2 9.0 l5 4 l6 20 l7 11 l8
min. 250 l 8
max. 325 Weight
kg 0.19 | ||||||||||||||||||||||||||||||||||
R3838.010-ZP | M10 | 110 | 90 | 60 | 150 | 10.5 | 4 | 25 | 13 | 300 | 385 | 0.30 | ||||||||||||||||||||||
£ 6.07 per unit (click for quantity discounts) Ready to despatch 43 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 110 l2 90 l3 60 l4 150 d2 10.5 l5 4 l6 25 l7 13 l8
min. 300 l 8
max. 385 Weight
kg 0.30 | ||||||||||||||||||||||||||||||||||
R3838.012-ZP | M12 | 125 | 91 | 74 | 165 | 13.0 | 5 | 30 | 16 | 331 | 411 | 0.48 | ||||||||||||||||||||||
£ 8.81 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M12 l1 125 l2 91 l3 74 l4 165 d2 13.0 l5 5 l6 30 l7 16 l8
min. 331 l 8
max. 411 Weight
kg 0.48 | ||||||||||||||||||||||||||||||||||
R3838.016-ZP | M16 | 125 | 105 | 135 | 240 | 14.0 | 8 | 40 | 20 | 481 | 591 | 1.14 | ||||||||||||||||||||||
£ 20.99 per unit (click for quantity discounts) Ready to despatch 22 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 125 l2 105 l3 135 l4 240 d2 14.0 l5 8 l6 40 l7 20 l8
min. 481 l 8
max. 591 Weight
kg 1.14 | ||||||||||||||||||||||||||||||||||
R3838.020-ZP | M20 | 200 | 105 | 135 | 240 | 17.0 | 9 | 44 | 26 | 480 | 610 | 1.84 | ||||||||||||||||||||||
£ 30.79 per unit (click for quantity discounts) Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 200 l2 105 l3 135 l4 240 d2 17.0 l5 9 l6 44 l7 26 l8
min. 480 l 8
max. 610 Weight
kg 1.84 | ||||||||||||||||||||||||||||||||||
R3838.024-ZP | M24 | 255 | 160 | 145 | 305 | 22.0 | 10 | 70 | 43 | 611 | 781 | 3.10 | ||||||||||||||||||||||
£ 54.61 per unit (click for quantity discounts) Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 255 l2 160 l3 145 l4 305 d2 22.0 l5 10 l6 70 l7 43 l8
min. 611 l 8
max. 781 Weight
kg 3.10 |
Steel (1.0037 up to M48 then 1.0052), zinc-plated.
Hot dip galvanized body, available on request providing increased protection against corrosion. Please add -FZ for hot dip galvanized, e.g. R3804.006-FZ.
To DIN 1480 plain ends.
Turnbuckles consist of a metal frame with right hand thread one end and left hand thread the other end. Used for tensioning by rotating turnbuckle body without twisting attached rope or cable.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.