Price & Availability | Article | d1 | l1 | l2 | l3 | l4 min. | l4 max. | w1 | Weight kg | |||||||||||||||||||||
R3844.006-ZP | M 6 | 110 | 50 | 77.0 | 154 | 234 | 8.0 | 0.09 | ||||||||||||||||||||||
£ 5.35 per unit (click for quantity discounts) Ready to despatch 407 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 110 l2 50 l3 77.0 l4
min. 154 l4
max. 234 w1 8.0 Weight
kg 0.09 | ||||||||||||||||||||||||||||||
R3844.008-ZP | M 8 | 110 | 60 | 98.0 | 196 | 271 | 10.0 | 0.16 | ||||||||||||||||||||||
£ 6.58 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 110 l2 60 l3 98.0 l4
min. 196 l4
max. 271 w1 10.0 Weight
kg 0.16 | ||||||||||||||||||||||||||||||
R3844.010-ZP | M10 | 125 | 73 | 116.5 | 233 | 318 | 12.5 | 0.27 | ||||||||||||||||||||||
£ 11.56 per unit (click for quantity discounts) Ready to despatch 445 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 125 l2 73 l3 116.5 l4
min. 233 l4
max. 318 w1 12.5 Weight
kg 0.27 | ||||||||||||||||||||||||||||||
R3844.012-ZP | M12 | 125 | 90 | 146.0 | 293 | 373 | 16.0 | 0.42 | ||||||||||||||||||||||
£ 11.60 per unit (click for quantity discounts) Ready to despatch 222 Need more? Please call us.
d1 M12 l1 125 l2 90 l3 146.0 l4
min. 293 l4
max. 373 w1 16.0 Weight
kg 0.42 | ||||||||||||||||||||||||||||||
R3844.016-ZP | M16 | 170 | 100 | 165.0 | 330 | 440 | 16.0 | 1.00 | ||||||||||||||||||||||
£ 15.78 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 170 l2 100 l3 165.0 l4
min. 330 l4
max. 440 w1 16.0 Weight
kg 1.00 | ||||||||||||||||||||||||||||||
R3844.020-ZP | M20 | 200 | 105 | 180.0 | 360 | 490 | 18.0 | 1.66 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 200 l2 105 l3 180.0 l4
min. 360 l4
max. 490 w1 18.0 Weight
kg 1.66 | ||||||||||||||||||||||||||||||
R3844.024-ZP | M24 | 255 | 135 | 225.0 | 451 | 621 | 30.0 | 2.98 | ||||||||||||||||||||||
Ready to despatch 16 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 255 l2 135 l3 225.0 l4
min. 451 l4
max. 621 w1 30.0 Weight
kg 2.98 | ||||||||||||||||||||||||||||||
R3844.030-ZP | M30 | 255 | 140 | 255.0 | 451 | 611 | 30.0 | 4.28 | ||||||||||||||||||||||
Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 l1 255 l2 140 l3 255.0 l4
min. 451 l4
max. 611 w1 30.0 Weight
kg 4.28 | ||||||||||||||||||||||||||||||
R3844.036-ZP | M36 | 295 | 170 | 300.0 | 601 | 781 | 32.0 | 7.70 | ||||||||||||||||||||||
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M36 l1 295 l2 170 l3 300.0 l4
min. 601 l4
max. 781 w1 32.0 Weight
kg 7.70 |
Steel (1.0037), zinc-plated.
Hot dip galvanized body, available on request providing increased protection against corrosion. Please add -FZ for hot dip galvanized, e.g. R3804.006-FZ.
To DIN 1480 hook to hook.
Turnbuckles consist of a metal frame with right hand thread one end and left hand thread the other end. Used for tensioning by rotating turnbuckle body without twisting attached rope or cable.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.