Price & Availability | Article | d1 | l1 | l2 | l3 | l4 min. | l4 max. | d2 | Weight kg | |||||||||||||||||||||
R3840.006-ZP | M 6 | 110 | 74 | 50 | 148 | 228 | 10 | 0.09 | ||||||||||||||||||||||
£ 1.31 per unit (click for quantity discounts) Ready to despatch 308 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 6 l1 110 l2 74 l3 50 l4
min. 148 l4
max. 228 d2 10 Weight
kg 0.09 | ||||||||||||||||||||||||||||||
R3840.008-ZP | M 8 | 110 | 80 | 52 | 160 | 235 | 11 | 0.14 | ||||||||||||||||||||||
£ 2.62 per unit (click for quantity discounts) Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M 8 l1 110 l2 80 l3 52 l4
min. 160 l4
max. 235 d2 11 Weight
kg 0.14 | ||||||||||||||||||||||||||||||
R3840.010-ZP | M10 | 125 | 95 | 59 | 191 | 276 | 15 | 0.25 | ||||||||||||||||||||||
£ 3.53 per unit (click for quantity discounts) Ready to despatch 421 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M10 l1 125 l2 95 l3 59 l4
min. 191 l4
max. 276 d2 15 Weight
kg 0.25 | ||||||||||||||||||||||||||||||
R3840.012-ZP | M12 | 125 | 107 | 66 | 215 | 295 | 17 | 0.37 | ||||||||||||||||||||||
£ 4.89 per unit (click for quantity discounts) Ready to despatch 201 Need more? Please call us.
d1 M12 l1 125 l2 107 l3 66 l4
min. 215 l4
max. 295 d2 17 Weight
kg 0.37 | ||||||||||||||||||||||||||||||
R3840.016-ZP | M16 | 170 | 146 | 85 | 292 | 402 | 22 | 0.90 | ||||||||||||||||||||||
£ 10.56 per unit (click for quantity discounts) Ready to despatch 6 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M16 l1 170 l2 146 l3 85 l4
min. 292 l4
max. 402 d2 22 Weight
kg 0.90 | ||||||||||||||||||||||||||||||
R3840.020-ZP | M20 | 200 | 170 | 100 | 340 | 470 | 24 | 1.62 | ||||||||||||||||||||||
£ 26.77 per unit (click for quantity discounts) Ready to despatch 51 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M20 l1 200 l2 170 l3 100 l4
min. 340 l4
max. 470 d2 24 Weight
kg 1.62 | ||||||||||||||||||||||||||||||
R3840.024-ZP | M24 | 255 | 213 | 134 | 427 | 597 | 33 | 2.72 | ||||||||||||||||||||||
£ 26.13 per unit (click for quantity discounts) Ready to despatch 5 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M24 l1 255 l2 213 l3 134 l4
min. 427 l4
max. 597 d2 33 Weight
kg 2.72 | ||||||||||||||||||||||||||||||
R3840.030-ZP | M30 | 255 | 255 | 150 | 511 | 671 | 39 | 3.94 | ||||||||||||||||||||||
£ 30.48 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M30 l1 255 l2 255 l3 150 l4
min. 511 l4
max. 671 d2 39 Weight
kg 3.94 | ||||||||||||||||||||||||||||||
R3840.036-ZP | M36 | 295 | 260 | 150 | 521 | 701 | 37 | 7.20 | ||||||||||||||||||||||
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M36 l1 295 l2 260 l3 150 l4
min. 521 l4
max. 701 d2 37 Weight
kg 7.20 | ||||||||||||||||||||||||||||||
R3840.042-ZP | M42 | 330 | 285 | 165 | 570 | 770 | 48 | 10.70 | ||||||||||||||||||||||
Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M42 l1 330 l2 285 l3 165 l4
min. 570 l4
max. 770 d2 48 Weight
kg 10.70 | ||||||||||||||||||||||||||||||
R3840.048-ZP | M48 | 355 | 335 | 185 | 671 | 866 | 58 | 19.10 | ||||||||||||||||||||||
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1 M48 l1 355 l2 335 l3 185 l4
min. 671 l4
max. 866 d2 58 Weight
kg 19.10 |
Steel (1.0037), zinc-plated.
Hot dip galvanized body, available on request providing increased protection against corrosion. Please add -FZ for hot dip galvanized, e.g. R3804.006-FZ.
To DIN 1480 eye to eye.
Turnbuckles consist of a metal frame with right hand thread one end and left hand thread the other end. Used for tensioning by rotating turnbuckle body without twisting attached rope or cable.
Turnbuckles are not to be used for lifting.
Only suitable for use in tension.