Miniature Dovetail Stages
X axis
Price & Availability | Article | h1 | Travel | Load max. kg | w1 | Accuracy | d1 | d2 | ||||||
L3305.100 | 25 | ±40 | 3.0 | 25 | 30µ | M2 | M2 | |||||||
£ 291.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 25 Travel ±40 Load
max.
kg 3.0 w1 25 Accuracy 30µ d1 M2 d2 M2 | ||||||||||||||
L3305.150 | 25 | ±60 | 3.0 | 25 | 40µ | M4 | M2 | |||||||
£ 380.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 25 Travel ±60 Load
max.
kg 3.0 w1 25 Accuracy 40µ d1 M4 d2 M2 | ||||||||||||||
L3305.200 | 25 | ±95 | 3.0 | 25 | 50µ | M4 | M2 | |||||||
£ 456.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 25 Travel ±95 Load
max.
kg 3.0 w1 25 Accuracy 50µ d1 M4 d2 M2 |
Price & Availability | Article | d3 for | d4 | d5 | h2 | h3 | h4 | l1 | l2 | l3 | l4 | l5 | w2 | w3 | w4 | ||||||
L3305.100 | M3 | 15 | 8 | 17.1 | 14.8 | 6 | 100 | 42 | 30 | 25 | 15 | 15 | 40.2 | 24.5 | |||||||
£ 291.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 for M3 d4 15 d5 8 h2 17.1 h3 14.8 h4 6 l1 100 l2 42 l3 30 l4 25 l5 15 w2 15 w3 40.2 w4 24.5 | |||||||||||||||||||||
L3305.150 | M3 | 15 | 8 | 17.1 | 14.8 | 6 | 150 | 42 | 30 | 25 | 15 | 15 | 40.2 | 24.5 | |||||||
£ 380.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 for M3 d4 15 d5 8 h2 17.1 h3 14.8 h4 6 l1 150 l2 42 l3 30 l4 25 l5 15 w2 15 w3 40.2 w4 24.5 | |||||||||||||||||||||
L3305.200 | M3 | 15 | 8 | 17.1 | 14.8 | 6 | 200 | 42 | 30 | 25 | 15 | 15 | 40.2 | 24.5 | |||||||
£ 456.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d3 for M3 d4 15 d5 8 h2 17.1 h3 14.8 h4 6 l1 200 l2 42 l3 30 l4 25 l5 15 w2 15 w3 40.2 w4 24.5 |
Aluminium body blackened, steel knob.
Travel 18mm for one revolution.
Minimum vernier reading 0,1mm.
Straightness accuracy 30µ.
Use screwdriver to adjust knob to allow coarse or fine adjustment.