Miniature Dovetail Stages
X axis
Price & Availability | Article | h1 | Travel | Load max. kg | w1 | d1 | d2 | d3 | ||||||
L3300.025-X | 15 | ±3 | 3.0 | 25 | M2 | - | 6 | |||||||
£ 175.72 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 15 Travel ±3 Load
max.
kg 3.0 w1 25 d1 M2 d2 - d3 6 | ||||||||||||||
L3300.040-X | 15 | ±7 | 3.0 | 40 | M3 | M2 | 6 | |||||||
£ 175.72 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 15 Travel ±7 Load
max.
kg 3.0 w1 40 d1 M3 d2 M2 d3 6 | ||||||||||||||
L3300.060-X | 17 | ±9 | 4.0 | 60 | M4 | M3 | 10 | |||||||
£ 202.76 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 17 Travel ±9 Load
max.
kg 4.0 w1 60 d1 M4 d2 M3 d3 10 |
Price & Availability | Article | d4 | d5 | h2 | h3 | l1 | l2 | w2 | w3 | w4 | w5 | w6 | w7 | ||||||
L3300.025-X | 12 | 2.5 | 11.5 | 7.0 | 6.7 | 23 | 10 | - | 15 | 20 | 8 | 20 | |||||||
£ 175.72 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d4 12 d5 2.5 h2 11.5 h3 7.0 l1 6.7 l2 23 w2 10 w3 - w4 15 w5 20 w6 8 w7 20 | |||||||||||||||||||
L3300.040-X | 12 | 3.5 | 11.5 | 7.0 | 6.7 | 23 | 20 | 20 | 28 | 20 | 8 | 32 | |||||||
£ 175.72 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d4 12 d5 3.5 h2 11.5 h3 7.0 l1 6.7 l2 23 w2 20 w3 20 w4 28 w5 20 w6 8 w7 32 | |||||||||||||||||||
L3300.060-X | 12 | 4.5 | 10.5 | 6.5 | 11.5 | 20 | 25 | 32 | 40 | 20 | 8 | 50 | |||||||
£ 202.76 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d4 12 d5 4.5 h2 10.5 h3 6.5 l1 11.5 l2 20 w2 25 w3 32 w4 40 w5 20 w6 8 w7 50 |
Brass, blackened body, aluminium knob.
Travel 0,5mm for one revolution.
Minimum vernier reading 0,1mm.
Straightness accuracy 30µ.