Miniature Dovetail Stages
X axis
Price & Availability | Article | h1 | Travel | Load max. kg | w1 | d1 | d2 | d3 | h2 | l1 | l2 | l3 | l4 | w2 | w3 | w4 | w5 | |||||||||||||||
L3303.042-X | 34 | ±12 | 3.0 | 24.8 | 4.5 | M4 | 15 | 8 | 42 | 50 | 40 | 20 | 50 | 40 | 15 | 17.8 | ||||||||||||||||
£ 247.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 34 Travel ±12 Load
max.
kg 3.0 w1 24.8 d1 4.5 d2 M4 d3 15 h2 8 l1 42 l2 50 l3 40 l4 20 w2 50 w3 40 w4 15 w5 17.8 | ||||||||||||||||||||||||||||||||
L3303.060-X | 34 | ±21 | 4.0 | 40.0 | 4.5 | M4 | 15 | 8 | 60 | 60 | 50 | 20 | 60 | 50 | 25 | 17.8 | ||||||||||||||||
£ 277.10 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 34 Travel ±21 Load
max.
kg 4.0 w1 40.0 d1 4.5 d2 M4 d3 15 h2 8 l1 60 l2 60 l3 50 l4 20 w2 60 w3 50 w4 25 w5 17.8 | ||||||||||||||||||||||||||||||||
L3303.090-X | 34 | ±35 | 4.0 | 40.0 | 4.5 | M4 | 15 | 8 | 90 | 60 | 50 | 20 | 60 | 50 | 25 | 17.8 | ||||||||||||||||
£ 310.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 34 Travel ±35 Load
max.
kg 4.0 w1 40.0 d1 4.5 d2 M4 d3 15 h2 8 l1 90 l2 60 l3 50 l4 20 w2 60 w3 50 w4 25 w5 17.8 | ||||||||||||||||||||||||||||||||
L3303.140-X | 34 | ±60 | 4.0 | 40.0 | 4.5 | M4 | 15 | 8 | 140 | 60 | 50 | 20 | 60 | 50 | 25 | 17.8 | ||||||||||||||||
£ 405.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
h1 34 Travel ±60 Load
max.
kg 4.0 w1 40.0 d1 4.5 d2 M4 d3 15 h2 8 l1 140 l2 60 l3 50 l4 20 w2 60 w3 50 w4 25 w5 17.8 |
Aluminium body blackened, steel knob.
Travel 18mm for one revolution.
Minimum vernier reading 0,1mm.
Straightness accuracy 30µ.