Lightweight aluminium linear guideways provide up to a 60% weight saving compared to the steel linear guideways. In addition, aluminium has good corrosion resistance and the raceways and ball bearings are made of steel or stainless steel to allow the lightweight rails to withstand heavy use.
Aluminium Guideways