Price & Availability | Article | Rail size | l1 | w1 | h1 | d3 | h3 | l2 | l3 | Weight kg | ||||||||||||||||||
L1018.15-0180-R | 15 | 180 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.1 | |||||||||||||||||||
£ 28.02 per unit (click for quantity discounts) Ready to despatch 290 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 180 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.1 | ||||||||||||||||||||||||||||
L1018.15-0240-R | 15 | 240 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.1 | |||||||||||||||||||
£ 38.32 per unit (click for quantity discounts) Ready to despatch 210 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 240 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.1 | ||||||||||||||||||||||||||||
L1018.15-0300-R | 15 | 300 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.2 | |||||||||||||||||||
£ 46.62 per unit (click for quantity discounts) Ready to despatch 170 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 300 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.2 | ||||||||||||||||||||||||||||
L1018.15-0360-R | 15 | 360 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.2 | |||||||||||||||||||
£ 55.53 per unit (click for quantity discounts) Ready to despatch 143 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 360 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.2 | ||||||||||||||||||||||||||||
L1018.15-0420-R | 15 | 420 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.2 | |||||||||||||||||||
£ 63.84 per unit (click for quantity discounts) Ready to despatch 118 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 420 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.2 | ||||||||||||||||||||||||||||
L1018.15-0480-R | 15 | 480 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.3 | |||||||||||||||||||
£ 72.19 per unit (click for quantity discounts) Ready to despatch 98 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 480 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.3 | ||||||||||||||||||||||||||||
L1018.15-0540-R | 15 | 540 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.3 | |||||||||||||||||||
£ 80.75 per unit (click for quantity discounts) Ready to despatch 90 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 540 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.3 | ||||||||||||||||||||||||||||
L1018.15-0600-R | 15 | 600 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.3 | |||||||||||||||||||
£ 89.10 per unit (click for quantity discounts) Ready to despatch 76 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 600 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.3 | ||||||||||||||||||||||||||||
L1018.15-0660-R | 15 | 660 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.4 | |||||||||||||||||||
£ 97.45 per unit (click for quantity discounts) Ready to despatch 72 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 660 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.4 | ||||||||||||||||||||||||||||
L1018.15-0720-R | 15 | 720 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.4 | |||||||||||||||||||
£ 105.77 per unit (click for quantity discounts) Ready to despatch 65 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 720 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.4 | ||||||||||||||||||||||||||||
L1018.15-0780-R | 15 | 780 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.4 | |||||||||||||||||||
£ 114.12 per unit (click for quantity discounts) Ready to despatch 59 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 780 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.4 | ||||||||||||||||||||||||||||
L1018.15-0840-R | 15 | 840 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.5 | |||||||||||||||||||
£ 122.68 per unit (click for quantity discounts) Ready to despatch 52 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 840 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.5 | ||||||||||||||||||||||||||||
L1018.15-0900-R | 15 | 900 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.5 | |||||||||||||||||||
£ 131.04 per unit (click for quantity discounts) Ready to despatch 52 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 900 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.5 | ||||||||||||||||||||||||||||
L1018.15-0960-R | 15 | 960 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.5 | |||||||||||||||||||
£ 139.39 per unit (click for quantity discounts) Ready to despatch 46 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 960 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.5 | ||||||||||||||||||||||||||||
L1018.15-1020-R | 15 | 1020 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.6 | |||||||||||||||||||
£ 156.69 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 1020 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.6 | ||||||||||||||||||||||||||||
L1018.15-1080-R | 15 | 1080 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.6 | |||||||||||||||||||
£ 165.04 per unit (click for quantity discounts) Ready to despatch 38 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 1080 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.6 | ||||||||||||||||||||||||||||
L1018.15-1140-R | 15 | 1140 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.6 | |||||||||||||||||||
£ 173.36 per unit (click for quantity discounts) Ready to despatch 31 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 1140 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.6 | ||||||||||||||||||||||||||||
L1018.15-1200-R | 15 | 1200 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.7 | |||||||||||||||||||
£ 181.71 per unit (click for quantity discounts) Ready to despatch 31 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 1200 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.7 | ||||||||||||||||||||||||||||
L1018.15-1260-R | 15 | 1260 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.7 | |||||||||||||||||||
£ 190.01 per unit (click for quantity discounts) Ready to despatch 31 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 1260 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.7 | ||||||||||||||||||||||||||||
L1018.15-1320-R | 15 | 1320 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.8 | |||||||||||||||||||
£ 198.37 per unit (click for quantity discounts) Ready to despatch 31 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 1320 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.8 | ||||||||||||||||||||||||||||
L1018.15-1380-R | 15 | 1380 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.8 | |||||||||||||||||||
£ 206.72 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 1380 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.8 | ||||||||||||||||||||||||||||
L1018.15-1440-R | 15 | 1440 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.8 | |||||||||||||||||||
£ 215.03 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 1440 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.8 | ||||||||||||||||||||||||||||
L1018.15-1500-R | 15 | 1500 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.9 | |||||||||||||||||||
£ 223.39 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 1500 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.9 | ||||||||||||||||||||||||||||
L1018.15-1560-R | 15 | 1560 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.9 | |||||||||||||||||||
£ 231.70 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 1560 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.9 | ||||||||||||||||||||||||||||
L1018.15-1620-R | 15 | 1620 | 15 | 14.3 | M5 | 7 | 60 | 28 | 0.9 | |||||||||||||||||||
£ 240.05 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 1620 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 0.9 | ||||||||||||||||||||||||||||
L1018.15-1680-R | 15 | 1680 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.0 | |||||||||||||||||||
£ 248.41 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 1680 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.0 | ||||||||||||||||||||||||||||
L1018.15-1740-R | 15 | 1740 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.0 | |||||||||||||||||||
£ 256.71 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 1740 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.0 | ||||||||||||||||||||||||||||
L1018.15-1800-R | 15 | 1800 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.0 | |||||||||||||||||||
£ 265.06 per unit (click for quantity discounts) Ready to despatch 24 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 1800 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.0 | ||||||||||||||||||||||||||||
L1018.15-1860-R | 15 | 1860 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.1 | |||||||||||||||||||
£ 273.37 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 1860 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.1 | ||||||||||||||||||||||||||||
L1018.15-1940-R | 15 | 1940 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.1 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
Rail size 15 l1 1940 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.1 | ||||||||||||||||||||||||||||
L1018.15-1980-R | 15 | 1980 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.1 | |||||||||||||||||||
£ 290.08 per unit (click for quantity discounts) Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 1980 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.1 | ||||||||||||||||||||||||||||
L1018.15-2040-R | 15 | 2040 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.2 | |||||||||||||||||||
£ 301.88 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 2040 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.2 | ||||||||||||||||||||||||||||
L1018.15-2100-R | 15 | 2100 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.2 | |||||||||||||||||||
£ 310.23 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 2100 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.2 | ||||||||||||||||||||||||||||
L1018.15-2160-R | 15 | 2160 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.2 | |||||||||||||||||||
£ 318.55 per unit (click for quantity discounts) Ready to despatch 13 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 2160 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.2 | ||||||||||||||||||||||||||||
L1018.15-2220-R | 15 | 2220 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.3 | |||||||||||||||||||
£ 326.90 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 2220 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.3 | ||||||||||||||||||||||||||||
L1018.15-2280-R | 15 | 2280 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.3 | |||||||||||||||||||
£ 335.25 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 2280 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.3 | ||||||||||||||||||||||||||||
L1018.15-2340-R | 15 | 2340 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.3 | |||||||||||||||||||
£ 343.57 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 2340 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.3 | ||||||||||||||||||||||||||||
L1018.15-2400-R | 15 | 2400 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.4 | |||||||||||||||||||
£ 351.92 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 2400 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.4 | ||||||||||||||||||||||||||||
L1018.15-2460-R | 15 | 2460 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.4 | |||||||||||||||||||
£ 360.22 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 2460 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.4 | ||||||||||||||||||||||||||||
L1018.15-2520-R | 15 | 2520 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.4 | |||||||||||||||||||
£ 368.58 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 2520 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.4 | ||||||||||||||||||||||||||||
L1018.15-2580-R | 15 | 2580 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.5 | |||||||||||||||||||
£ 376.93 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 2580 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.5 | ||||||||||||||||||||||||||||
L1018.15-2640-R | 15 | 2640 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.5 | |||||||||||||||||||
£ 385.24 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 2640 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.5 | ||||||||||||||||||||||||||||
L1018.15-2700-R | 15 | 2700 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.5 | |||||||||||||||||||
£ 393.60 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 2700 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.5 | ||||||||||||||||||||||||||||
L1018.15-2760-R | 15 | 2760 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.6 | |||||||||||||||||||
£ 401.90 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 2760 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.6 | ||||||||||||||||||||||||||||
L1018.15-2820-R | 15 | 2820 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.6 | |||||||||||||||||||
£ 410.25 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 2820 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.6 | ||||||||||||||||||||||||||||
L1018.15-2880-R | 15 | 2880 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.6 | |||||||||||||||||||
£ 418.60 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 2880 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.6 | ||||||||||||||||||||||||||||
L1018.15-2940-R | 15 | 2940 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.7 | |||||||||||||||||||
£ 426.92 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 2940 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.7 | ||||||||||||||||||||||||||||
L1018.15-3000-R | 15 | 3000 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.7 | |||||||||||||||||||
£ 435.27 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 3000 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.7 | ||||||||||||||||||||||||||||
L1018.15-3060-R | 15 | 3060 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.7 | |||||||||||||||||||
£ 443.58 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 3060 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.7 | ||||||||||||||||||||||||||||
L1018.15-3120-R | 15 | 3120 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.8 | |||||||||||||||||||
£ 451.94 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 3120 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.8 | ||||||||||||||||||||||||||||
L1018.15-3180-R | 15 | 3180 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.8 | |||||||||||||||||||
£ 460.29 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 3180 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.8 | ||||||||||||||||||||||||||||
L1018.15-3240-R | 15 | 3240 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.8 | |||||||||||||||||||
£ 468.59 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 3240 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.8 | ||||||||||||||||||||||||||||
L1018.15-3300-R | 15 | 3300 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.9 | |||||||||||||||||||
£ 476.95 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 3300 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.9 | ||||||||||||||||||||||||||||
L1018.15-3360-R | 15 | 3360 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.9 | |||||||||||||||||||
£ 485.26 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 3360 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.9 | ||||||||||||||||||||||||||||
L1018.15-3420-R | 15 | 3420 | 15 | 14.3 | M5 | 7 | 60 | 28 | 1.9 | |||||||||||||||||||
£ 493.61 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 3420 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 1.9 | ||||||||||||||||||||||||||||
L1018.15-3480-R | 15 | 3480 | 15 | 14.3 | M5 | 7 | 60 | 28 | 2.0 | |||||||||||||||||||
£ 501.97 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 3480 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 2.0 | ||||||||||||||||||||||||||||
L1018.15-3540-R | 15 | 3540 | 15 | 14.3 | M5 | 7 | 60 | 28 | 2.0 | |||||||||||||||||||
£ 510.27 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 3540 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 2.0 | ||||||||||||||||||||||||||||
L1018.15-3600-R | 15 | 3600 | 15 | 14.3 | M5 | 7 | 60 | 28 | 2.1 | |||||||||||||||||||
£ 518.62 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 3600 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 2.1 | ||||||||||||||||||||||||||||
L1018.15-3660-R | 15 | 3660 | 15 | 14.3 | M5 | 7 | 60 | 28 | 2.1 | |||||||||||||||||||
£ 526.93 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 3660 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 2.1 | ||||||||||||||||||||||||||||
L1018.15-3720-R | 15 | 3720 | 15 | 14.3 | M5 | 7 | 60 | 28 | 2.1 | |||||||||||||||||||
£ 535.29 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 3720 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 2.1 | ||||||||||||||||||||||||||||
L1018.15-3780-R | 15 | 3780 | 15 | 14.3 | M5 | 7 | 60 | 28 | 2.2 | |||||||||||||||||||
£ 543.60 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 3780 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 2.2 | ||||||||||||||||||||||||||||
L1018.15-3840-R | 15 | 3840 | 15 | 14.3 | M5 | 7 | 60 | 28 | 2.2 | |||||||||||||||||||
£ 551.95 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 3840 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 2.2 | ||||||||||||||||||||||||||||
L1018.15-3900-R | 15 | 3900 | 15 | 14.3 | M5 | 7 | 60 | 28 | 2.2 | |||||||||||||||||||
£ 560.31 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 3900 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 2.2 | ||||||||||||||||||||||||||||
L1018.15-3960-R | 15 | 3960 | 15 | 14.3 | M5 | 7 | 60 | 28 | 2.3 | |||||||||||||||||||
£ 568.61 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 3960 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 2.3 | ||||||||||||||||||||||||||||
L1018.15-4000-R | 15 | 4000 | 15 | 14.3 | M5 | 7 | 60 | 28 | 2.3 | |||||||||||||||||||
£ 335.86 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 15 l1 4000 w1 15 h1 14.3 d3 M5 h3 7 l2 60 l3 28 Weight
kg 2.3 |
Aluminium profile (AlMgSi0.5,anodized 12-15µ). Raceway stainless steel (X46Cr13), hardened to 58-62HRC.
Compact, light-weight design. 60% saving versus steel versions. The aluminium rails are made of high quality aluminium alloy with hardened stainless steel raceway.
These are very lightweight aluminium rails and can only be used with our lightweight aluminium carriages. For standard steel linear guideways and carriages see part no. L1016.