Price & Availability | Article | Rail size | l1 | w1 | h1 | d1 | d2 | h2 | l2 | l3 | Weight kg | ||||||||||||||||||
L1018.25-0180 | 25 | 180 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.2 | |||||||||||||||||||
£ 32.56 per unit (click for quantity discounts) Ready to despatch 270 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 180 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.2 | |||||||||||||||||||||||||||||
L1018.25-0240 | 25 | 240 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.3 | |||||||||||||||||||
£ 44.43 per unit (click for quantity discounts) Ready to despatch 197 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 240 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.3 | |||||||||||||||||||||||||||||
L1018.25-0300 | 25 | 300 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.4 | |||||||||||||||||||
£ 54.27 per unit (click for quantity discounts) Ready to despatch 157 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 300 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.4 | |||||||||||||||||||||||||||||
L1018.25-0360 | 25 | 360 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.5 | |||||||||||||||||||
£ 64.65 per unit (click for quantity discounts) Ready to despatch 129 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 360 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.5 | |||||||||||||||||||||||||||||
L1018.25-0420 | 25 | 420 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.5 | |||||||||||||||||||
£ 74.48 per unit (click for quantity discounts) Ready to despatch 108 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 420 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.5 | |||||||||||||||||||||||||||||
L1018.25-0480 | 25 | 480 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.6 | |||||||||||||||||||
£ 84.37 per unit (click for quantity discounts) Ready to despatch 95 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 480 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.6 | |||||||||||||||||||||||||||||
L1018.25-0540 | 25 | 540 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.7 | |||||||||||||||||||
£ 94.45 per unit (click for quantity discounts) Ready to despatch 79 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 540 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.7 | |||||||||||||||||||||||||||||
L1018.25-0600 | 25 | 600 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.8 | |||||||||||||||||||
£ 104.33 per unit (click for quantity discounts) Ready to despatch 70 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 600 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.8 | |||||||||||||||||||||||||||||
L1018.25-0660 | 25 | 660 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.8 | |||||||||||||||||||
£ 114.16 per unit (click for quantity discounts) Ready to despatch 67 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 660 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.8 | |||||||||||||||||||||||||||||
L1018.25-0720 | 25 | 720 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.9 | |||||||||||||||||||
£ 124.05 per unit (click for quantity discounts) Ready to despatch 58 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 720 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.9 | |||||||||||||||||||||||||||||
L1018.25-0780 | 25 | 780 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 1.0 | |||||||||||||||||||
£ 133.89 per unit (click for quantity discounts) Ready to despatch 56 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 780 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 1.0 | |||||||||||||||||||||||||||||
L1018.25-0840 | 25 | 840 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 1.1 | |||||||||||||||||||
£ 144.01 per unit (click for quantity discounts) Ready to despatch 47 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 840 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 1.1 | |||||||||||||||||||||||||||||
L1018.25-0900 | 25 | 900 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 1.1 | |||||||||||||||||||
£ 153.85 per unit (click for quantity discounts) Ready to despatch 43 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 900 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 1.1 | |||||||||||||||||||||||||||||
L1018.25-0960 | 25 | 960 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 1.2 | |||||||||||||||||||
£ 163.74 per unit (click for quantity discounts) Ready to despatch 43 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 960 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 1.2 | |||||||||||||||||||||||||||||
L1018.25-1020 | 25 | 1020 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.0 | |||||||||||||||||||
£ 182.57 per unit (click for quantity discounts) Ready to despatch 28 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 1020 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.0 | |||||||||||||||||||||||||||||
L1018.25-1080 | 25 | 1080 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.1 | |||||||||||||||||||
£ 192.45 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 1080 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.1 | |||||||||||||||||||||||||||||
L1018.25-1140 | 25 | 1140 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.2 | |||||||||||||||||||
£ 202.28 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 1140 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.2 | |||||||||||||||||||||||||||||
L1018.25-1200 | 25 | 1200 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.3 | |||||||||||||||||||
£ 212.17 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 1200 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.3 | |||||||||||||||||||||||||||||
L1018.25-1260 | 25 | 1260 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.3 | |||||||||||||||||||
£ 222.00 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 1260 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.3 | |||||||||||||||||||||||||||||
L1018.25-1320 | 25 | 1320 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.4 | |||||||||||||||||||
£ 231.88 per unit (click for quantity discounts) Ready to despatch 27 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 1320 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.4 | |||||||||||||||||||||||||||||
L1018.25-1380 | 25 | 1380 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.5 | |||||||||||||||||||
£ 241.72 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 1380 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.5 | |||||||||||||||||||||||||||||
L1018.25-1440 | 25 | 1440 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.6 | |||||||||||||||||||
£ 251.60 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 1440 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.6 | |||||||||||||||||||||||||||||
L1018.25-1500 | 25 | 1500 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.6 | |||||||||||||||||||
£ 261.44 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 1500 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.6 | |||||||||||||||||||||||||||||
L1018.25-1560 | 25 | 1560 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.7 | |||||||||||||||||||
£ 271.32 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 1560 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.7 | |||||||||||||||||||||||||||||
L1018.25-1620 | 25 | 1620 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.8 | |||||||||||||||||||
£ 281.15 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 1620 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.8 | |||||||||||||||||||||||||||||
L1018.25-1680 | 25 | 1680 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.9 | |||||||||||||||||||
£ 290.98 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 1680 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.9 | |||||||||||||||||||||||||||||
L1018.25-1740 | 25 | 1740 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.9 | |||||||||||||||||||
£ 300.86 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 1740 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.9 | |||||||||||||||||||||||||||||
L1018.25-1800 | 25 | 1800 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 1.0 | |||||||||||||||||||
£ 310.71 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 1800 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 1.0 | |||||||||||||||||||||||||||||
L1018.25-1860 | 25 | 1860 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 1.1 | |||||||||||||||||||
£ 320.58 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 1860 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 1.1 | |||||||||||||||||||||||||||||
L1018.25-1920 | 25 | 1920 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 1.2 | |||||||||||||||||||
£ 330.42 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 1920 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 1.2 | |||||||||||||||||||||||||||||
L1018.25-1980 | 25 | 1980 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 1.2 | |||||||||||||||||||
£ 340.30 per unit (click for quantity discounts) Ready to despatch 18 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 1980 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 1.2 | |||||||||||||||||||||||||||||
L1018.25-2040 | 25 | 2040 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.1 | |||||||||||||||||||
£ 353.63 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 2040 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.1 | |||||||||||||||||||||||||||||
L1018.25-2100 | 25 | 2100 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.1 | |||||||||||||||||||
£ 363.52 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 2100 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.1 | |||||||||||||||||||||||||||||
L1018.25-2160 | 25 | 2160 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.2 | |||||||||||||||||||
£ 373.35 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 2160 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.2 | |||||||||||||||||||||||||||||
L1018.25-2220 | 25 | 2220 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.3 | |||||||||||||||||||
£ 383.23 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 2220 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.3 | |||||||||||||||||||||||||||||
L1018.25-2280 | 25 | 2280 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.4 | |||||||||||||||||||
£ 393.06 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 2280 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.4 | |||||||||||||||||||||||||||||
L1018.25-2340 | 25 | 2340 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.4 | |||||||||||||||||||
£ 402.95 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 2340 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.4 | |||||||||||||||||||||||||||||
L1018.25-2400 | 25 | 2400 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.5 | |||||||||||||||||||
£ 412.79 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 2400 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.5 | |||||||||||||||||||||||||||||
L1018.25-2460 | 25 | 2460 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.6 | |||||||||||||||||||
£ 422.66 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 2460 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.6 | |||||||||||||||||||||||||||||
L1018.25-2520 | 25 | 2520 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.7 | |||||||||||||||||||
£ 432.50 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 2520 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.7 | |||||||||||||||||||||||||||||
L1018.25-2580 | 25 | 2580 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.7 | |||||||||||||||||||
£ 442.39 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 2580 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.7 | |||||||||||||||||||||||||||||
L1018.25-2640 | 25 | 2640 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.8 | |||||||||||||||||||
£ 452.22 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 2640 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.8 | |||||||||||||||||||||||||||||
L1018.25-2700 | 25 | 2700 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.9 | |||||||||||||||||||
£ 462.10 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 2700 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.9 | |||||||||||||||||||||||||||||
L1018.25-2760 | 25 | 2760 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 1.0 | |||||||||||||||||||
£ 471.93 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 2760 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 1.0 | |||||||||||||||||||||||||||||
L1018.25-2820 | 25 | 2820 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 1.0 | |||||||||||||||||||
£ 481.82 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 2820 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 1.0 | |||||||||||||||||||||||||||||
L1018.25-2880 | 25 | 2880 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 1.1 | |||||||||||||||||||
£ 491.65 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 2880 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 1.1 | |||||||||||||||||||||||||||||
L1018.25-2940 | 25 | 2940 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 1.2 | |||||||||||||||||||
£ 501.53 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 2940 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 1.2 | |||||||||||||||||||||||||||||
L1018.25-3000 | 25 | 3000 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.0 | |||||||||||||||||||
£ 511.37 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 3000 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.0 | |||||||||||||||||||||||||||||
L1018.25-3060 | 25 | 3060 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.1 | |||||||||||||||||||
£ 521.25 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 3060 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.1 | |||||||||||||||||||||||||||||
L1018.25-3120 | 25 | 3120 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.2 | |||||||||||||||||||
£ 531.09 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 3120 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.2 | |||||||||||||||||||||||||||||
L1018.25-3180 | 25 | 3180 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.2 | |||||||||||||||||||
£ 540.97 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 3180 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.2 | |||||||||||||||||||||||||||||
L1018.25-3240 | 25 | 3240 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.3 | |||||||||||||||||||
£ 550.80 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 3240 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.3 | |||||||||||||||||||||||||||||
L1018.25-3300 | 25 | 3300 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.4 | |||||||||||||||||||
£ 560.63 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 3300 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.4 | |||||||||||||||||||||||||||||
L1018.25-3360 | 25 | 3360 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.5 | |||||||||||||||||||
£ 570.52 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 3360 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.5 | |||||||||||||||||||||||||||||
L1018.25-3420 | 25 | 3420 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.5 | |||||||||||||||||||
£ 580.36 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 3420 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.5 | |||||||||||||||||||||||||||||
L1018.25-3480 | 25 | 3480 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.6 | |||||||||||||||||||
£ 590.23 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 3480 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.6 | |||||||||||||||||||||||||||||
L1018.25-3540 | 25 | 3540 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.7 | |||||||||||||||||||
£ 600.07 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 3540 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.7 | |||||||||||||||||||||||||||||
L1018.25-3600 | 25 | 3600 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.8 | |||||||||||||||||||
£ 609.96 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 3600 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.8 | |||||||||||||||||||||||||||||
L1018.25-3660 | 25 | 3660 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.8 | |||||||||||||||||||
£ 619.79 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 3660 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.8 | |||||||||||||||||||||||||||||
L1018.25-3720 | 25 | 3720 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 0.9 | |||||||||||||||||||
£ 629.67 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 3720 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 0.9 | |||||||||||||||||||||||||||||
L1018.25-3780 | 25 | 3780 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 1.0 | |||||||||||||||||||
£ 639.50 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 3780 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 1.0 | |||||||||||||||||||||||||||||
L1018.25-3840 | 25 | 3840 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 1.1 | |||||||||||||||||||
£ 649.38 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 3840 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 1.1 | |||||||||||||||||||||||||||||
L1018.25-3900 | 25 | 3900 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 1.1 | |||||||||||||||||||
£ 659.21 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 3900 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 1.1 | |||||||||||||||||||||||||||||
L1018.25-3960 | 25 | 3960 | 25 | 21.8 | 7.0 | 11.0 | 8.9 | 60 | 30 | 1.2 | |||||||||||||||||||
£ 669.10 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 3960 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 8.9 l2 60 l3 30 Weight
kg 1.2 | |||||||||||||||||||||||||||||
L1018.25-4000 | 25 | 4020 | 25 | 21.8 | 7.0 | 11.0 | 28 | 60 | 30 | 5.0 | |||||||||||||||||||
£ 678.17 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Rail size 25 l1 4020 w1 25 h1 21.8 d1 7.0 d2 11.0 h2 28 l2 60 l3 30 Weight
kg 5.0 |
Aluminium profile (AlMgSi0.5,anodized 12-15µ). Raceway stainless steel (X46Cr13), hardened to 58-62HRC.
Compact, light-weight design. 60% saving versus steel versions. The aluminium rails are made of high quality aluminium alloy with hardened stainless steel raceway.
These are very lightweight aluminium rails and can only be used with our lightweight aluminium carriages. For standard steel linear guideways and carriages see part no. L1016.