Price & Availability | Article | d1 tol. h6 | d2 | d3 | l1 | l2 | l3 | w1 | w2 | w3 | h1 ±0.02 | h2 | h3 | α ° | ||||||||||||||||||
L1781.25-0400 | 25 | 6.6 | M8x30 | 400 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 149.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 400 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-0600 | 25 | 6.6 | M8x30 | 600 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 221.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 600 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-0800 | 25 | 6.6 | M8x30 | 800 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 294.03 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 800 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-1000 | 25 | 6.6 | M8x30 | 1000 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 366.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 1000 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-1200 | 25 | 6.6 | M8x30 | 1200 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 447.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 1200 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-1400 | 25 | 6.6 | M8x30 | 1400 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 519.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 1400 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-1600 | 25 | 6.6 | M8x30 | 1600 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 591.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 1600 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-1800 | 25 | 6.6 | M8x30 | 1800 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 663.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 1800 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-2000 | 25 | 6.6 | M8x30 | 2000 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 735.68 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 2000 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-2200 | 25 | 6.6 | M8x30 | 2200 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 811.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 2200 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-2400 | 25 | 6.6 | M8x30 | 2400 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 883.32 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 2400 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-2600 | 25 | 6.6 | M8x30 | 2600 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 955.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 2600 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-2800 | 25 | 6.6 | M8x30 | 2800 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 1,027.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 2800 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-3000 | 25 | 6.6 | M8x30 | 3000 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 1,099.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 3000 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-3200 | 25 | 6.6 | M8x30 | 3200 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 1,171.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 3200 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-3400 | 25 | 6.6 | M8x30 | 3400 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 1,243.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 3400 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-3600 | 25 | 6.6 | M8x30 | 3600 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 1,315.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 3600 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-3800 | 25 | 6.6 | M8x30 | 3800 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 1,387.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 3800 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-4000 | 25 | 6.6 | M8x30 | 4000 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 1,459.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 4000 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-4200 | 25 | 6.6 | M8x30 | 4200 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 1,531.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 4200 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-4400 | 25 | 6.6 | M8x30 | 4400 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 1,603.99 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 4400 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-4600 | 25 | 6.6 | M8x30 | 4600 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 1,676.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 4600 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-4800 | 25 | 6.6 | M8x30 | 4800 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 1,748.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 4800 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-5000 | 25 | 6.6 | M8x30 | 5000 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 1,820.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 5000 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-5200 | 25 | 6.6 | M8x30 | 5200 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 1,892.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 5200 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-5400 | 25 | 6.6 | M8x30 | 5400 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 1,964.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 5400 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-5600 | 25 | 6.6 | M8x30 | 5600 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 2,036.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 5600 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-5800 | 25 | 6.6 | M8x30 | 5800 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 2,108.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 5800 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 | ||||||||||||||||||||||||||||||||
L1781.25-6000 | 25 | 6.6 | M8x30 | 6000 | 200 | 100 | 57 | 42 | 10.8 | 36 | 6 | 15 | 50 | |||||||||||||||||||
£ 2,180.55 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 25 d2 6.6 d3 M8x30 l1 6000 l2 200 l3 100 w1 57 w2 42 w3 10.8 h1
±0.02 36 h2 6 h3 15 α
° 50 |
Hardened and ground stainless steel shaft (440C), aluminium alloy support rail.
Surface hardness of shaft 60-65 HRC.
For open linear bushings, ensures a very rigid and stiff system.
The shaft is pre-mounted to the shaft support rail.
Standard lengths are shown which allow the distance to the first and last hole to be equal (ie l2/2). Different holes pitches available on request.
Straightness: ±0.1mm/metre.
For linear carriages see part no. L1755 (flanged) or L1752 (unflanged).
Stainless steel carriages also available, see part no. L1756 (flanged) or L1753 (unflanged).