Price & Availability | Article | d1 tol. h6 | d2 | d3 | l1 | l2 | l3 | w1 | w2 | w3 | h1 ±0.02 | h2 | h3 | α ° | ||||||||||||||||||
L1780.40-0600 | 40 | 9 | M10x40 | 600 | 300 | 150 | 73 | 55 | 15 | 50 | 8 | 19 | 50 | |||||||||||||||||||
£ 250.73 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 40 d2 9 d3 M10x40 l1 600 l2 300 l3 150 w1 73 w2 55 w3 15 h1
±0.02 50 h2 8 h3 19 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.40-0900 | 40 | 9 | M10x40 | 900 | 300 | 150 | 73 | 55 | 15 | 50 | 8 | 19 | 50 | |||||||||||||||||||
£ 373.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 40 d2 9 d3 M10x40 l1 900 l2 300 l3 150 w1 73 w2 55 w3 15 h1
±0.02 50 h2 8 h3 19 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.40-1200 | 40 | 9 | M10x40 | 1200 | 300 | 150 | 73 | 55 | 15 | 50 | 8 | 19 | 50 | |||||||||||||||||||
£ 504.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 40 d2 9 d3 M10x40 l1 1200 l2 300 l3 150 w1 73 w2 55 w3 15 h1
±0.02 50 h2 8 h3 19 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.40-1500 | 40 | 9 | M10x40 | 1500 | 300 | 150 | 73 | 55 | 15 | 50 | 8 | 19 | 50 | |||||||||||||||||||
£ 627.48 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 40 d2 9 d3 M10x40 l1 1500 l2 300 l3 150 w1 73 w2 55 w3 15 h1
±0.02 50 h2 8 h3 19 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.40-1800 | 40 | 9 | M10x40 | 1800 | 300 | 150 | 73 | 55 | 15 | 50 | 8 | 19 | 50 | |||||||||||||||||||
£ 749.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 40 d2 9 d3 M10x40 l1 1800 l2 300 l3 150 w1 73 w2 55 w3 15 h1
±0.02 50 h2 8 h3 19 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.40-2100 | 40 | 9 | M10x40 | 2100 | 300 | 150 | 73 | 55 | 15 | 50 | 8 | 19 | 50 | |||||||||||||||||||
£ 875.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 40 d2 9 d3 M10x40 l1 2100 l2 300 l3 150 w1 73 w2 55 w3 15 h1
±0.02 50 h2 8 h3 19 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.40-2400 | 40 | 9 | M10x40 | 2400 | 300 | 150 | 73 | 55 | 15 | 50 | 8 | 19 | 50 | |||||||||||||||||||
£ 998.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 40 d2 9 d3 M10x40 l1 2400 l2 300 l3 150 w1 73 w2 55 w3 15 h1
±0.02 50 h2 8 h3 19 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.40-2700 | 40 | 9 | M10x40 | 2700 | 300 | 150 | 73 | 55 | 15 | 50 | 8 | 19 | 50 | |||||||||||||||||||
£ 1,120.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 40 d2 9 d3 M10x40 l1 2700 l2 300 l3 150 w1 73 w2 55 w3 15 h1
±0.02 50 h2 8 h3 19 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.40-3000 | 40 | 9 | M10x40 | 3000 | 300 | 150 | 73 | 55 | 15 | 50 | 8 | 19 | 50 | |||||||||||||||||||
£ 1,243.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 40 d2 9 d3 M10x40 l1 3000 l2 300 l3 150 w1 73 w2 55 w3 15 h1
±0.02 50 h2 8 h3 19 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.40-3300 | 40 | 9 | M10x40 | 3300 | 300 | 150 | 73 | 55 | 15 | 50 | 8 | 19 | 50 | |||||||||||||||||||
£ 1,365.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 40 d2 9 d3 M10x40 l1 3300 l2 300 l3 150 w1 73 w2 55 w3 15 h1
±0.02 50 h2 8 h3 19 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.40-3600 | 40 | 9 | M10x40 | 3600 | 300 | 150 | 73 | 55 | 15 | 50 | 8 | 19 | 50 | |||||||||||||||||||
£ 1,488.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 40 d2 9 d3 M10x40 l1 3600 l2 300 l3 150 w1 73 w2 55 w3 15 h1
±0.02 50 h2 8 h3 19 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.40-3900 | 40 | 9 | M10x40 | 3900 | 300 | 150 | 73 | 55 | 15 | 50 | 8 | 19 | 50 | |||||||||||||||||||
£ 1,610.93 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 40 d2 9 d3 M10x40 l1 3900 l2 300 l3 150 w1 73 w2 55 w3 15 h1
±0.02 50 h2 8 h3 19 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.40-4200 | 40 | 9 | M10x40 | 4200 | 300 | 150 | 73 | 55 | 15 | 50 | 8 | 19 | 50 | |||||||||||||||||||
£ 1,733.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 40 d2 9 d3 M10x40 l1 4200 l2 300 l3 150 w1 73 w2 55 w3 15 h1
±0.02 50 h2 8 h3 19 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.40-4500 | 40 | 9 | M10x40 | 4500 | 300 | 150 | 73 | 55 | 15 | 50 | 8 | 19 | 50 | |||||||||||||||||||
£ 1,855.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 40 d2 9 d3 M10x40 l1 4500 l2 300 l3 150 w1 73 w2 55 w3 15 h1
±0.02 50 h2 8 h3 19 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.40-4800 | 40 | 9 | M10x40 | 4800 | 300 | 150 | 73 | 55 | 15 | 50 | 8 | 19 | 50 | |||||||||||||||||||
£ 1,978.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 40 d2 9 d3 M10x40 l1 4800 l2 300 l3 150 w1 73 w2 55 w3 15 h1
±0.02 50 h2 8 h3 19 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.40-5100 | 40 | 9 | M10x40 | 5100 | 300 | 150 | 73 | 55 | 15 | 50 | 8 | 19 | 50 | |||||||||||||||||||
£ 2,100.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 40 d2 9 d3 M10x40 l1 5100 l2 300 l3 150 w1 73 w2 55 w3 15 h1
±0.02 50 h2 8 h3 19 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.40-5400 | 40 | 9 | M10x40 | 5400 | 300 | 150 | 73 | 55 | 15 | 50 | 8 | 19 | 50 | |||||||||||||||||||
£ 2,223.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 40 d2 9 d3 M10x40 l1 5400 l2 300 l3 150 w1 73 w2 55 w3 15 h1
±0.02 50 h2 8 h3 19 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.40-5700 | 40 | 9 | M10x40 | 5700 | 300 | 150 | 73 | 55 | 15 | 50 | 8 | 19 | 50 | |||||||||||||||||||
£ 2,345.87 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 40 d2 9 d3 M10x40 l1 5700 l2 300 l3 150 w1 73 w2 55 w3 15 h1
±0.02 50 h2 8 h3 19 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.40-6000 | 40 | 9 | M10x40 | 6000 | 300 | 150 | 73 | 55 | 15 | 50 | 8 | 19 | 50 | |||||||||||||||||||
£ 2,468.36 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 40 d2 9 d3 M10x40 l1 6000 l2 300 l3 150 w1 73 w2 55 w3 15 h1
±0.02 50 h2 8 h3 19 α
° 50 |
Hardened and ground carbon steel shaft (070M55, Cf53 - DIN 1.1213), aluminium alloy support rail.
Surface hardness of steel shaft 60-65 HRC.
For open linear bushings, ensures a very rigid and stiff system.
The shaft is pre-mounted to the shaft support rail.
Standard lengths are shown which allow the distance to the first and last hole to be equal (ie l2/2). Different holes pitches available on request.
Straightness: ±0.1mm/metre.
For linear carriages see part no. L1755 (flanged) or L1752 (unflanged).
Stainless steel carriages also available, see part no. L1756 (flanged) or L1753 (unflanged).
On request a stainless steel (usually 440C) shaft can be mounted on the support rail.