Price & Availability | Article | d1 tol. h6 | d2 | d3 | l1 | l2 | l3 | w1 | w2 | w3 | h1 ±0.01 | h2 | h3 | α ° | ||||||||||||||||||
L1780.20-0300 | 20 | 6.6 | M6x25 | 300 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 76.96 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 300 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-0450 | 20 | 6.6 | M6x25 | 450 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 113.45 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 450 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-0600 | 20 | 6.6 | M6x25 | 600 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 149.68 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 600 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-0750 | 20 | 6.6 | M6x25 | 750 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 185.66 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 750 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-0900 | 20 | 6.6 | M6x25 | 900 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 221.89 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 900 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-1050 | 20 | 6.6 | M6x25 | 1050 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 266.87 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 1050 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-1200 | 20 | 6.6 | M6x25 | 1200 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 302.85 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 1200 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-1350 | 20 | 6.6 | M6x25 | 1350 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 338.83 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 1350 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-1500 | 20 | 6.6 | M6x25 | 1500 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 374.81 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 1500 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-1650 | 20 | 6.6 | M6x25 | 1650 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 410.79 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 1650 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-1800 | 20 | 6.6 | M6x25 | 1800 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 446.77 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 1800 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-1950 | 20 | 6.6 | M6x25 | 1950 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 482.75 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 1950 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-2100 | 20 | 6.6 | M6x25 | 2100 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 522.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 2100 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-2250 | 20 | 6.6 | M6x25 | 2250 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 558.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 2250 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-2400 | 20 | 6.6 | M6x25 | 2400 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 594.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 2400 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-2550 | 20 | 6.6 | M6x25 | 2550 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 630.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 2550 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-2700 | 20 | 6.6 | M6x25 | 2700 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 666.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 2700 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-2850 | 20 | 6.6 | M6x25 | 2850 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 702.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 2850 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-3000 | 20 | 6.6 | M6x25 | 3000 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 738.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 3000 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-3150 | 20 | 6.6 | M6x25 | 3150 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 774.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 3150 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-3300 | 20 | 6.6 | M6x25 | 3300 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 810.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 3300 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-3450 | 20 | 6.6 | M6x25 | 3450 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 846.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 3450 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-3600 | 20 | 6.6 | M6x25 | 3600 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 882.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 3600 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-3750 | 20 | 6.6 | M6x25 | 3750 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 917.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 3750 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-3900 | 20 | 6.6 | M6x25 | 3900 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 953.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 3900 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-4000 | 20 | 6.6 | M6x25 | 4000 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 977.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 4000 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-4050 | 20 | 6.6 | M6x25 | 4050 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 989.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 4050 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-4200 | 20 | 6.6 | M6x25 | 4200 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 1,025.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 4200 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-4350 | 20 | 6.6 | M6x25 | 4350 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 1,061.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 4350 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-4500 | 20 | 6.6 | M6x25 | 4500 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 1,097.88 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 4500 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-4650 | 20 | 6.6 | M6x25 | 4650 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 1,133.86 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 4650 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-4800 | 20 | 6.6 | M6x25 | 4800 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 1,169.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 4800 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-4950 | 20 | 6.6 | M6x25 | 4940 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 1,205.82 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 4940 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-5100 | 20 | 6.6 | M6x25 | 5100 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 1,241.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 5100 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-5250 | 20 | 6.6 | M6x25 | 5250 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 1,277.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 5250 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-5400 | 20 | 6.6 | M6x25 | 5400 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 1,313.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 5400 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-5550 | 20 | 6.6 | M6x25 | 5550 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 1,349.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 5550 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-5700 | 20 | 6.6 | M6x25 | 5700 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 1,385.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 5700 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-5850 | 20 | 6.6 | M6x25 | 5850 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 1,421.70 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 5850 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 | ||||||||||||||||||||||||||||||||
L1780.20-6000 | 20 | 6.6 | M6x25 | 6000 | 150 | 75 | 52 | 37 | 8.3 | 32 | 6 | 11 | 50 | |||||||||||||||||||
£ 1,457.66 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 20 d2 6.6 d3 M6x25 l1 6000 l2 150 l3 75 w1 52 w2 37 w3 8.3 h1
±0.01 32 h2 6 h3 11 α
° 50 |
Hardened and ground carbon steel shaft (070M55, Cf53 - DIN 1.1213), aluminium alloy support rail.
Surface hardness of steel shaft 60-65 HRC.
For open linear bushings, ensures a very rigid and stiff system.
The shaft is pre-mounted to the shaft support rail.
Standard lengths are shown which allow the distance to the first and last hole to be equal (ie l2/2). Different holes pitches available on request.
Straightness: ±0.1mm/metre.
For linear carriages see part no. L1755 (flanged) or L1752 (unflanged).
Stainless steel carriages also available, see part no. L1756 (flanged) or L1753 (unflanged).
On request a stainless steel (usually 440C) shaft can be mounted on the support rail.