Price & Availability | Article | d1 tol. h6 | d2 | d3 | l1 | l2 | l3 | w1 | w2 | w3 | h1 ±0.02 | h2 | h3 | α ° | ||||||||||||||||||
L1780.50-0600 | 50 | 11 | M12x45 | 600 | 300 | 150 | 84 | 63 | 19 | 60 | 9 | 21 | 46 | |||||||||||||||||||
£ 329.15 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 50 d2 11 d3 M12x45 l1 600 l2 300 l3 150 w1 84 w2 63 w3 19 h1
±0.02 60 h2 9 h3 21 α
° 46 | ||||||||||||||||||||||||||||||||
L1780.50-0900 | 50 | 11 | M12x45 | 900 | 300 | 150 | 84 | 63 | 19 | 60 | 9 | 21 | 46 | |||||||||||||||||||
£ 491.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 50 d2 11 d3 M12x45 l1 900 l2 300 l3 150 w1 84 w2 63 w3 19 h1
±0.02 60 h2 9 h3 21 α
° 46 | ||||||||||||||||||||||||||||||||
L1780.50-1200 | 50 | 11 | M12x45 | 1200 | 300 | 150 | 84 | 63 | 19 | 60 | 9 | 21 | 46 | |||||||||||||||||||
£ 661.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 50 d2 11 d3 M12x45 l1 1200 l2 300 l3 150 w1 84 w2 63 w3 19 h1
±0.02 60 h2 9 h3 21 α
° 46 | ||||||||||||||||||||||||||||||||
L1780.50-1500 | 50 | 11 | M12x45 | 1500 | 300 | 150 | 84 | 63 | 19 | 60 | 9 | 21 | 46 | |||||||||||||||||||
£ 823.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 50 d2 11 d3 M12x45 l1 1500 l2 300 l3 150 w1 84 w2 63 w3 19 h1
±0.02 60 h2 9 h3 21 α
° 46 | ||||||||||||||||||||||||||||||||
L1780.50-1800 | 50 | 11 | M12x45 | 1800 | 300 | 150 | 84 | 63 | 19 | 60 | 9 | 21 | 46 | |||||||||||||||||||
£ 985.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 50 d2 11 d3 M12x45 l1 1800 l2 300 l3 150 w1 84 w2 63 w3 19 h1
±0.02 60 h2 9 h3 21 α
° 46 | ||||||||||||||||||||||||||||||||
L1780.50-2100 | 50 | 11 | M12x45 | 2100 | 300 | 150 | 84 | 63 | 19 | 60 | 9 | 21 | 46 | |||||||||||||||||||
£ 1,150.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 50 d2 11 d3 M12x45 l1 2100 l2 300 l3 150 w1 84 w2 63 w3 19 h1
±0.02 60 h2 9 h3 21 α
° 46 | ||||||||||||||||||||||||||||||||
L1780.50-2400 | 50 | 11 | M12x45 | 2400 | 300 | 150 | 84 | 63 | 19 | 60 | 9 | 21 | 46 | |||||||||||||||||||
£ 1,312.10 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 50 d2 11 d3 M12x45 l1 2400 l2 300 l3 150 w1 84 w2 63 w3 19 h1
±0.02 60 h2 9 h3 21 α
° 46 | ||||||||||||||||||||||||||||||||
L1780.50-2700 | 50 | 11 | M12x45 | 2700 | 300 | 150 | 84 | 63 | 19 | 60 | 9 | 21 | 46 | |||||||||||||||||||
£ 1,473.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 50 d2 11 d3 M12x45 l1 2700 l2 300 l3 150 w1 84 w2 63 w3 19 h1
±0.02 60 h2 9 h3 21 α
° 46 | ||||||||||||||||||||||||||||||||
L1780.50-3000 | 50 | 11 | M12x45 | 3000 | 300 | 150 | 84 | 63 | 19 | 60 | 9 | 21 | 46 | |||||||||||||||||||
£ 1,635.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 50 d2 11 d3 M12x45 l1 3000 l2 300 l3 150 w1 84 w2 63 w3 19 h1
±0.02 60 h2 9 h3 21 α
° 46 | ||||||||||||||||||||||||||||||||
L1780.50-3300 | 50 | 11 | M12x45 | 3300 | 300 | 150 | 84 | 63 | 19 | 60 | 9 | 21 | 46 | |||||||||||||||||||
£ 1,797.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 50 d2 11 d3 M12x45 l1 3300 l2 300 l3 150 w1 84 w2 63 w3 19 h1
±0.02 60 h2 9 h3 21 α
° 46 | ||||||||||||||||||||||||||||||||
L1780.50-3600 | 50 | 11 | M12x45 | 3600 | 300 | 150 | 84 | 63 | 19 | 60 | 9 | 21 | 46 | |||||||||||||||||||
£ 1,958.84 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 50 d2 11 d3 M12x45 l1 3600 l2 300 l3 150 w1 84 w2 63 w3 19 h1
±0.02 60 h2 9 h3 21 α
° 46 | ||||||||||||||||||||||||||||||||
L1780.50-3900 | 50 | 11 | M12x45 | 3900 | 300 | 150 | 84 | 63 | 19 | 60 | 9 | 21 | 46 | |||||||||||||||||||
£ 2,120.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 50 d2 11 d3 M12x45 l1 3900 l2 300 l3 150 w1 84 w2 63 w3 19 h1
±0.02 60 h2 9 h3 21 α
° 46 | ||||||||||||||||||||||||||||||||
L1780.50-4200 | 50 | 11 | M12x45 | 4200 | 300 | 150 | 84 | 63 | 19 | 60 | 9 | 21 | 46 | |||||||||||||||||||
£ 2,282.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. h6 50 d2 11 d3 M12x45 l1 4200 l2 300 l3 150 w1 84 w2 63 w3 19 h1
±0.02 60 h2 9 h3 21 α
° 46 | ||||||||||||||||||||||||||||||||
L1780.50-4500 | 50 | 11 | M12x45 | 4500 | 300 | 150 | 84 | 63 | 19 | 60 | 9 | 21 | 46 | |||||||||||||||||||
£ 2,443.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 50 d2 11 d3 M12x45 l1 4500 l2 300 l3 150 w1 84 w2 63 w3 19 h1
±0.02 60 h2 9 h3 21 α
° 46 | ||||||||||||||||||||||||||||||||
L1780.50-4800 | 50 | 11 | M12x45 | 4800 | 300 | 150 | 84 | 63 | 19 | 60 | 9 | 21 | 46 | |||||||||||||||||||
£ 2,605.64 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 50 d2 11 d3 M12x45 l1 4800 l2 300 l3 150 w1 84 w2 63 w3 19 h1
±0.02 60 h2 9 h3 21 α
° 46 | ||||||||||||||||||||||||||||||||
L1780.50-5100 | 50 | 11 | M12x45 | 5100 | 300 | 150 | 84 | 63 | 19 | 60 | 9 | 21 | 46 | |||||||||||||||||||
£ 2,767.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 50 d2 11 d3 M12x45 l1 5100 l2 300 l3 150 w1 84 w2 63 w3 19 h1
±0.02 60 h2 9 h3 21 α
° 46 | ||||||||||||||||||||||||||||||||
L1780.50-5400 | 50 | 11 | M12x45 | 5400 | 300 | 150 | 84 | 63 | 19 | 60 | 9 | 21 | 46 | |||||||||||||||||||
£ 2,929.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 50 d2 11 d3 M12x45 l1 5400 l2 300 l3 150 w1 84 w2 63 w3 19 h1
±0.02 60 h2 9 h3 21 α
° 46 | ||||||||||||||||||||||||||||||||
L1780.50-5700 | 50 | 11 | M12x45 | 5700 | 300 | 150 | 84 | 63 | 19 | 60 | 9 | 21 | 46 | |||||||||||||||||||
£ 3,090.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 50 d2 11 d3 M12x45 l1 5700 l2 300 l3 150 w1 84 w2 63 w3 19 h1
±0.02 60 h2 9 h3 21 α
° 46 | ||||||||||||||||||||||||||||||||
L1780.50-6000 | 50 | 11 | M12x45 | 6000 | 300 | 150 | 84 | 63 | 19 | 60 | 9 | 21 | 46 | |||||||||||||||||||
£ 3,252.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. h6 50 d2 11 d3 M12x45 l1 6000 l2 300 l3 150 w1 84 w2 63 w3 19 h1
±0.02 60 h2 9 h3 21 α
° 46 |
Hardened and ground carbon steel shaft (070M55, Cf53 - DIN 1.1213), aluminium alloy support rail.
Surface hardness of steel shaft 60-65 HRC.
For open linear bushings, ensures a very rigid and stiff system.
The shaft is pre-mounted to the shaft support rail.
Standard lengths are shown which allow the distance to the first and last hole to be equal (ie l2/2). Different holes pitches available on request.
Straightness: ±0.1mm/metre.
For linear carriages see part no. L1755 (flanged) or L1752 (unflanged).
Stainless steel carriages also available, see part no. L1756 (flanged) or L1753 (unflanged).
On request a stainless steel (usually 440C) shaft can be mounted on the support rail.