Units | Price/unit after discount | Applied Discount |
1-4 | £ 166.23 | 0% |
5-19 | £ 149.61 | 10% |
20-39 | £ 132.98 | 20% |
40-99 | £ 116.36 | 30% |
100+ | £ 99.74 | 40% |
Graphite carbon piston.
Annealed borosilicate glass cylinder.
Precision fire-polished bore.
Stainless steel piston rod (AISI 304) or Aluminium 2024-T4
Damping coefficient = 0-1,75 N/(mm/s).
Friction coefficient = 0.2.
Force without side load: <1g.
Operating temperature range: -55°c1g.
Operating temperature range: -55° to 150°c.
*If operating temperature is above +70°c, please advise at time of ordering.
Mounting data:
Mounting hole:
Rectangular = 0.312 x 0.375 (8mm x 10mm)
Round = 0.375" (10mm)
Suggested mounting bracket thickness = 0.06 - 0.093 (1.52mm - 2.36mm)
Mounting nut torque:
Head = 4-8 in-lb (0.45 - 0.90 Nm)
Rod end = 2-5 in-lb (0.23-0.56 Nm)
Full stroke is obtained with customer held mounting tolerance of ±0.015" (0.38mm).
1/4" ball joint linkage option only available with aluminium rod.
Level of damping is adjustable by hand. If you know the level of damping required we can pre-set this in the factory.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk