Units | Price/unit after discount | Applied Discount |
1-4 | £ 59.83 | 0% |
5-9 | £ 56.84 | 5% |
10-19 | £ 53.85 | 10% |
20-49 | £ 50.86 | 15% |
50+ | £ 44.87 | 25% |
Hardened and ground carbon steel shaft (070M55, Cf53 - DIN 1.1213), aluminium alloy support rail.
Surface hardness of steel shaft 60-65 HRC.
For open linear bushings, ensures a very rigid and stiff system.
The shaft is pre-mounted to the shaft support rail.
Standard lengths are shown which allow the distance to the first and last hole to be equal (ie l2/2). Different holes pitches available on request.
Straightness: ±0.1mm/metre.
For linear carriages see part no. L1755 (flanged) or L1752 (unflanged).
Stainless steel carriages also available, see part no. L1756 (flanged) or L1753 (unflanged).
On request a stainless steel (usually 440C) shaft can be mounted on the support rail.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk