Miniature Rail Carriages
standard width
Units | Price/unit after discount | Applied Discount |
1+ | £ 150.87 |
Rail and carriage: Hardened stainless steel.
Back plate and screws: Stainless steel.
Ball: Steel.
The carriage has two rows of steel balls.
The ball track has a gothic profile with a 45° contact angle to achieve equal load capacity in a mono block.
This enables greater space to accommodate larger rolling elements.
The steel balls roll without recirculation resulting in smooth operation, low friction and no vibration.
Max. Temperature +150°C