Price & Availability | Article | l1 | l2 | l3 | h1 | h2 | d1 | d2 | For screws | w1 | Weight kg | ||||||||||||||||||
L1010.07-0040 | 40 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 8.8 | |||||||||||||||||||
£ 12.92 per unit (click for quantity discounts) Ready to despatch 129 Need more? Please call us.
l1 40 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 8.8 | |||||||||||||||||||||||||||||
L1010.07-0055 | 55 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 12.1 | |||||||||||||||||||
£ 16.64 per unit (click for quantity discounts) Ready to despatch 92 Need more? Please call us.
l1 55 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 12.1 | |||||||||||||||||||||||||||||
L1010.07-0070 | 70 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 15.4 | |||||||||||||||||||
£ 20.11 per unit (click for quantity discounts) Ready to despatch 72 Need more? Please call us.
l1 70 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 15.4 | |||||||||||||||||||||||||||||
L1010.07-0085 | 85 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 18.7 | |||||||||||||||||||
£ 24.04 per unit (click for quantity discounts) Ready to despatch 56 Need more? Please call us.
l1 85 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 18.7 | |||||||||||||||||||||||||||||
L1010.07-0100 | 100 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 22.0 | |||||||||||||||||||
£ 27.76 per unit (click for quantity discounts) Ready to despatch 51 Need more? Please call us.
l1 100 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 22.0 | |||||||||||||||||||||||||||||
L1010.07-0115 | 115 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 25.3 | |||||||||||||||||||
£ 31.48 per unit (click for quantity discounts) Ready to despatch 41 Need more? Please call us.
l1 115 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 25.3 | |||||||||||||||||||||||||||||
L1010.07-0130 | 130 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 28.6 | |||||||||||||||||||
£ 35.20 per unit (click for quantity discounts) Ready to despatch 36 Need more? Please call us.
l1 130 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 28.6 | |||||||||||||||||||||||||||||
L1010.07-0145 | 145 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 31.9 | |||||||||||||||||||
£ 38.92 per unit (click for quantity discounts) Ready to despatch 31 Need more? Please call us.
l1 145 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 31.9 | |||||||||||||||||||||||||||||
L1010.07-0160 | 160 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 35.2 | |||||||||||||||||||
£ 42.65 per unit (click for quantity discounts) Ready to despatch 31 Need more? Please call us.
l1 160 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 35.2 | |||||||||||||||||||||||||||||
L1010.07-0175 | 175 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 38.5 | |||||||||||||||||||
£ 46.33 per unit (click for quantity discounts) Ready to despatch 25 Need more? Please call us.
l1 175 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 38.5 | |||||||||||||||||||||||||||||
L1010.07-0190 | 190 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 41.8 | |||||||||||||||||||
£ 50.06 per unit (click for quantity discounts) Ready to despatch 25 Need more? Please call us.
l1 190 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 41.8 | |||||||||||||||||||||||||||||
L1010.07-0205 | 205 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 45.1 | |||||||||||||||||||
£ 55.81 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
l1 205 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 45.1 | |||||||||||||||||||||||||||||
L1010.07-0220 | 220 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 48.4 | |||||||||||||||||||
£ 59.50 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
l1 220 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 48.4 | |||||||||||||||||||||||||||||
L1010.07-0235 | 235 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 51.7 | |||||||||||||||||||
£ 63.22 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
l1 235 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 51.7 | |||||||||||||||||||||||||||||
L1010.07-0250 | 250 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 55.0 | |||||||||||||||||||
£ 66.94 per unit (click for quantity discounts) Ready to despatch 20 Need more? Please call us.
l1 250 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 55.0 | |||||||||||||||||||||||||||||
L1010.07-0265 | 265 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 58.3 | |||||||||||||||||||
£ 70.62 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
l1 265 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 58.3 | |||||||||||||||||||||||||||||
L1010.07-0280 | 280 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 61.6 | |||||||||||||||||||
£ 74.39 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
l1 280 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 61.6 | |||||||||||||||||||||||||||||
L1010.07-0295 | 295 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 64.9 | |||||||||||||||||||
£ 78.11 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
l1 295 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 64.9 | |||||||||||||||||||||||||||||
L1010.07-0310 | 310 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 68.2 | |||||||||||||||||||
£ 81.79 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
l1 310 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 68.2 | |||||||||||||||||||||||||||||
L1010.07-0325 | 325 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 71.5 | |||||||||||||||||||
£ 85.51 per unit (click for quantity discounts) Ready to despatch 15 Need more? Please call us.
l1 325 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 71.5 | |||||||||||||||||||||||||||||
L1010.07-0340 | 340 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 74.8 | |||||||||||||||||||
£ 89.23 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
l1 340 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 74.8 | |||||||||||||||||||||||||||||
L1010.07-0355 | 355 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 78.1 | |||||||||||||||||||
£ 93.45 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
l1 355 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 78.1 | |||||||||||||||||||||||||||||
L1010.07-0370 | 370 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 81.4 | |||||||||||||||||||
£ 97.17 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
l1 370 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 81.4 | |||||||||||||||||||||||||||||
L1010.07-0385 | 385 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 84.7 | |||||||||||||||||||
£ 100.89 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
l1 385 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 84.7 | |||||||||||||||||||||||||||||
L1010.07-0400 | 400 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 88.0 | |||||||||||||||||||
£ 104.58 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
l1 400 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 88.0 | |||||||||||||||||||||||||||||
L1010.07-0415 | 415 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 91.3 | |||||||||||||||||||
£ 108.30 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
l1 415 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 91.3 | |||||||||||||||||||||||||||||
L1010.07-0430 | 430 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 94.6 | |||||||||||||||||||
£ 112.06 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
l1 430 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 94.6 | |||||||||||||||||||||||||||||
L1010.07-0445 | 445 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 97.9 | |||||||||||||||||||
£ 115.75 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
l1 445 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 97.9 | |||||||||||||||||||||||||||||
L1010.07-0460 | 460 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 101.2 | |||||||||||||||||||
£ 119.47 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
l1 460 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 101.2 | |||||||||||||||||||||||||||||
L1010.07-0475 | 475 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 104.5 | |||||||||||||||||||
£ 123.19 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
l1 475 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 104.5 | |||||||||||||||||||||||||||||
L1010.07-0490 | 490 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 107.8 | |||||||||||||||||||
£ 126.87 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
l1 490 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 107.8 | |||||||||||||||||||||||||||||
L1010.07-0505 | 505 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 111.1 | |||||||||||||||||||
£ 130.88 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 505 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 111.1 | |||||||||||||||||||||||||||||
L1010.07-0520 | 520 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 114.4 | |||||||||||||||||||
£ 134.60 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 520 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 114.4 | |||||||||||||||||||||||||||||
L1010.07-0535 | 535 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 117.7 | |||||||||||||||||||
£ 138.28 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 535 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 117.7 | |||||||||||||||||||||||||||||
L1010.07-0550 | 550 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 121.0 | |||||||||||||||||||
£ 142.00 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 550 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 121.0 | |||||||||||||||||||||||||||||
L1010.07-0565 | 565 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 124.3 | |||||||||||||||||||
£ 145.73 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 565 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 124.3 | |||||||||||||||||||||||||||||
L1010.07-0580 | 580 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 127.6 | |||||||||||||||||||
£ 149.45 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 580 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 127.6 | |||||||||||||||||||||||||||||
L1010.07-0595 | 595 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 130.9 | |||||||||||||||||||
£ 153.17 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 595 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 130.9 | |||||||||||||||||||||||||||||
L1010.07-0610 | 610 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 134.2 | |||||||||||||||||||
£ 156.89 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 610 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 134.2 | |||||||||||||||||||||||||||||
L1010.07-0625 | 625 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 137.5 | |||||||||||||||||||
£ 160.58 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 625 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 137.5 | |||||||||||||||||||||||||||||
L1010.07-0640 | 640 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 140.8 | |||||||||||||||||||
£ 164.30 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 640 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 140.8 | |||||||||||||||||||||||||||||
L1010.07-0655 | 655 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 144.1 | |||||||||||||||||||
£ 167.98 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 655 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 144.1 | |||||||||||||||||||||||||||||
L1010.07-0670 | 670 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 147.4 | |||||||||||||||||||
£ 171.74 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 670 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 147.4 | |||||||||||||||||||||||||||||
L1010.07-0685 | 685 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 150.7 | |||||||||||||||||||
£ 175.47 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 685 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 150.7 | |||||||||||||||||||||||||||||
L1010.07-0700 | 700 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 154.0 | |||||||||||||||||||
£ 179.14 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 700 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 154.0 | |||||||||||||||||||||||||||||
L1010.07-0715 | 715 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 157.3 | |||||||||||||||||||
£ 182.87 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 715 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 157.3 | |||||||||||||||||||||||||||||
L1010.07-0730 | 730 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 160.6 | |||||||||||||||||||
£ 186.59 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 730 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 160.6 | |||||||||||||||||||||||||||||
L1010.07-0745 | 745 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 163.9 | |||||||||||||||||||
£ 190.31 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 745 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 163.9 | |||||||||||||||||||||||||||||
L1010.07-0760 | 760 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 167.2 | |||||||||||||||||||
£ 194.03 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 760 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 167.2 | |||||||||||||||||||||||||||||
L1010.07-0775 | 775 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 170.5 | |||||||||||||||||||
£ 197.75 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 775 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 170.5 | |||||||||||||||||||||||||||||
L1010.07-0790 | 790 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 173.8 | |||||||||||||||||||
£ 201.44 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 790 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 173.8 | |||||||||||||||||||||||||||||
L1010.07-0805 | 805 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 177.1 | |||||||||||||||||||
£ 205.41 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 805 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 177.1 | |||||||||||||||||||||||||||||
L1010.07-0820 | 820 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 180.4 | |||||||||||||||||||
£ 209.17 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 820 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 180.4 | |||||||||||||||||||||||||||||
L1010.07-0835 | 835 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 183.7 | |||||||||||||||||||
£ 212.86 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 835 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 183.7 | |||||||||||||||||||||||||||||
L1010.07-0850 | 850 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 187.0 | |||||||||||||||||||
£ 216.58 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 850 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 187.0 | |||||||||||||||||||||||||||||
L1010.07-0865 | 865 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 190.3 | |||||||||||||||||||
£ 220.30 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 865 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 190.3 | |||||||||||||||||||||||||||||
L1010.07-0880 | 880 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 193.6 | |||||||||||||||||||
£ 223.98 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 880 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 193.6 | |||||||||||||||||||||||||||||
L1010.07-0895 | 895 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 196.9 | |||||||||||||||||||
£ 227.74 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 895 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 196.9 | |||||||||||||||||||||||||||||
L1010.07-0910 | 910 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 200.2 | |||||||||||||||||||
£ 231.46 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 910 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 200.2 | |||||||||||||||||||||||||||||
L1010.07-0925 | 925 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 203.5 | |||||||||||||||||||
£ 235.14 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 925 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 203.5 | |||||||||||||||||||||||||||||
L1010.07-0940 | 940 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 206.8 | |||||||||||||||||||
£ 238.86 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 940 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 206.8 | |||||||||||||||||||||||||||||
L1010.07-0955 | 955 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 210.1 | |||||||||||||||||||
£ 242.58 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 955 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 210.1 | |||||||||||||||||||||||||||||
L1010.07-0970 | 970 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 213.4 | |||||||||||||||||||
£ 246.31 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 970 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 213.4 | |||||||||||||||||||||||||||||
L1010.07-0985 | 985 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 216.7 | |||||||||||||||||||
£ 250.03 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 985 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 216.7 | |||||||||||||||||||||||||||||
L1010.07-1000 | 1000 | 15 | 5 | 4.7 | 2.3 | 2.4 | 4.2 | M 2 | 7 | 220.0 | |||||||||||||||||||
£ 253.75 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 1000 l2 15 l3 5 h1 4.7 h2 2.3 d1 2.4 d2 4.2 For screws M 2 w1 7 Weight
kg 220.0 |
Corrosion resistant stainless steel, hardened (similar to 440C).
Select the size and number of carriages to suit the required load (see part L1010.C).
Other rail lengths on request.
Weight: 0,22 Kg/m.