Price & Availability | Article | l1 | l2 | l3 | h1 | h2 | d1 | d2 | For screws | w1 | Weight kg | ||||||||||||||||||
L1010.05-0040 | 40 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 4.8 | |||||||||||||||||||
£ 24.95 per unit (click for quantity discounts) Ready to despatch 9 Need more? Please call us.
l1 40 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 4.8 | |||||||||||||||||||||||||||||
L1010.05-0055 | 55 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 6.6 | |||||||||||||||||||
£ 35.68 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
l1 55 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 6.6 | |||||||||||||||||||||||||||||
L1010.05-0070 | 70 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 8.4 | |||||||||||||||||||
£ 45.15 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
l1 70 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 8.4 | |||||||||||||||||||||||||||||
L1010.05-0085 | 85 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 10.2 | |||||||||||||||||||
£ 54.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 85 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 10.2 | |||||||||||||||||||||||||||||
L1010.05-0100 | 100 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 12.0 | |||||||||||||||||||
£ 63.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 100 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 12.0 | |||||||||||||||||||||||||||||
L1010.05-0115 | 115 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 13.8 | |||||||||||||||||||
£ 72.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 115 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 13.8 | |||||||||||||||||||||||||||||
L1010.05-0130 | 130 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 15.6 | |||||||||||||||||||
£ 81.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 130 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 15.6 | |||||||||||||||||||||||||||||
L1010.05-0145 | 145 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 17.4 | |||||||||||||||||||
£ 90.34 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 145 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 17.4 | |||||||||||||||||||||||||||||
L1010.05-0160 | 160 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 19.2 | |||||||||||||||||||
£ 99.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 160 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 19.2 | |||||||||||||||||||||||||||||
L1010.05-0175 | 175 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 21.0 | |||||||||||||||||||
£ 108.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 175 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 21.0 | |||||||||||||||||||||||||||||
L1010.05-0190 | 190 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 22.8 | |||||||||||||||||||
£ 117.46 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 190 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 22.8 | |||||||||||||||||||||||||||||
L1010.05-0205 | 205 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 24.6 | |||||||||||||||||||
£ 127.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 205 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 24.6 | |||||||||||||||||||||||||||||
L1010.05-0220 | 220 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 26.4 | |||||||||||||||||||
£ 137.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 220 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 26.4 | |||||||||||||||||||||||||||||
L1010.05-0235 | 235 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 28.2 | |||||||||||||||||||
£ 146.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 235 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 28.2 | |||||||||||||||||||||||||||||
L1010.05-0250 | 250 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 30.0 | |||||||||||||||||||
£ 155.58 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 250 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 30.0 | |||||||||||||||||||||||||||||
L1010.05-0265 | 265 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 31.8 | |||||||||||||||||||
£ 164.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 265 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 31.8 | |||||||||||||||||||||||||||||
L1010.05-0280 | 280 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 33.6 | |||||||||||||||||||
£ 173.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 280 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 33.6 | |||||||||||||||||||||||||||||
L1010.05-0295 | 295 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 35.4 | |||||||||||||||||||
£ 182.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 295 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 35.4 | |||||||||||||||||||||||||||||
L1010.05-0310 | 310 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 37.2 | |||||||||||||||||||
£ 191.69 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 310 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 37.2 | |||||||||||||||||||||||||||||
L1010.05-0325 | 325 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 39.0 | |||||||||||||||||||
£ 200.72 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 325 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 39.0 | |||||||||||||||||||||||||||||
L1010.05-0340 | 340 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 40.8 | |||||||||||||||||||
£ 209.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 340 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 40.8 | |||||||||||||||||||||||||||||
L1010.05-0355 | 355 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 42.6 | |||||||||||||||||||
£ 219.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 355 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 42.6 | |||||||||||||||||||||||||||||
L1010.05-0370 | 370 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 44.4 | |||||||||||||||||||
£ 228.30 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 370 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 44.4 | |||||||||||||||||||||||||||||
L1010.05-0385 | 385 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 46.2 | |||||||||||||||||||
£ 237.38 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 385 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 46.2 | |||||||||||||||||||||||||||||
L1010.05-0400 | 400 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 48.0 | |||||||||||||||||||
£ 246.41 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 400 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 48.0 | |||||||||||||||||||||||||||||
L1010.05-0415 | 415 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 49.8 | |||||||||||||||||||
£ 255.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 415 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 49.8 | |||||||||||||||||||||||||||||
L1010.05-0430 | 430 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 51.6 | |||||||||||||||||||
£ 264.49 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 430 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 51.6 | |||||||||||||||||||||||||||||
L1010.05-0445 | 445 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 53.4 | |||||||||||||||||||
£ 273.50 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 445 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 53.4 | |||||||||||||||||||||||||||||
L1010.05-0460 | 460 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 55.2 | |||||||||||||||||||
£ 282.53 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 460 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 55.2 | |||||||||||||||||||||||||||||
L1010.05-0475 | 475 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 57.0 | |||||||||||||||||||
£ 291.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 475 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 57.0 | |||||||||||||||||||||||||||||
L1010.05-0490 | 490 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 58.8 | |||||||||||||||||||
£ 300.61 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 490 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 58.8 | |||||||||||||||||||||||||||||
L1010.05-0505 | 505 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 60.6 | |||||||||||||||||||
£ 309.85 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 505 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 60.6 | |||||||||||||||||||||||||||||
L1010.05-0520 | 520 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 62.4 | |||||||||||||||||||
£ 318.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 520 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 62.4 | |||||||||||||||||||||||||||||
L1010.05-0535 | 535 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 64.2 | |||||||||||||||||||
£ 327.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 535 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 64.2 | |||||||||||||||||||||||||||||
L1010.05-0550 | 550 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 66.0 | |||||||||||||||||||
£ 336.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 550 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 66.0 | |||||||||||||||||||||||||||||
L1010.05-0565 | 565 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 67.8 | |||||||||||||||||||
£ 346.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 565 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 67.8 | |||||||||||||||||||||||||||||
L1010.05-0580 | 580 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 69.6 | |||||||||||||||||||
£ 355.04 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 580 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 69.6 | |||||||||||||||||||||||||||||
L1010.05-0595 | 595 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 71.4 | |||||||||||||||||||
£ 364.08 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 595 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 71.4 | |||||||||||||||||||||||||||||
L1010.05-0610 | 610 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 73.2 | |||||||||||||||||||
£ 373.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 610 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 73.2 | |||||||||||||||||||||||||||||
L1010.05-0625 | 625 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 75.0 | |||||||||||||||||||
£ 382.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 625 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 75.0 | |||||||||||||||||||||||||||||
L1010.05-0640 | 640 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 76.8 | |||||||||||||||||||
£ 391.20 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 640 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 76.8 | |||||||||||||||||||||||||||||
L1010.05-0655 | 655 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 78.6 | |||||||||||||||||||
£ 400.23 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 655 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 78.6 | |||||||||||||||||||||||||||||
L1010.05-0670 | 670 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 80.4 | |||||||||||||||||||
£ 409.27 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 670 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 80.4 | |||||||||||||||||||||||||||||
L1010.05-0685 | 685 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 82.2 | |||||||||||||||||||
£ 418.28 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 685 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 82.2 | |||||||||||||||||||||||||||||
L1010.05-0700 | 700 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 84.0 | |||||||||||||||||||
£ 427.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 700 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 84.0 | |||||||||||||||||||||||||||||
L1010.05-0715 | 715 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 85.8 | |||||||||||||||||||
£ 436.35 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 715 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 85.8 | |||||||||||||||||||||||||||||
L1010.05-0730 | 730 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 87.6 | |||||||||||||||||||
£ 445.39 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 730 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 87.6 | |||||||||||||||||||||||||||||
L1010.05-0745 | 745 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 89.4 | |||||||||||||||||||
£ 454.43 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 745 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 89.4 | |||||||||||||||||||||||||||||
L1010.05-0760 | 760 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 91.2 | |||||||||||||||||||
£ 463.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 760 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 91.2 | |||||||||||||||||||||||||||||
L1010.05-0775 | 775 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 93.0 | |||||||||||||||||||
£ 472.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 775 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 93.0 | |||||||||||||||||||||||||||||
L1010.05-0790 | 790 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 94.8 | |||||||||||||||||||
£ 481.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 790 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 94.8 | |||||||||||||||||||||||||||||
L1010.05-0805 | 805 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 96.6 | |||||||||||||||||||
£ 490.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 805 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 96.6 | |||||||||||||||||||||||||||||
L1010.05-0820 | 820 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 98.4 | |||||||||||||||||||
£ 499.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 820 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 98.4 | |||||||||||||||||||||||||||||
L1010.05-0835 | 835 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 100.2 | |||||||||||||||||||
£ 508.91 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 835 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 100.2 | |||||||||||||||||||||||||||||
L1010.05-0850 | 850 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 102.0 | |||||||||||||||||||
£ 517.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 850 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 102.0 | |||||||||||||||||||||||||||||
L1010.05-0865 | 865 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 103.8 | |||||||||||||||||||
£ 526.94 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 865 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 103.8 | |||||||||||||||||||||||||||||
L1010.05-0880 | 880 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 105.6 | |||||||||||||||||||
£ 535.98 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 880 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 105.6 | |||||||||||||||||||||||||||||
L1010.05-0895 | 895 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 107.4 | |||||||||||||||||||
£ 545.02 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 895 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 107.4 | |||||||||||||||||||||||||||||
L1010.05-0910 | 910 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 109.2 | |||||||||||||||||||
£ 554.06 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 910 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 109.2 | |||||||||||||||||||||||||||||
L1010.05-0925 | 925 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 111.0 | |||||||||||||||||||
£ 563.09 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 925 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 111.0 | |||||||||||||||||||||||||||||
L1010.05-0940 | 940 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 112.8 | |||||||||||||||||||
£ 572.13 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 940 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 112.8 | |||||||||||||||||||||||||||||
L1010.05-0955 | 955 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 114.6 | |||||||||||||||||||
£ 581.14 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 955 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 114.6 | |||||||||||||||||||||||||||||
L1010.05-0970 | 970 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 116.4 | |||||||||||||||||||
£ 590.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 970 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 116.4 | |||||||||||||||||||||||||||||
L1010.05-0985 | 985 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 118.2 | |||||||||||||||||||
£ 599.21 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 985 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 118.2 | |||||||||||||||||||||||||||||
L1010.05-1000 | 1000 | 15 | 5 | 3.5 | 1 | 2.4 | 3.5 | M 2 | 5 | 120.0 | |||||||||||||||||||
£ 608.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
l1 1000 l2 15 l3 5 h1 3.5 h2 1 d1 2.4 d2 3.5 For screws M 2 w1 5 Weight
kg 120.0 |
Corrosion resistant stainless steel, hardened (similar to 440C).
Supplied with special low profile hex screws.
Select the size and number of carriages to suit the required load (see part L1010.C).
Other rail lengths on request.
Weight: 0,12 Kg/m.
Must be ordered with corresponding sized carriage.