Price & Availability | Article | l1 | l2 | l3 | h1 | h2 | d1 | d2 | For screws | w1 | Weight kg | ||||||||||||||||||
L1012.10-0055 | 55 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 16.5 | |||||||||||||||||||
£ 41.43 per unit (click for quantity discounts) Ready to despatch 236 Need more? Please call us.
l1 55 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 16.5 | |||||||||||||||||||||||||||||
L1012.10-0075 | 75 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 22.5 | |||||||||||||||||||
£ 55.86 per unit (click for quantity discounts) Ready to despatch 170 Need more? Please call us.
l1 75 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 22.5 | |||||||||||||||||||||||||||||
L1012.10-0095 | 95 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 28.5 | |||||||||||||||||||
£ 70.26 per unit (click for quantity discounts) Ready to despatch 131 Need more? Please call us.
l1 95 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 28.5 | |||||||||||||||||||||||||||||
L1012.10-0115 | 115 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 34.5 | |||||||||||||||||||
£ 113.55 per unit (click for quantity discounts) Ready to despatch 105 Need more? Please call us.
l1 115 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 34.5 | |||||||||||||||||||||||||||||
L1012.10-0135 | 135 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 40.5 | |||||||||||||||||||
£ 127.94 per unit (click for quantity discounts) Ready to despatch 92 Need more? Please call us.
l1 135 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 40.5 | |||||||||||||||||||||||||||||
L1012.10-0155 | 155 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 46.5 | |||||||||||||||||||
£ 99.00 per unit (click for quantity discounts) Ready to despatch 78 Need more? Please call us.
l1 155 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 46.5 | |||||||||||||||||||||||||||||
L1012.10-0175 | 175 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 52.5 | |||||||||||||||||||
£ 171.20 per unit (click for quantity discounts) Ready to despatch 65 Need more? Please call us.
l1 175 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 52.5 | |||||||||||||||||||||||||||||
L1012.10-0195 | 195 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 58.5 | |||||||||||||||||||
£ 185.58 per unit (click for quantity discounts) Ready to despatch 65 Need more? Please call us.
l1 195 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 58.5 | |||||||||||||||||||||||||||||
L1012.10-0215 | 215 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 64.5 | |||||||||||||||||||
£ 202.01 per unit (click for quantity discounts) Ready to despatch 52 Need more? Please call us.
l1 215 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 64.5 | |||||||||||||||||||||||||||||
L1012.10-0235 | 235 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 70.5 | |||||||||||||||||||
£ 230.84 per unit (click for quantity discounts) Ready to despatch 52 Need more? Please call us.
l1 235 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 70.5 | |||||||||||||||||||||||||||||
L1012.10-0255 | 255 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 76.5 | |||||||||||||||||||
£ 245.27 per unit (click for quantity discounts) Ready to despatch 39 Need more? Please call us.
l1 255 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 76.5 | |||||||||||||||||||||||||||||
L1012.10-0275 | 275 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 82.5 | |||||||||||||||||||
£ 259.66 per unit (click for quantity discounts) Ready to despatch 39 Need more? Please call us.
l1 275 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 82.5 | |||||||||||||||||||||||||||||
L1012.10-0295 | 295 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 88.5 | |||||||||||||||||||
£ 288.52 per unit (click for quantity discounts) Ready to despatch 39 Need more? Please call us.
l1 295 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 88.5 | |||||||||||||||||||||||||||||
L1012.10-0315 | 315 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 94.5 | |||||||||||||||||||
£ 302.95 per unit (click for quantity discounts) Ready to despatch 39 Need more? Please call us.
l1 315 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 94.5 | |||||||||||||||||||||||||||||
L1012.10-0335 | 335 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 100.5 | |||||||||||||||||||
£ 317.35 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
l1 335 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 100.5 | |||||||||||||||||||||||||||||
L1012.10-0355 | 355 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 106.5 | |||||||||||||||||||
£ 346.67 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
l1 355 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 106.5 | |||||||||||||||||||||||||||||
L1012.10-0375 | 375 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 112.5 | |||||||||||||||||||
£ 361.10 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
l1 375 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 112.5 | |||||||||||||||||||||||||||||
L1012.10-0395 | 395 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 118.5 | |||||||||||||||||||
£ 375.50 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
l1 395 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 118.5 | |||||||||||||||||||||||||||||
L1012.10-0415 | 415 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 124.5 | |||||||||||||||||||
£ 404.31 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
l1 415 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 124.5 | |||||||||||||||||||||||||||||
L1012.10-0435 | 435 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 130.5 | |||||||||||||||||||
£ 418.74 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
l1 435 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 130.5 | |||||||||||||||||||||||||||||
L1012.10-0455 | 455 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 136.5 | |||||||||||||||||||
£ 433.14 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
l1 455 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 136.5 | |||||||||||||||||||||||||||||
L1012.10-0475 | 475 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 142.5 | |||||||||||||||||||
£ 461.96 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
l1 475 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 142.5 | |||||||||||||||||||||||||||||
L1012.10-0495 | 495 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 148.5 | |||||||||||||||||||
£ 476.43 per unit (click for quantity discounts) Ready to despatch 26 Need more? Please call us.
l1 495 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 148.5 | |||||||||||||||||||||||||||||
L1012.10-0515 | 515 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 154.5 | |||||||||||||||||||
£ 491.11 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 515 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 154.5 | |||||||||||||||||||||||||||||
L1012.10-0535 | 535 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 160.5 | |||||||||||||||||||
£ 519.93 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 535 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 160.5 | |||||||||||||||||||||||||||||
L1012.10-0555 | 555 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 166.5 | |||||||||||||||||||
£ 534.33 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 555 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 166.5 | |||||||||||||||||||||||||||||
L1012.10-0575 | 575 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 172.5 | |||||||||||||||||||
£ 563.15 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 575 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 172.5 | |||||||||||||||||||||||||||||
L1012.10-0595 | 595 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 178.5 | |||||||||||||||||||
£ 577.58 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 595 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 178.5 | |||||||||||||||||||||||||||||
L1012.10-0615 | 615 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 184.5 | |||||||||||||||||||
£ 591.98 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 615 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 184.5 | |||||||||||||||||||||||||||||
L1012.10-0635 | 635 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 190.5 | |||||||||||||||||||
£ 606.41 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 635 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 190.5 | |||||||||||||||||||||||||||||
L1012.10-0655 | 655 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 196.5 | |||||||||||||||||||
£ 635.22 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 655 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 196.5 | |||||||||||||||||||||||||||||
L1012.10-0675 | 675 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 202.5 | |||||||||||||||||||
£ 649.62 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 675 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 202.5 | |||||||||||||||||||||||||||||
L1012.10-0695 | 695 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 208.5 | |||||||||||||||||||
£ 664.08 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 695 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 208.5 | |||||||||||||||||||||||||||||
L1012.10-0715 | 715 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 214.5 | |||||||||||||||||||
£ 692.91 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 715 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 214.5 | |||||||||||||||||||||||||||||
L1012.10-0735 | 735 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 220.5 | |||||||||||||||||||
£ 707.30 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 735 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 220.5 | |||||||||||||||||||||||||||||
L1012.10-0755 | 755 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 226.5 | |||||||||||||||||||
£ 721.73 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 755 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 226.5 | |||||||||||||||||||||||||||||
L1012.10-0775 | 775 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 232.5 | |||||||||||||||||||
£ 750.56 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 775 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 232.5 | |||||||||||||||||||||||||||||
L1012.10-0795 | 795 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 238.5 | |||||||||||||||||||
£ 764.99 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 795 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 238.5 | |||||||||||||||||||||||||||||
L1012.10-0815 | 815 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 244.5 | |||||||||||||||||||
£ 779.63 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 815 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 244.5 | |||||||||||||||||||||||||||||
L1012.10-0835 | 835 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 250.5 | |||||||||||||||||||
£ 808.46 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 835 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 250.5 | |||||||||||||||||||||||||||||
L1012.10-0855 | 855 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 256.5 | |||||||||||||||||||
£ 822.89 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 855 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 256.5 | |||||||||||||||||||||||||||||
L1012.10-0875 | 875 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 262.5 | |||||||||||||||||||
£ 837.27 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 875 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 262.5 | |||||||||||||||||||||||||||||
L1012.10-0895 | 895 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 268.5 | |||||||||||||||||||
£ 866.13 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 895 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 268.5 | |||||||||||||||||||||||||||||
L1012.10-0915 | 915 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 274.5 | |||||||||||||||||||
£ 880.56 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 915 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 274.5 | |||||||||||||||||||||||||||||
L1012.10-0935 | 935 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 280.5 | |||||||||||||||||||
£ 894.96 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 935 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 280.5 | |||||||||||||||||||||||||||||
L1012.10-0955 | 955 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 286.5 | |||||||||||||||||||
£ 923.78 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 955 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 286.5 | |||||||||||||||||||||||||||||
L1012.10-0975 | 975 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 292.5 | |||||||||||||||||||
£ 938.21 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
l1 975 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 292.5 | |||||||||||||||||||||||||||||
L1012.10-0995 | 995 | 20 | 7.5 | 4 | 1.6 | 3 | 5.5 | M2,5 | 10 | 298.5 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
l1 995 l2 20 l3 7.5 h1 4 h2 1.6 d1 3 d2 5.5 For screws M2,5 w1 10 Weight
kg 298.5 |
Corrosion resistant stainless steel, hardened (similar to 440C).
Select the size and number of carriages to suit the required load (see part L1012.C).
Other rail lengths on request.
Weight: 0,3 Kg/m.