Price & Availability | Article | l1 | l2 | l3 | h1 | h2 | d1 | d2 | For screws | w1 | w2 | Weight kg | ||||||||||||||||||
L1012.42-0110 | 110 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 0.308 | |||||||||||||||||||
£ 66.46 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
l1 110 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 0.308 | ||||||||||||||||||||||||||||||
L1012.42-0150 | 150 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 0.420 | |||||||||||||||||||
£ 89.47 per unit (click for quantity discounts) Ready to despatch 10 Need more? Please call us.
l1 150 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 0.420 | ||||||||||||||||||||||||||||||
L1012.42-0190 | 190 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 0.532 | |||||||||||||||||||
£ 112.56 per unit (click for quantity discounts) Ready to despatch 7 Need more? Please call us.
l1 190 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 0.532 | ||||||||||||||||||||||||||||||
L1012.42-0230 | 230 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 0.644 | |||||||||||||||||||
£ 137.61 per unit (click for quantity discounts) Ready to despatch 6 Need more? Please call us.
l1 230 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 0.644 | ||||||||||||||||||||||||||||||
L1012.42-0270 | 270 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 0.756 | |||||||||||||||||||
£ 160.70 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 270 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 0.756 | ||||||||||||||||||||||||||||||
L1012.42-0310 | 310 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 0.868 | |||||||||||||||||||
£ 183.75 per unit (click for quantity discounts) Ready to despatch 5 Need more? Please call us.
l1 310 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 0.868 | ||||||||||||||||||||||||||||||
L1012.42-0350 | 350 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 0.980 | |||||||||||||||||||
£ 216.11 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
l1 350 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 0.980 | ||||||||||||||||||||||||||||||
L1012.42-0390 | 390 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 1.092 | |||||||||||||||||||
£ 230.39 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
l1 390 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 1.092 | ||||||||||||||||||||||||||||||
L1012.42-0430 | 430 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 1.204 | |||||||||||||||||||
£ 253.44 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
l1 430 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 1.204 | ||||||||||||||||||||||||||||||
L1012.42-0470 | 470 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 1.316 | |||||||||||||||||||
£ 276.53 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
l1 470 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 1.316 | ||||||||||||||||||||||||||||||
L1012.42-0510 | 510 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 1.428 | |||||||||||||||||||
£ 299.83 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
l1 510 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 1.428 | ||||||||||||||||||||||||||||||
L1012.42-0550 | 550 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 1.540 | |||||||||||||||||||
£ 322.92 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
l1 550 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 1.540 | ||||||||||||||||||||||||||||||
L1012.42-0590 | 590 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 1.652 | |||||||||||||||||||
£ 345.97 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
l1 590 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 1.652 | ||||||||||||||||||||||||||||||
L1012.42-0630 | 630 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 1.764 | |||||||||||||||||||
£ 369.06 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
l1 630 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 1.764 | ||||||||||||||||||||||||||||||
L1012.42-0670 | 670 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 1.876 | |||||||||||||||||||
£ 392.08 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
l1 670 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 1.876 | ||||||||||||||||||||||||||||||
L1012.42-0710 | 710 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 1.988 | |||||||||||||||||||
£ 415.12 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
l1 710 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 1.988 | ||||||||||||||||||||||||||||||
L1012.42-0750 | 750 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 2.100 | |||||||||||||||||||
£ 438.21 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
l1 750 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 2.100 | ||||||||||||||||||||||||||||||
L1012.42-0790 | 790 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 2.212 | |||||||||||||||||||
£ 461.27 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
l1 790 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 2.212 | ||||||||||||||||||||||||||||||
L1012.42-0830 | 830 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 2.324 | |||||||||||||||||||
£ 484.60 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
l1 830 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 2.324 | ||||||||||||||||||||||||||||||
L1012.42-0870 | 870 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 2.436 | |||||||||||||||||||
£ 507.65 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
l1 870 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 2.436 | ||||||||||||||||||||||||||||||
L1012.42-0910 | 910 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 2.548 | |||||||||||||||||||
£ 530.74 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
l1 910 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 2.548 | ||||||||||||||||||||||||||||||
L1012.42-0950 | 950 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 2.660 | |||||||||||||||||||
£ 553.79 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
l1 950 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 2.660 | ||||||||||||||||||||||||||||||
L1012.42-0990 | 990 | 40 | 15 | 9.5 | 4.5 | 4.5 | 8 | M 4 | 42 | 23 | 2.772 | |||||||||||||||||||
£ 576.88 per unit (click for quantity discounts) Ready to despatch 1 Need more? Please call us.
l1 990 l2 40 l3 15 h1 9.5 h2 4.5 d1 4.5 d2 8 For screws M 4 w1 42 w2 23 Weight
kg 2.772 |
Corrosion resistant stainless steel, hardened (similar to 440C).
Select the size and number of carriages to suit the required load (see part L1012.C).
Other rail lengths on request.
Weight: 2.8 Kg/m.