Units | Price/unit after discount | Applied Discount |
1-4 | £ 42.80 | 0% |
5-9 | £ 38.52 | 10% |
10-19 | £ 36.38 | 15% |
20-49 | £ 32.10 | 25% |
50+ | £ 27.82 | 35% |
Corrosion resistant stainless steel body (440C), with hardened stainless steel ball bearings.
Black plastic end plates and ball bearing retainers.
Max.speed 3 m/s. max. acceleration 40m/s2.
Temperature range -40°C to +80°C.
Select the size and number of carriages to suit the required load then select the required rail length, (see part nos. L1010.07 through to L1010.15).
Carriages are supplied with a dummy plastic rail. When mounting carriages onto rail, slide directly from the dummy rail onto the steel rail. Do not simply remove the carriage from the dummy rail - the balls will become loose making the carriage unusable.
*Size 3 and Size 5 carriage must be ordered with rails.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk