Linear Cage
needle roller
| Units | Price/unit after discount | Applied Discount |
| 1-99 | - | 0% |
| 100-199 | - | 30% |
| 200-499 | - | 35% |
| 500-999 | - | 40% |
| 1000-1999 | - | 50% |
| 2000-4999 | - | 60% |
| 5000+ | - | 65% |
Needle roller, steel (100Cr6 to DIN5401, grade 28, class 3), retaining cage plastic (PA 12).
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk

























































































