Linear Cage
needle roller
Price & Availability | Article | d1 | l2 | p1 | h1 | l1 | w1 | No. of rollers | ||||||
L1009.051-0100 | 5 | 15 | 8 | 23 | 100 | 3.5 | 12 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5 l2 15 p1 8 h1 23 l1 100 w1 3.5 No. of rollers 12 | ||||||||||||||
L1009.051-0200 | 5 | 15 | 8 | 23 | 200 | 3.5 | 24 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5 l2 15 p1 8 h1 23 l1 200 w1 3.5 No. of rollers 24 | ||||||||||||||
L1009.051-0300 | 5 | 15 | 8 | 23 | 300 | 3.5 | 37 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5 l2 15 p1 8 h1 23 l1 300 w1 3.5 No. of rollers 37 | ||||||||||||||
L1009.051-0400 | 5 | 15 | 8 | 23 | 400 | 3.5 | 49 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5 l2 15 p1 8 h1 23 l1 400 w1 3.5 No. of rollers 49 | ||||||||||||||
L1009.051-0500 | 5 | 15 | 8 | 23 | 500 | 3.5 | 62 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5 l2 15 p1 8 h1 23 l1 500 w1 3.5 No. of rollers 62 | ||||||||||||||
L1009.051-0600 | 5 | 15 | 8 | 23 | 600 | 3.5 | 74 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5 l2 15 p1 8 h1 23 l1 600 w1 3.5 No. of rollers 74 | ||||||||||||||
L1009.051-0700 | 5 | 15 | 8 | 23 | 700 | 3.5 | 86 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5 l2 15 p1 8 h1 23 l1 700 w1 3.5 No. of rollers 86 | ||||||||||||||
L1009.051-0800 | 5 | 15 | 8 | 23 | 800 | 3.5 | 99 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5 l2 15 p1 8 h1 23 l1 800 w1 3.5 No. of rollers 99 | ||||||||||||||
L1009.051-0900 | 5 | 15 | 8 | 23 | 900 | 3.5 | 111 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5 l2 15 p1 8 h1 23 l1 900 w1 3.5 No. of rollers 111 | ||||||||||||||
L1009.051-1000 | 5 | 15 | 8 | 23 | 1000 | 3.5 | 124 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 5 l2 15 p1 8 h1 23 l1 1000 w1 3.5 No. of rollers 124 |
Needle roller, steel (100Cr6 to DIN5401, grade 28, class 3), retaining cage plastic (PA 12).