Linear Cage
needle roller
Price & Availability | Article | d1 | l2 | p1 | h1 | l1 | w1 | No. of rollers | ||||||
L1009.025-0100 | 2.5 | 13.8 | 4.8 | 18 | 100 | 2 | 20 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.5 l2 13.8 p1 4.8 h1 18 l1 100 w1 2 No. of rollers 20 | ||||||||||||||
L1009.025-0200 | 2.5 | 13.8 | 4.8 | 18 | 200 | 2 | 41 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.5 l2 13.8 p1 4.8 h1 18 l1 200 w1 2 No. of rollers 41 | ||||||||||||||
L1009.025-0300 | 2.5 | 13.8 | 4.8 | 18 | 300 | 2 | 62 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.5 l2 13.8 p1 4.8 h1 18 l1 300 w1 2 No. of rollers 62 | ||||||||||||||
L1009.025-0400 | 2.5 | 13.8 | 4.8 | 18 | 400 | 2 | 82 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.5 l2 13.8 p1 4.8 h1 18 l1 400 w1 2 No. of rollers 82 | ||||||||||||||
L1009.025-0500 | 2.5 | 13.8 | 4.8 | 18 | 500 | 2 | 103 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.5 l2 13.8 p1 4.8 h1 18 l1 500 w1 2 No. of rollers 103 | ||||||||||||||
L1009.025-0600 | 2.5 | 13.8 | 4.8 | 18 | 600 | 2 | 124 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.5 l2 13.8 p1 4.8 h1 18 l1 600 w1 2 No. of rollers 124 | ||||||||||||||
L1009.025-0700 | 2.5 | 13.8 | 4.8 | 18 | 700 | 2 | 144 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.5 l2 13.8 p1 4.8 h1 18 l1 700 w1 2 No. of rollers 144 | ||||||||||||||
L1009.025-0800 | 2.5 | 13.8 | 4.8 | 18 | 800 | 2 | 165 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.5 l2 13.8 p1 4.8 h1 18 l1 800 w1 2 No. of rollers 165 | ||||||||||||||
L1009.025-0900 | 2.5 | 13.8 | 4.8 | 18 | 900 | 2 | 186 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.5 l2 13.8 p1 4.8 h1 18 l1 900 w1 2 No. of rollers 186 | ||||||||||||||
L1009.025-1000 | 2.5 | 13.8 | 4.8 | 18 | 1000 | 2 | 207 | |||||||
Ready to despatch 0 Need more? Please call us.
d1 2.5 l2 13.8 p1 4.8 h1 18 l1 1000 w1 2 No. of rollers 207 |
Needle roller, steel (100Cr6 to DIN5401, grade 28, class 3), retaining cage plastic (PA 12).