| Price & Availability | CAD | Article | Shaft dia. tol. f7 | Type | Ratio | Input shaft A max. kW | Output shaft B max. Nm | Weight kg | ||||||||||||||||||
| R2330.1-1 | 19 | 1 | 1:1 | 5.57 | 38.0 | 4.40 | ||||||||||||||||||||
£ 481.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Shaft dia.
tol. f7 19 Type 1 Ratio 1:1 Input shaft A
max.
kW 5.57 Output shaft B
max.
Nm 38.0 Weight
kg 4.40 | ||||||||||||||||||||||||||
| R2330.2-1 | 19 | 2 | 1:1 | 5.57 | 38.0 | 4.40 | ||||||||||||||||||||
£ 481.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Shaft dia.
tol. f7 19 Type 2 Ratio 1:1 Input shaft A
max.
kW 5.57 Output shaft B
max.
Nm 38.0 Weight
kg 4.40 | ||||||||||||||||||||||||||
| R2330.1-2 | 19 | 1 | 2:1 | 3.23 | 22.0 | 4.40 | ||||||||||||||||||||
£ 504.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Shaft dia.
tol. f7 19 Type 1 Ratio 2:1 Input shaft A
max.
kW 3.23 Output shaft B
max.
Nm 22.0 Weight
kg 4.40 | ||||||||||||||||||||||||||
| R2330.2-2 | 19 | 2 | 2:1 | 3.23 | 22.0 | 4.40 | ||||||||||||||||||||
£ 504.59 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Shaft dia.
tol. f7 19 Type 2 Ratio 2:1 Input shaft A
max.
kW 3.23 Output shaft B
max.
Nm 22.0 Weight
kg 4.40 | ||||||||||||||||||||||||||
| R2330.1-3 | 19 | 1 | 3:1 | 1.57 | 16.0 | 4.40 | ||||||||||||||||||||
£ 527.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Shaft dia.
tol. f7 19 Type 1 Ratio 3:1 Input shaft A
max.
kW 1.57 Output shaft B
max.
Nm 16.0 Weight
kg 4.40 | ||||||||||||||||||||||||||
| R2330.2-3 | 19 | 2 | 3:1 | 1.57 | 16.0 | 4.40 | ||||||||||||||||||||
£ 527.57 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Shaft dia.
tol. f7 19 Type 2 Ratio 3:1 Input shaft A
max.
kW 1.57 Output shaft B
max.
Nm 16.0 Weight
kg 4.40 | ||||||||||||||||||||||||||
Lightweight aluminium alloy housing.
Case-hardened steel gears and shafts.
Normally used as speed reducers.
Shaft A is the input shaft. Optimum performance based on max. 1400 rpm input.
Provides on average 10,000 hours trouble-free life.
Where ratio geared units are used as speed increasers the optimum input speed is 750 rpm for 1:2 ratios.
Very low operating noise levels. Temperature range is -20°C to +80°C.
See technical pages for gear box selection guide,
based on motor rating, gearing ratio, load type and expected hourly usage hours.