Units | Price/unit after discount | Applied Discount |
1-9 | £ 449.69 | 0% |
10-14 | £ 404.72 | 10% |
15-24 | £ 382.24 | 15% |
25-49 | £ 359.75 | 20% |
50+ | £ 314.78 | 30% |
Lightweight aluminium alloy housing.
Case-hardened steel gears and shafts.
Normally used as speed reducers.
Shaft A is the input shaft. Optimum performance based on max. 1400 rpm input.
Provides on average 10,000 hours trouble-free life.
Where ratio geared units are used as speed increasers the optimum input speed is 750 rpm for 1:2 ratios.
Very low operating noise levels. Temperature range is -20°C to +80°C.
See technical pages for gear box selection guide,
based on motor rating, gearing ratio, load type and expected hourly usage hours.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk