Price & Availability | Article | Shaft dia. tol. f7 | Type | Ratio | Input shaft A max. kW | Output shaft B max. Nm | Weight kg | ||||||||||||||||||
R2322.1-1 | 14 | 1 | 1:1 | 1.91 | 13.0 | 2.0 | |||||||||||||||||||
£ 338.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Shaft dia.
tol. f7 14 Type 1 Ratio 1:1 Input shaft A
max.
kW 1.91 Output shaft B
max.
Nm 13.0 Weight
kg 2.0 | |||||||||||||||||||||||||
R2322.2-1 | 14 | 2 | 1:1 | 1.91 | 13.0 | 2.0 | |||||||||||||||||||
£ 307.42 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
Shaft dia.
tol. f7 14 Type 2 Ratio 1:1 Input shaft A
max.
kW 1.91 Output shaft B
max.
Nm 13.0 Weight
kg 2.0 | |||||||||||||||||||||||||
R2322.1-2 | 14 | 1 | 2:1 | 1.47 | 10.0 | 2.0 | |||||||||||||||||||
£ 329.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia.
tol. f7 14 Type 1 Ratio 2:1 Input shaft A
max.
kW 1.47 Output shaft B
max.
Nm 10.0 Weight
kg 2.0 | |||||||||||||||||||||||||
R2322.2-2 | 14 | 2 | 2:1 | 1.47 | 10.0 | 2.0 | |||||||||||||||||||
£ 329.83 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia.
tol. f7 14 Type 2 Ratio 2:1 Input shaft A
max.
kW 1.47 Output shaft B
max.
Nm 10.0 Weight
kg 2.0 | |||||||||||||||||||||||||
R2322.1-3 | 14 | 1 | 3:1 | 0.99 | 9.5 | 2.0 | |||||||||||||||||||
£ 337.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia.
tol. f7 14 Type 1 Ratio 3:1 Input shaft A
max.
kW 0.99 Output shaft B
max.
Nm 9.5 Weight
kg 2.0 | |||||||||||||||||||||||||
R2322.2-3 | 14 | 2 | 3:1 | 0.99 | 9.5 | 2.0 | |||||||||||||||||||
£ 337.52 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia.
tol. f7 14 Type 2 Ratio 3:1 Input shaft A
max.
kW 0.99 Output shaft B
max.
Nm 9.5 Weight
kg 2.0 |
Lightweight aluminium alloy housing.
Case-hardened steel gears and shafts.
Normally used as speed reducers.
Shaft A is the input shaft. Optimum performance based on max. 1400 rpm input.
Provides on average 10,000 hours trouble-free life.
Where ratio geared units are used as speed increasers the optimum input speed is 750 rpm for 1:2 ratios.
Very low operating noise levels. Temperature range is -20° to +80°.
Max. radial loading :25 Kg.
Max. axial loading: 5 Kg.
Angular alignment: 15' to 30' of arc.
See technical pages for gear box selection guide,
based on motor rating, gearing ratio, load type and expected hourly usage hours.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 2761902
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4498
sales@automotioncomponents.co.uk