Price & Availability | Article | Shaft dia. tol. f7 | Type | Ratio | Input shaft A max. kW | Output shaft B max. Nm | Weight kg | ||||||||||||||||||
R2300.1-1 | 8 | 1 | 1:1 | 0.35 | 2.4 | 0.3 | |||||||||||||||||||
£ 235.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Shaft dia.
tol. f7 8 Type 1 Ratio 1:1 Input shaft A
max.
kW 0.35 Output shaft B
max.
Nm 2.4 Weight
kg 0.3 | |||||||||||||||||||||||||
R2300.2-1 | 8 | 2 | 1:1 | 0.35 | 2.4 | 0.3 | |||||||||||||||||||
£ 192.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Shaft dia.
tol. f7 8 Type 2 Ratio 1:1 Input shaft A
max.
kW 0.35 Output shaft B
max.
Nm 2.4 Weight
kg 0.3 | |||||||||||||||||||||||||
R2300.1-2 | 8 | 1 | 2:1 | 0.18 | 1.2 | 0.3 | |||||||||||||||||||
£ 184.25 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
Shaft dia.
tol. f7 8 Type 1 Ratio 2:1 Input shaft A
max.
kW 0.18 Output shaft B
max.
Nm 1.2 Weight
kg 0.3 | |||||||||||||||||||||||||
R2300.2-2 | 8 | 2 | 2:1 | 0.18 | 1.2 | 0.3 | |||||||||||||||||||
£ 184.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
Shaft dia.
tol. f7 8 Type 2 Ratio 2:1 Input shaft A
max.
kW 0.18 Output shaft B
max.
Nm 1.2 Weight
kg 0.3 |
Lightweight aluminium alloy housing. Case-hardened steel bevel gears and shafts.
Normally used as speed reducers.
Shaft A is the input shaft. Optimum performance is based on max. 1400 rpm input.
Provides on average 10,000 hours trouble-free life. Very low operating noise levels.
May also be used as speed increasers (here the max. shaft input speed for a 1:2 ratio unit is 750 rpm).
Temperature range is -20°C to +80°C.
See technical pages for gear box selection guide,
based on motor rating, gearing ratio, load type and expected hourly usage hours.