| Price & Availability | Article | d1 tol. H7/H8 | d2 tol. H7/H8 | d3 | d4 | l1 | l2 | l3 | Static torque Nm | rpm max. | Moment of inertia kg·m² | Torque screw to Nm | Weight g | Weight g | ||||||||||||||||||
| R3201.16-05-05 | 5 | 5 | 16 | M 2,5 | 16 | 3.75 | 1.0 | 0.6 | 9500 | 3,0x10-7 | 1.0 | 9 | 9 | |||||||||||||||||||
£ 23.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 5 d2
tol. H7/H8 5 d3 16 d4 M 2,5 l1 16 l2 3.75 l3 1.0 Static torque
Nm 0.6 rpm
max. 9500 Moment of inertia
kg·m² 3,0x10-7 Torque screw to
Nm 1.0 Weight
g 9 Weight
g 9 | ||||||||||||||||||||||||||||||||
| R3201.16-05-06 | 5 | 6 | 16 | M 2,5 | 16 | 3.75 | 1.0 | 0.6 | 9500 | 3,0x10-7 | 1.0 | 9 | 9 | |||||||||||||||||||
£ 23.95 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 5 d2
tol. H7/H8 6 d3 16 d4 M 2,5 l1 16 l2 3.75 l3 1.0 Static torque
Nm 0.6 rpm
max. 9500 Moment of inertia
kg·m² 3,0x10-7 Torque screw to
Nm 1.0 Weight
g 9 Weight
g 9 | ||||||||||||||||||||||||||||||||
| R3201.16-06-06 | 6 | 6 | 16 | M 2,5 | 16 | 3.75 | 1.0 | 0.6 | 9500 | 3,0x10-7 | 1.0 | 9 | 9 | |||||||||||||||||||
£ 23.95 per unit (click for quantity discounts) Ready to despatch 2 Need more? Please call us.
d1
tol. H7/H8 6 d2
tol. H7/H8 6 d3 16 d4 M 2,5 l1 16 l2 3.75 l3 1.0 Static torque
Nm 0.6 rpm
max. 9500 Moment of inertia
kg·m² 3,0x10-7 Torque screw to
Nm 1.0 Weight
g 9 Weight
g 9 | ||||||||||||||||||||||||||||||||
| R3201.20-06-06 | 6 | 6 | 20 | M 2,5 | 20 | 4.75 | 1.0 | 1 | 7600 | 8,7x10-7 | 1.0 | 15 | 15 | |||||||||||||||||||
£ 26.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 6 d2
tol. H7/H8 6 d3 20 d4 M 2,5 l1 20 l2 4.75 l3 1.0 Static torque
Nm 1 rpm
max. 7600 Moment of inertia
kg·m² 8,7x10-7 Torque screw to
Nm 1.0 Weight
g 15 Weight
g 15 | ||||||||||||||||||||||||||||||||
| R3201.20-06-08 | 6 | 8 | 20 | M 2,5 | 20 | 4.75 | 1.0 | 1 | 7600 | 8,7x10-7 | 1.0 | 15 | 15 | |||||||||||||||||||
£ 26.54 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 6 d2
tol. H7/H8 8 d3 20 d4 M 2,5 l1 20 l2 4.75 l3 1.0 Static torque
Nm 1 rpm
max. 7600 Moment of inertia
kg·m² 8,7x10-7 Torque screw to
Nm 1.0 Weight
g 15 Weight
g 15 | ||||||||||||||||||||||||||||||||
| R3201.20-08-08 | 8 | 8 | 20 | M 2,5 | 20 | 4.75 | 1.0 | 1 | 7600 | 8,7x10-7 | 1.0 | 15 | 15 | |||||||||||||||||||
£ 26.54 per unit (click for quantity discounts) Ready to despatch 13 Need more? Please call us.
d1
tol. H7/H8 8 d2
tol. H7/H8 8 d3 20 d4 M 2,5 l1 20 l2 4.75 l3 1.0 Static torque
Nm 1 rpm
max. 7600 Moment of inertia
kg·m² 8,7x10-7 Torque screw to
Nm 1.0 Weight
g 15 Weight
g 15 | ||||||||||||||||||||||||||||||||
| R3201.25-08-08 | 8 | 8 | 25 | M 3 | 25 | 6.0 | 1.0 | 2 | 6100 | 2,7x10-6 | 1.5 | 29 | 29 | |||||||||||||||||||
£ 29.76 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 8 d2
tol. H7/H8 8 d3 25 d4 M 3 l1 25 l2 6.0 l3 1.0 Static torque
Nm 2 rpm
max. 6100 Moment of inertia
kg·m² 2,7x10-6 Torque screw to
Nm 1.5 Weight
g 29 Weight
g 29 | ||||||||||||||||||||||||||||||||
| R3201.25-08-10 | 8 | 10 | 25 | M 3 | 25 | 6.0 | 1.0 | 2 | 6100 | 2,7x10-6 | 1.5 | 29 | 29 | |||||||||||||||||||
£ 38.79 per unit (click for quantity discounts) Ready to despatch 3 Need more? Please call us.
d1
tol. H7/H8 8 d2
tol. H7/H8 10 d3 25 d4 M 3 l1 25 l2 6.0 l3 1.0 Static torque
Nm 2 rpm
max. 6100 Moment of inertia
kg·m² 2,7x10-6 Torque screw to
Nm 1.5 Weight
g 29 Weight
g 29 | ||||||||||||||||||||||||||||||||
| R3201.25-10-10 | 10 | 10 | 25 | M 3 | 25 | 6.0 | 1.0 | 2 | 6100 | 2,7x10-6 | 1.5 | 29 | 29 | |||||||||||||||||||
£ 40.91 per unit (click for quantity discounts) Ready to despatch 17 Need more? Please call us.
d1
tol. H7/H8 10 d2
tol. H7/H8 10 d3 25 d4 M 3 l1 25 l2 6.0 l3 1.0 Static torque
Nm 2 rpm
max. 6100 Moment of inertia
kg·m² 2,7x10-6 Torque screw to
Nm 1.5 Weight
g 29 Weight
g 29 | ||||||||||||||||||||||||||||||||
| R3201.32-10-10 | 10 | 10 | 32 | M 4 | 32 | 7.75 | 1.0 | 4 | 4800 | 7,1x10-6 | 2.5 | 61 | 61 | |||||||||||||||||||
£ 38.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 10 d2
tol. H7/H8 10 d3 32 d4 M 4 l1 32 l2 7.75 l3 1.0 Static torque
Nm 4 rpm
max. 4800 Moment of inertia
kg·m² 7,1x10-6 Torque screw to
Nm 2.5 Weight
g 61 Weight
g 61 | ||||||||||||||||||||||||||||||||
| R3201.32-10-12 | 10 | 12 | 32 | M 4 | 32 | 7.75 | 1.0 | 4 | 4800 | 7,1x10-6 | 2.5 | 61 | 61 | |||||||||||||||||||
£ 38.17 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
d1
tol. H7/H8 10 d2
tol. H7/H8 12 d3 32 d4 M 4 l1 32 l2 7.75 l3 1.0 Static torque
Nm 4 rpm
max. 4800 Moment of inertia
kg·m² 7,1x10-6 Torque screw to
Nm 2.5 Weight
g 61 Weight
g 61 | ||||||||||||||||||||||||||||||||
| R3201.32-10-14 | 10 | 14 | 32 | M 4 | 32 | 7.75 | 1.0 | 4 | 4800 | 7,1x10-6 | 2.5 | 61 | 61 | |||||||||||||||||||
£ 38.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 10 d2
tol. H7/H8 14 d3 32 d4 M 4 l1 32 l2 7.75 l3 1.0 Static torque
Nm 4 rpm
max. 4800 Moment of inertia
kg·m² 7,1x10-6 Torque screw to
Nm 2.5 Weight
g 61 Weight
g 61 | ||||||||||||||||||||||||||||||||
| R3201.32-12-12 | 12 | 12 | 32 | M 4 | 32 | 7.75 | 1.0 | 4 | 4800 | 7,1x10-6 | 2.5 | 61 | 61 | |||||||||||||||||||
£ 38.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 12 d2
tol. H7/H8 12 d3 32 d4 M 4 l1 32 l2 7.75 l3 1.0 Static torque
Nm 4 rpm
max. 4800 Moment of inertia
kg·m² 7,1x10-6 Torque screw to
Nm 2.5 Weight
g 61 Weight
g 61 | ||||||||||||||||||||||||||||||||
| R3201.32-12-14 | 12 | 14 | 32 | M 4 | 32 | 7.75 | 1.0 | 4 | 4800 | 7,1x10-6 | 2.5 | 61 | 61 | |||||||||||||||||||
£ 38.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 12 d2
tol. H7/H8 14 d3 32 d4 M 4 l1 32 l2 7.75 l3 1.0 Static torque
Nm 4 rpm
max. 4800 Moment of inertia
kg·m² 7,1x10-6 Torque screw to
Nm 2.5 Weight
g 61 Weight
g 61 | ||||||||||||||||||||||||||||||||
| R3201.32-14-14 | 14 | 14 | 32 | M 4 | 32 | 7.75 | 1.0 | 4 | 4800 | 7,1x10-6 | 2.5 | 61 | 61 | |||||||||||||||||||
£ 38.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 14 d2
tol. H7/H8 14 d3 32 d4 M 4 l1 32 l2 7.75 l3 1.0 Static torque
Nm 4 rpm
max. 4800 Moment of inertia
kg·m² 7,1x10-6 Torque screw to
Nm 2.5 Weight
g 61 Weight
g 61 | ||||||||||||||||||||||||||||||||
| R3201.40-14-14 | 14 | 14 | 40 | M 5 | 44 | 10.5 | 1.5 | 8 | 4000 | 1,5x10-5 | 7.0 | 120 | 120 | |||||||||||||||||||
£ 51.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 14 d2
tol. H7/H8 14 d3 40 d4 M 5 l1 44 l2 10.5 l3 1.5 Static torque
Nm 8 rpm
max. 4000 Moment of inertia
kg·m² 1,5x10-5 Torque screw to
Nm 7.0 Weight
g 120 Weight
g 120 | ||||||||||||||||||||||||||||||||
| R3201.40-14-15 | 14 | 15 | 40 | M 5 | 44 | 10.5 | 1.5 | 8 | 4000 | 1,5x10-5 | 7.0 | 120 | 120 | |||||||||||||||||||
£ 51.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 14 d2
tol. H7/H8 15 d3 40 d4 M 5 l1 44 l2 10.5 l3 1.5 Static torque
Nm 8 rpm
max. 4000 Moment of inertia
kg·m² 1,5x10-5 Torque screw to
Nm 7.0 Weight
g 120 Weight
g 120 | ||||||||||||||||||||||||||||||||
| R3201.40-14-16 | 14 | 16 | 40 | M 5 | 44 | 10.5 | 1.5 | 8 | 4000 | 1,5x10-5 | 7.0 | 120 | 120 | |||||||||||||||||||
£ 51.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 14 d2
tol. H7/H8 16 d3 40 d4 M 5 l1 44 l2 10.5 l3 1.5 Static torque
Nm 8 rpm
max. 4000 Moment of inertia
kg·m² 1,5x10-5 Torque screw to
Nm 7.0 Weight
g 120 Weight
g 120 | ||||||||||||||||||||||||||||||||
| R3201.40-14-18 | 14 | 18 | 40 | M 5 | 44 | 10.5 | 1.5 | 8 | 4000 | 1,5x10-5 | 7.0 | 120 | 120 | |||||||||||||||||||
£ 51.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 14 d2
tol. H7/H8 18 d3 40 d4 M 5 l1 44 l2 10.5 l3 1.5 Static torque
Nm 8 rpm
max. 4000 Moment of inertia
kg·m² 1,5x10-5 Torque screw to
Nm 7.0 Weight
g 120 Weight
g 120 | ||||||||||||||||||||||||||||||||
| R3201.40-15-15 | 15 | 15 | 40 | M 5 | 44 | 10.5 | 1.5 | 8 | 4000 | 1,5x10-5 | 7.0 | 120 | 120 | |||||||||||||||||||
£ 69.92 per unit (click for quantity discounts) Ready to despatch 4 Need more? Please call us.
d1
tol. H7/H8 15 d2
tol. H7/H8 15 d3 40 d4 M 5 l1 44 l2 10.5 l3 1.5 Static torque
Nm 8 rpm
max. 4000 Moment of inertia
kg·m² 1,5x10-5 Torque screw to
Nm 7.0 Weight
g 120 Weight
g 120 | ||||||||||||||||||||||||||||||||
| R3201.40-15-16 | 15 | 16 | 40 | M 5 | 44 | 10.5 | 1.5 | 8 | 4000 | 1,5x10-5 | 7.0 | 120 | 120 | |||||||||||||||||||
£ 51.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 15 d2
tol. H7/H8 16 d3 40 d4 M 5 l1 44 l2 10.5 l3 1.5 Static torque
Nm 8 rpm
max. 4000 Moment of inertia
kg·m² 1,5x10-5 Torque screw to
Nm 7.0 Weight
g 120 Weight
g 120 | ||||||||||||||||||||||||||||||||
| R3201.40-15-18 | 15 | 18 | 40 | M 5 | 44 | 10.5 | 1.5 | 8 | 4000 | 1,5x10-5 | 7.0 | 120 | 120 | |||||||||||||||||||
£ 51.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 15 d2
tol. H7/H8 18 d3 40 d4 M 5 l1 44 l2 10.5 l3 1.5 Static torque
Nm 8 rpm
max. 4000 Moment of inertia
kg·m² 1,5x10-5 Torque screw to
Nm 7.0 Weight
g 120 Weight
g 120 | ||||||||||||||||||||||||||||||||
| R3201.40-16-16 | 16 | 16 | 40 | M 5 | 44 | 10.5 | 1.5 | 8 | 4000 | 1,5x10-5 | 7.0 | 120 | 120 | |||||||||||||||||||
£ 69.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 16 d2
tol. H7/H8 16 d3 40 d4 M 5 l1 44 l2 10.5 l3 1.5 Static torque
Nm 8 rpm
max. 4000 Moment of inertia
kg·m² 1,5x10-5 Torque screw to
Nm 7.0 Weight
g 120 Weight
g 120 | ||||||||||||||||||||||||||||||||
| R3201.40-16-18 | 16 | 18 | 40 | M 5 | 44 | 10.5 | 1.5 | 8 | 4000 | 1,5x10-5 | 7.0 | 120 | 120 | |||||||||||||||||||
£ 51.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 16 d2
tol. H7/H8 18 d3 40 d4 M 5 l1 44 l2 10.5 l3 1.5 Static torque
Nm 8 rpm
max. 4000 Moment of inertia
kg·m² 1,5x10-5 Torque screw to
Nm 7.0 Weight
g 120 Weight
g 120 | ||||||||||||||||||||||||||||||||
| R3201.40-18-18 | 18 | 18 | 40 | M 5 | 44 | 10.5 | 1.5 | 8 | 4000 | 1,5x10-5 | 7.0 | 120 | 120 | |||||||||||||||||||
£ 51.12 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 18 d2
tol. H7/H8 18 d3 40 d4 M 5 l1 44 l2 10.5 l3 1.5 Static torque
Nm 8 rpm
max. 4000 Moment of inertia
kg·m² 1,5x10-5 Torque screw to
Nm 7.0 Weight
g 120 Weight
g 120 | ||||||||||||||||||||||||||||||||
Aluminium alloy, anodised
Light weight, maintenance free and corrosion resistant.
Reciprocating torque is quarter static torque.
Rotational torque is half static torque.