| Price & Availability | Article | d1 tol. H7/H8 | d2 tol. H7/H8 | d3 | l1 | Static torque Nm | Material | Type | Torque screw to Nm | Weight g | Weight g | ||||||||||||||||||
| R3205.060-BL | 6 | 18 | M 3 | 30 | 34 | Steel | standard | 2.0 | 40 | 40 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 6 d2
tol. H7/H8 18 d3 M 3 l1 30 Static torque
Nm 34 Material Steel Type standard Torque screw to
Nm 2.0 Weight
g 40 Weight
g 40  | |||||||||||||||||||||||||||||
| R3205.080-BL | 8 | 24 | M 3 | 35 | 50 | Steel | standard | 2.0 | 80 | 80 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 8 d2
tol. H7/H8 24 d3 M 3 l1 35 Static torque
Nm 50 Material Steel Type standard Torque screw to
Nm 2.0 Weight
g 80 Weight
g 80  | |||||||||||||||||||||||||||||
| R3205.100-BL | 10 | 29 | M 4 | 45 | 105 | Steel | standard | 4.5 | 190 | 190 | |||||||||||||||||||
£ 78.22 per unit (click for quantity discounts) Ready to despatch 9 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 10 d2
tol. H7/H8 29 d3 M 4 l1 45 Static torque
Nm 105 Material Steel Type standard Torque screw to
Nm 4.5 Weight
g 190 Weight
g 190  | |||||||||||||||||||||||||||||
| R3205.120-BL | 12 | 29 | M 4 | 45 | 105 | Steel | standard | 4.5 | 180 | 180 | |||||||||||||||||||
£ 83.93 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 12 d2
tol. H7/H8 29 d3 M 4 l1 45 Static torque
Nm 105 Material Steel Type standard Torque screw to
Nm 4.5 Weight
g 180 Weight
g 180  | |||||||||||||||||||||||||||||
| R3205.140-BL | 14 | 34 | M 5 | 50 | 200 | Steel | standard | 9.5 | 250 | 250 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 14 d2
tol. H7/H8 34 d3 M 5 l1 50 Static torque
Nm 200 Material Steel Type standard Torque screw to
Nm 9.5 Weight
g 250 Weight
g 250  | |||||||||||||||||||||||||||||
| R3205.150-BL | 15 | 34 | M 5 | 50 | 200 | Steel | standard | 9.5 | 240 | 240 | |||||||||||||||||||
£ 98.72 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 15 d2
tol. H7/H8 34 d3 M 5 l1 50 Static torque
Nm 200 Material Steel Type standard Torque screw to
Nm 9.5 Weight
g 240 Weight
g 240  | |||||||||||||||||||||||||||||
| R3205.160-BL | 16 | 34 | M 5 | 50 | 200 | Steel | standard | 9.5 | 230 | 230 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 16 d2
tol. H7/H8 34 d3 M 5 l1 50 Static torque
Nm 200 Material Steel Type standard Torque screw to
Nm 9.5 Weight
g 230 Weight
g 230  | |||||||||||||||||||||||||||||
| R3205.200-BL | 20 | 42 | M 6 | 65 | 350 | Steel | standard | 16.5 | 500 | 500 | |||||||||||||||||||
£ 122.54 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 20 d2
tol. H7/H8 42 d3 M 6 l1 65 Static torque
Nm 350 Material Steel Type standard Torque screw to
Nm 16.5 Weight
g 500 Weight
g 500  | |||||||||||||||||||||||||||||
| R3205.250-BL | 25 | 45 | M 6 | 75 | 400 | Steel | standard | 16.5 | 620 | 620 | |||||||||||||||||||
£ 153.44 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 25 d2
tol. H7/H8 45 d3 M 6 l1 75 Static torque
Nm 400 Material Steel Type standard Torque screw to
Nm 16.5 Weight
g 620 Weight
g 620  | |||||||||||||||||||||||||||||
| R3205.300-BL | 30 | 53 | M 6 | 83 | 475 | Steel | standard | 16.5 | 1000 | 1000 | |||||||||||||||||||
£ 163.71 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 30 d2
tol. H7/H8 53 d3 M 6 l1 83 Static torque
Nm 475 Material Steel Type standard Torque screw to
Nm 16.5 Weight
g 1000 Weight
g 1000  | |||||||||||||||||||||||||||||
| R3205.350-BL | 35 | 67 | M 8 | 95 | 1100 | Steel | standard | 39.0 | 1100 | 1100 | |||||||||||||||||||
£ 226.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 35 d2
tol. H7/H8 67 d3 M 8 l1 95 Static torque
Nm 1100 Material Steel Type standard Torque screw to
Nm 39.0 Weight
g 1100 Weight
g 1100  | |||||||||||||||||||||||||||||
| R3205.400-BL | 40 | 77 | M 8 | 108 | 1325 | Steel | standard | 39.0 | 2500 | 2500 | |||||||||||||||||||
£ 381.26 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 40 d2
tol. H7/H8 77 d3 M 8 l1 108 Static torque
Nm 1325 Material Steel Type standard Torque screw to
Nm 39.0 Weight
g 2500 Weight
g 2500  | |||||||||||||||||||||||||||||
| R3205.500-BL | 50 | 85 | M10 | 124 | 2250 | Steel | standard | 78.0 | 3100 | 3100 | |||||||||||||||||||
£ 327.24 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 50 d2
tol. H7/H8 85 d3 M10 l1 124 Static torque
Nm 2250 Material Steel Type standard Torque screw to
Nm 78.0 Weight
g 3100 Weight
g 3100  | |||||||||||||||||||||||||||||
| R3205.080-BL-K | 8 | 24 | M 3 | 35 | 50 | Steel | with keyway | 2.0 | 80 | 80 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 8 d2
tol. H7/H8 24 d3 M 3 l1 35 Static torque
Nm 50 Material Steel Type with keyway Torque screw to
Nm 2.0 Weight
g 80 Weight
g 80  | |||||||||||||||||||||||||||||
| R3205.100-BL-K | 10 | 29 | M 4 | 45 | 105 | Steel | with keyway | 4.5 | 190 | 190 | |||||||||||||||||||
£ 92.60 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 10 d2
tol. H7/H8 29 d3 M 4 l1 45 Static torque
Nm 105 Material Steel Type with keyway Torque screw to
Nm 4.5 Weight
g 190 Weight
g 190  | |||||||||||||||||||||||||||||
| R3205.120-BL-K | 12 | 29 | M 4 | 45 | 105 | Steel | with keyway | 4.5 | 180 | 180 | |||||||||||||||||||
£ 101.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 12 d2
tol. H7/H8 29 d3 M 4 l1 45 Static torque
Nm 105 Material Steel Type with keyway Torque screw to
Nm 4.5 Weight
g 180 Weight
g 180  | |||||||||||||||||||||||||||||
| R3205.140-BL-K | 14 | 34 | M 5 | 50 | 200 | Steel | with keyway | 9.5 | 240 | 240 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 14 d2
tol. H7/H8 34 d3 M 5 l1 50 Static torque
Nm 200 Material Steel Type with keyway Torque screw to
Nm 9.5 Weight
g 240 Weight
g 240  | |||||||||||||||||||||||||||||
| R3205.150-BL-K | 15 | 34 | M 5 | 50 | 200 | Steel | with keyway | 9.5 | 240 | 240 | |||||||||||||||||||
£ 114.63 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 15 d2
tol. H7/H8 34 d3 M 5 l1 50 Static torque
Nm 200 Material Steel Type with keyway Torque screw to
Nm 9.5 Weight
g 240 Weight
g 240  | |||||||||||||||||||||||||||||
| R3205.160-BL-K | 16 | 34 | M 5 | 50 | 200 | Steel | with keyway | 9.5 | 230 | 230 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 16 d2
tol. H7/H8 34 d3 M 5 l1 50 Static torque
Nm 200 Material Steel Type with keyway Torque screw to
Nm 9.5 Weight
g 230 Weight
g 230  | |||||||||||||||||||||||||||||
| R3205.200-BL-K | 20 | 42 | M 6 | 65 | 350 | Steel | with keyway | 16.5 | 500 | 500 | |||||||||||||||||||
£ 144.90 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 20 d2
tol. H7/H8 42 d3 M 6 l1 65 Static torque
Nm 350 Material Steel Type with keyway Torque screw to
Nm 16.5 Weight
g 500 Weight
g 500  | |||||||||||||||||||||||||||||
| R3205.250-BL-K | 25 | 45 | M 6 | 75 | 400 | Steel | with keyway | 16.5 | 620 | 620 | |||||||||||||||||||
£ 233.25 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 25 d2
tol. H7/H8 45 d3 M 6 l1 75 Static torque
Nm 400 Material Steel Type with keyway Torque screw to
Nm 16.5 Weight
g 620 Weight
g 620  | |||||||||||||||||||||||||||||
| R3205.300-BL-K | 30 | 53 | M 6 | 83 | 475 | Steel | with keyway | 16.5 | 1000 | 1000 | |||||||||||||||||||
£ 218.47 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 30 d2
tol. H7/H8 53 d3 M 6 l1 83 Static torque
Nm 475 Material Steel Type with keyway Torque screw to
Nm 16.5 Weight
g 1000 Weight
g 1000  | |||||||||||||||||||||||||||||
| R3205.350-BL-K | 35 | 67 | M 8 | 95 | 1100 | Steel | with keyway | 39.0 | 1100 | 1100 | |||||||||||||||||||
£ 475.95 per unit (click for quantity discounts) Ready to despatch 1 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 35 d2
tol. H7/H8 67 d3 M 8 l1 95 Static torque
Nm 1100 Material Steel Type with keyway Torque screw to
Nm 39.0 Weight
g 1100 Weight
g 1100  | |||||||||||||||||||||||||||||
| R3205.400-BL-K | 40 | 77 | M 8 | 108 | 1325 | Steel | with keyway | 39.0 | 2500 | 2500 | |||||||||||||||||||
£ 360.78 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 40 d2
tol. H7/H8 77 d3 M 8 l1 108 Static torque
Nm 1325 Material Steel Type with keyway Torque screw to
Nm 39.0 Weight
g 2500 Weight
g 2500  | |||||||||||||||||||||||||||||
| R3205.500-BL-K | 50 | 85 | M10 | 124 | 2250 | Steel | with keyway | 78.0 | 3100 | 3100 | |||||||||||||||||||
£ 417.17 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 50 d2
tol. H7/H8 85 d3 M10 l1 124 Static torque
Nm 2250 Material Steel Type with keyway Torque screw to
Nm 78.0 Weight
g 3100 Weight
g 3100  | |||||||||||||||||||||||||||||
| R3205.060-A2 | 6 | 18 | M 3 | 30 | 10 | Stainless | standard | 1.0 | 40 | 40 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 6 d2
tol. H7/H8 18 d3 M 3 l1 30 Static torque
Nm 10 Material Stainless Type standard Torque screw to
Nm 1.0 Weight
g 40 Weight
g 40  | |||||||||||||||||||||||||||||
| R3205.080-A2 | 8 | 24 | M 3 | 35 | 16 | Stainless | standard | 1.0 | 80 | 80 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 8 d2
tol. H7/H8 24 d3 M 3 l1 35 Static torque
Nm 16 Material Stainless Type standard Torque screw to
Nm 1.0 Weight
g 80 Weight
g 80  | |||||||||||||||||||||||||||||
| R3205.100-A2 | 10 | 29 | M 4 | 45 | 32 | Stainless | standard | 2.5 | 190 | 190 | |||||||||||||||||||
£ 125.16 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 10 d2
tol. H7/H8 29 d3 M 4 l1 45 Static torque
Nm 32 Material Stainless Type standard Torque screw to
Nm 2.5 Weight
g 190 Weight
g 190  | |||||||||||||||||||||||||||||
| R3205.120-A2 | 12 | 29 | M 4 | 45 | 32 | Stainless | standard | 2.5 | 180 | 180 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 12 d2
tol. H7/H8 29 d3 M 4 l1 45 Static torque
Nm 32 Material Stainless Type standard Torque screw to
Nm 2.5 Weight
g 180 Weight
g 180  | |||||||||||||||||||||||||||||
| R3205.140-A2 | 14 | 34 | M 5 | 50 | 60 | Stainless | standard | 5.0 | 250 | 250 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 14 d2
tol. H7/H8 34 d3 M 5 l1 50 Static torque
Nm 60 Material Stainless Type standard Torque screw to
Nm 5.0 Weight
g 250 Weight
g 250  | |||||||||||||||||||||||||||||
| R3205.150-A2 | 15 | 34 | M 5 | 50 | 60 | Stainless | standard | 5.0 | 240 | 240 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 15 d2
tol. H7/H8 34 d3 M 5 l1 50 Static torque
Nm 60 Material Stainless Type standard Torque screw to
Nm 5.0 Weight
g 240 Weight
g 240  | |||||||||||||||||||||||||||||
| R3205.160-A2 | 16 | 34 | M 5 | 50 | 60 | Stainless | standard | 5.0 | 230 | 230 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 16 d2
tol. H7/H8 34 d3 M 5 l1 50 Static torque
Nm 60 Material Stainless Type standard Torque screw to
Nm 5.0 Weight
g 230 Weight
g 230  | |||||||||||||||||||||||||||||
| R3205.200-A2 | 20 | 42 | M 6 | 65 | 110 | Stainless | standard | 8.5 | 500 | 500 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 20 d2
tol. H7/H8 42 d3 M 6 l1 65 Static torque
Nm 110 Material Stainless Type standard Torque screw to
Nm 8.5 Weight
g 500 Weight
g 500  | |||||||||||||||||||||||||||||
| R3205.250-A2 | 25 | 45 | M 6 | 75 | 120 | Stainless | standard | 8.5 | 620 | 620 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 25 d2
tol. H7/H8 45 d3 M 6 l1 75 Static torque
Nm 120 Material Stainless Type standard Torque screw to
Nm 8.5 Weight
g 620 Weight
g 620  | |||||||||||||||||||||||||||||
| R3205.300-A2 | 30 | 53 | M 6 | 83 | 150 | Stainless | standard | 8.5 | 1000 | 1000 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 30 d2
tol. H7/H8 53 d3 M 6 l1 83 Static torque
Nm 150 Material Stainless Type standard Torque screw to
Nm 8.5 Weight
g 1000 Weight
g 1000  | |||||||||||||||||||||||||||||
| R3205.350-A2 | 35 | 67 | M 8 | 95 | 330 | Stainless | standard | 20.5 | 1100 | 1100 | |||||||||||||||||||
£ 686.45 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 35 d2
tol. H7/H8 67 d3 M 8 l1 95 Static torque
Nm 330 Material Stainless Type standard Torque screw to
Nm 20.5 Weight
g 1100 Weight
g 1100  | |||||||||||||||||||||||||||||
| R3205.400-A2 | 40 | 77 | M 8 | 108 | 400 | Stainless | standard | 20.5 | 2500 | 2500 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 40 d2
tol. H7/H8 77 d3 M 8 l1 108 Static torque
Nm 400 Material Stainless Type standard Torque screw to
Nm 20.5 Weight
g 2500 Weight
g 2500  | |||||||||||||||||||||||||||||
| R3205.500-A2 | 50 | 85 | M10 | 124 | 675 | Stainless | standard | 41.5 | 3100 | 3100 | |||||||||||||||||||
£ 1,002.74 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 50 d2
tol. H7/H8 85 d3 M10 l1 124 Static torque
Nm 675 Material Stainless Type standard Torque screw to
Nm 41.5 Weight
g 3100 Weight
g 3100  | |||||||||||||||||||||||||||||
| R3205.080-A2-K | 8 | 24 | M 3 | 35 | 16 | Stainless | with keyway | 1.0 | 80 | 80 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 8 d2
tol. H7/H8 24 d3 M 3 l1 35 Static torque
Nm 16 Material Stainless Type with keyway Torque screw to
Nm 1.0 Weight
g 80 Weight
g 80  | |||||||||||||||||||||||||||||
| R3205.100-A2-K | 10 | 29 | M 4 | 45 | 32 | Stainless | with keyway | 2.5 | 190 | 190 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 10 d2
tol. H7/H8 29 d3 M 4 l1 45 Static torque
Nm 32 Material Stainless Type with keyway Torque screw to
Nm 2.5 Weight
g 190 Weight
g 190  | |||||||||||||||||||||||||||||
| R3205.120-A2-K | 12 | 29 | M 4 | 45 | 32 | Stainless | with keyway | 2.5 | 180 | 180 | |||||||||||||||||||
£ 178.92 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 12 d2
tol. H7/H8 29 d3 M 4 l1 45 Static torque
Nm 32 Material Stainless Type with keyway Torque screw to
Nm 2.5 Weight
g 180 Weight
g 180  | |||||||||||||||||||||||||||||
| R3205.140-A2-K | 14 | 34 | M 5 | 50 | 60 | Stainless | with keyway | 5.0 | 240 | 240 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 14 d2
tol. H7/H8 34 d3 M 5 l1 50 Static torque
Nm 60 Material Stainless Type with keyway Torque screw to
Nm 5.0 Weight
g 240 Weight
g 240  | |||||||||||||||||||||||||||||
| R3205.150-A2-K | 15 | 34 | M 5 | 50 | 60 | Stainless | with keyway | 5.0 | 240 | 240 | |||||||||||||||||||
£ 256.80 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. 
 d1
tol. H7/H8 15 d2
tol. H7/H8 34 d3 M 5 l1 50 Static torque
Nm 60 Material Stainless Type with keyway Torque screw to
Nm 5.0 Weight
g 240 Weight
g 240  | |||||||||||||||||||||||||||||
| R3205.160-A2-K | 16 | 34 | M 5 | 50 | 60 | Stainless | with keyway | 5.0 | 230 | 230 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 16 d2
tol. H7/H8 34 d3 M 5 l1 50 Static torque
Nm 60 Material Stainless Type with keyway Torque screw to
Nm 5.0 Weight
g 230 Weight
g 230  | |||||||||||||||||||||||||||||
| R3205.200-A2-K | 20 | 42 | M 6 | 65 | 110 | Stainless | with keyway | 8.5 | 500 | 500 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 20 d2
tol. H7/H8 42 d3 M 6 l1 65 Static torque
Nm 110 Material Stainless Type with keyway Torque screw to
Nm 8.5 Weight
g 500 Weight
g 500  | |||||||||||||||||||||||||||||
| R3205.250-A2-K | 25 | 45 | M 6 | 75 | 120 | Stainless | with keyway | 8.5 | 620 | 620 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 25 d2
tol. H7/H8 45 d3 M 6 l1 75 Static torque
Nm 120 Material Stainless Type with keyway Torque screw to
Nm 8.5 Weight
g 620 Weight
g 620  | |||||||||||||||||||||||||||||
| R3205.300-A2-K | 30 | 53 | M 6 | 83 | 150 | Stainless | with keyway | 8.5 | 1000 | 1000 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 30 d2
tol. H7/H8 53 d3 M 6 l1 83 Static torque
Nm 150 Material Stainless Type with keyway Torque screw to
Nm 8.5 Weight
g 1000 Weight
g 1000  | |||||||||||||||||||||||||||||
| R3205.350-A2-K | 35 | 67 | M 8 | 95 | 330 | Stainless | with keyway | 20.5 | 1100 | 1100 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 35 d2
tol. H7/H8 67 d3 M 8 l1 95 Static torque
Nm 330 Material Stainless Type with keyway Torque screw to
Nm 20.5 Weight
g 1100 Weight
g 1100  | |||||||||||||||||||||||||||||
| R3205.400-A2-K | 40 | 77 | M 8 | 108 | 400 | Stainless | with keyway | 20.5 | 2500 | 2500 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 40 d2
tol. H7/H8 77 d3 M 8 l1 108 Static torque
Nm 400 Material Stainless Type with keyway Torque screw to
Nm 20.5 Weight
g 2500 Weight
g 2500  | |||||||||||||||||||||||||||||
| R3205.500-A2-K | 50 | 85 | M10 | 124 | 675 | Stainless | with keyway | 41.5 | 3100 | 3100 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us. 
 d1
tol. H7/H8 50 d2
tol. H7/H8 85 d3 M10 l1 124 Static torque
Nm 675 Material Stainless Type with keyway Torque screw to
Nm 41.5 Weight
g 3100 Weight
g 3100  | |||||||||||||||||||||||||||||
Steel (AISI 12L14), black oxide finish, or stainless steel (A2, AISI 303).
To fit h7 or h8 tolerance shafts.
High axial load and torque capacity.
Part shown above with keyway.
Different bore sizes available on request.
Keyways are standard to DIN 6885.
See keyway technical pages.