Price & Availability | Article | d1 tol. H7/H8 | d2 tol. H7/H8 | d3 | d4 | l1 | l2 | Static torque Nm | rpm max. | Moment of inertia kg·m² | Torque screw to Nm | Weight g | Weight g | ||||||
R3209.16-030-030 | 3 | 3 | 16 | M 3 | 24 | 6 | 0.6 | 24000 | 1,2x10-6 | 0.7 | 28 | 28 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 3 d2
tol. H7/H8 3 d3 16 d4 M 3 l1 24 l2 6 Static torque
Nm 0.6 rpm
max. 24000 Moment of inertia
kg·m² 1,2x10-6 Torque screw to
Nm 0.7 Weight
g 28 Weight
g 28 | |||||||||||||||||||
R3209.16-030-040 | 3 | 4 | 16 | M 3 | 24 | 6 | 0.6 | 24000 | 1,2x10-6 | 0.7 | 28 | 28 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 3 d2
tol. H7/H8 4 d3 16 d4 M 3 l1 24 l2 6 Static torque
Nm 0.6 rpm
max. 24000 Moment of inertia
kg·m² 1,2x10-6 Torque screw to
Nm 0.7 Weight
g 28 Weight
g 28 | |||||||||||||||||||
R3209.16-030-050 | 3 | 5 | 16 | M 3 | 24 | 6 | 0.6 | 24000 | 1,2x10-6 | 0.7 | 28 | 28 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 3 d2
tol. H7/H8 5 d3 16 d4 M 3 l1 24 l2 6 Static torque
Nm 0.6 rpm
max. 24000 Moment of inertia
kg·m² 1,2x10-6 Torque screw to
Nm 0.7 Weight
g 28 Weight
g 28 | |||||||||||||||||||
R3209.16-030-060 | 3 | 6 | 16 | M 3 | 24 | 6 | 0.6 | 24000 | 1,2x10-6 | 0.7 | 28 | 28 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 3 d2
tol. H7/H8 6 d3 16 d4 M 3 l1 24 l2 6 Static torque
Nm 0.6 rpm
max. 24000 Moment of inertia
kg·m² 1,2x10-6 Torque screw to
Nm 0.7 Weight
g 28 Weight
g 28 | |||||||||||||||||||
R3209.16-040-040 | 4 | 4 | 16 | M 3 | 24 | 6 | 0.6 | 24000 | 1,2x10-6 | 0.7 | 28 | 28 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 4 d2
tol. H7/H8 4 d3 16 d4 M 3 l1 24 l2 6 Static torque
Nm 0.6 rpm
max. 24000 Moment of inertia
kg·m² 1,2x10-6 Torque screw to
Nm 0.7 Weight
g 28 Weight
g 28 | |||||||||||||||||||
R3209.16-040-050 | 4 | 5 | 16 | M 3 | 24 | 6 | 0.6 | 24000 | 1,2x10-6 | 0.7 | 28 | 28 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 4 d2
tol. H7/H8 5 d3 16 d4 M 3 l1 24 l2 6 Static torque
Nm 0.6 rpm
max. 24000 Moment of inertia
kg·m² 1,2x10-6 Torque screw to
Nm 0.7 Weight
g 28 Weight
g 28 | |||||||||||||||||||
R3209.16-040-060 | 4 | 6 | 16 | M 3 | 24 | 6 | 0.6 | 24000 | 1,2x10-6 | 0.7 | 28 | 28 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 4 d2
tol. H7/H8 6 d3 16 d4 M 3 l1 24 l2 6 Static torque
Nm 0.6 rpm
max. 24000 Moment of inertia
kg·m² 1,2x10-6 Torque screw to
Nm 0.7 Weight
g 28 Weight
g 28 | |||||||||||||||||||
R3209.16-050-050 | 5 | 5 | 16 | M 3 | 24 | 6 | 0.6 | 24000 | 1,2x10-6 | 0.7 | 28 | 28 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 5 d2
tol. H7/H8 5 d3 16 d4 M 3 l1 24 l2 6 Static torque
Nm 0.6 rpm
max. 24000 Moment of inertia
kg·m² 1,2x10-6 Torque screw to
Nm 0.7 Weight
g 28 Weight
g 28 | |||||||||||||||||||
R3209.16-050-060 | 5 | 6 | 16 | M 3 | 24 | 6 | 0.6 | 24000 | 1,2x10-6 | 0.7 | 28 | 28 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 5 d2
tol. H7/H8 6 d3 16 d4 M 3 l1 24 l2 6 Static torque
Nm 0.6 rpm
max. 24000 Moment of inertia
kg·m² 1,2x10-6 Torque screw to
Nm 0.7 Weight
g 28 Weight
g 28 | |||||||||||||||||||
R3209.16-060-060 | 6 | 6 | 16 | M 3 | 24 | 6 | 0.6 | 24000 | 1,2x10-6 | 0.7 | 28 | 28 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 6 d2
tol. H7/H8 6 d3 16 d4 M 3 l1 24 l2 6 Static torque
Nm 0.6 rpm
max. 24000 Moment of inertia
kg·m² 1,2x10-6 Torque screw to
Nm 0.7 Weight
g 28 Weight
g 28 | |||||||||||||||||||
R3209.20-050-050 | 5 | 5 | 20 | M 3 | 30 | 7 | 1 | 19000 | 3,5x10-6 | 0.7 | 54 | 54 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 5 d2
tol. H7/H8 5 d3 20 d4 M 3 l1 30 l2 7 Static torque
Nm 1 rpm
max. 19000 Moment of inertia
kg·m² 3,5x10-6 Torque screw to
Nm 0.7 Weight
g 54 Weight
g 54 | |||||||||||||||||||
R3209.20-050-060 | 5 | 6 | 20 | M 3 | 30 | 7 | 1 | 19000 | 3,5x10-6 | 0.7 | 54 | 54 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 5 d2
tol. H7/H8 6 d3 20 d4 M 3 l1 30 l2 7 Static torque
Nm 1 rpm
max. 19000 Moment of inertia
kg·m² 3,5x10-6 Torque screw to
Nm 0.7 Weight
g 54 Weight
g 54 | |||||||||||||||||||
R3209.20-050-080 | 5 | 8 | 20 | M 3 | 30 | 7 | 1 | 19000 | 3,5x10-6 | 0.7 | 54 | 54 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 5 d2
tol. H7/H8 8 d3 20 d4 M 3 l1 30 l2 7 Static torque
Nm 1 rpm
max. 19000 Moment of inertia
kg·m² 3,5x10-6 Torque screw to
Nm 0.7 Weight
g 54 Weight
g 54 | |||||||||||||||||||
R3209.20-050-100 | 5 | 10 | 20 | M 3 | 30 | 7 | 1 | 19000 | 3,5x10-6 | 0.7 | 54 | 54 | |||||||
£ 18.89 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 5 d2
tol. H7/H8 10 d3 20 d4 M 3 l1 30 l2 7 Static torque
Nm 1 rpm
max. 19000 Moment of inertia
kg·m² 3,5x10-6 Torque screw to
Nm 0.7 Weight
g 54 Weight
g 54 | |||||||||||||||||||
R3209.20-060-060 | 6 | 6 | 20 | M 3 | 30 | 7 | 1 | 19000 | 3,5x10-6 | 0.7 | 54 | 54 | |||||||
£ 32.11 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 6 d2
tol. H7/H8 6 d3 20 d4 M 3 l1 30 l2 7 Static torque
Nm 1 rpm
max. 19000 Moment of inertia
kg·m² 3,5x10-6 Torque screw to
Nm 0.7 Weight
g 54 Weight
g 54 | |||||||||||||||||||
R3209.20-060-080 | 6 | 8 | 20 | M 3 | 30 | 7 | 1 | 19000 | 3,5x10-6 | 0.7 | 54 | 54 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 6 d2
tol. H7/H8 8 d3 20 d4 M 3 l1 30 l2 7 Static torque
Nm 1 rpm
max. 19000 Moment of inertia
kg·m² 3,5x10-6 Torque screw to
Nm 0.7 Weight
g 54 Weight
g 54 | |||||||||||||||||||
R3209.20-060-100 | 6 | 10 | 20 | M 3 | 30 | 7 | 1 | 19000 | 3,5x10-6 | 0.7 | 54 | 54 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 6 d2
tol. H7/H8 10 d3 20 d4 M 3 l1 30 l2 7 Static torque
Nm 1 rpm
max. 19000 Moment of inertia
kg·m² 3,5x10-6 Torque screw to
Nm 0.7 Weight
g 54 Weight
g 54 | |||||||||||||||||||
R3209.20-080-080 | 8 | 8 | 20 | M 3 | 30 | 7 | 1 | 19000 | 3,5x10-6 | 0.7 | 54 | 54 | |||||||
£ 20.03 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 8 d2
tol. H7/H8 8 d3 20 d4 M 3 l1 30 l2 7 Static torque
Nm 1 rpm
max. 19000 Moment of inertia
kg·m² 3,5x10-6 Torque screw to
Nm 0.7 Weight
g 54 Weight
g 54 | |||||||||||||||||||
R3209.20-080-100 | 8 | 10 | 20 | M 3 | 30 | 7 | 1 | 19000 | 3,5x10-6 | 0.7 | 54 | 54 | |||||||
£ 29.96 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 8 d2
tol. H7/H8 10 d3 20 d4 M 3 l1 30 l2 7 Static torque
Nm 1 rpm
max. 19000 Moment of inertia
kg·m² 3,5x10-6 Torque screw to
Nm 0.7 Weight
g 54 Weight
g 54 | |||||||||||||||||||
R3209.20-100-100 | 10 | 10 | 20 | M 3 | 30 | 7 | 1 | 19000 | 3,5x10-6 | 0.7 | 54 | 54 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 10 d2
tol. H7/H8 10 d3 20 d4 M 3 l1 30 l2 7 Static torque
Nm 1 rpm
max. 19000 Moment of inertia
kg·m² 3,5x10-6 Torque screw to
Nm 0.7 Weight
g 54 Weight
g 54 | |||||||||||||||||||
R3209.25-080-080 | 8 | 8 | 25 | M 4 | 36 | 9 | 2 | 15000 | 1,0x10-5 | 1.7 | 100 | 100 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 8 d2
tol. H7/H8 8 d3 25 d4 M 4 l1 36 l2 9 Static torque
Nm 2 rpm
max. 15000 Moment of inertia
kg·m² 1,0x10-5 Torque screw to
Nm 1.7 Weight
g 100 Weight
g 100 | |||||||||||||||||||
R3209.25-080-100 | 8 | 10 | 25 | M 4 | 36 | 9 | 2 | 15000 | 1,0x10-5 | 1.7 | 100 | 100 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 8 d2
tol. H7/H8 10 d3 25 d4 M 4 l1 36 l2 9 Static torque
Nm 2 rpm
max. 15000 Moment of inertia
kg·m² 1,0x10-5 Torque screw to
Nm 1.7 Weight
g 100 Weight
g 100 | |||||||||||||||||||
R3209.25-080-110 | 8 | 11 | 25 | M 4 | 36 | 9 | 2 | 15000 | 1,0x10-5 | 1.7 | 100 | 100 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 8 d2
tol. H7/H8 11 d3 25 d4 M 4 l1 36 l2 9 Static torque
Nm 2 rpm
max. 15000 Moment of inertia
kg·m² 1,0x10-5 Torque screw to
Nm 1.7 Weight
g 100 Weight
g 100 | |||||||||||||||||||
R3209.25-080-120 | 8 | 12 | 25 | M 4 | 36 | 9 | 2 | 15000 | 1,0x10-5 | 1.7 | 100 | 100 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 8 d2
tol. H7/H8 12 d3 25 d4 M 4 l1 36 l2 9 Static torque
Nm 2 rpm
max. 15000 Moment of inertia
kg·m² 1,0x10-5 Torque screw to
Nm 1.7 Weight
g 100 Weight
g 100 | |||||||||||||||||||
R3209.25-100-100 | 10 | 10 | 25 | M 4 | 36 | 9 | 2 | 15000 | 1,0x10-5 | 1.7 | 100 | 100 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 10 d2
tol. H7/H8 10 d3 25 d4 M 4 l1 36 l2 9 Static torque
Nm 2 rpm
max. 15000 Moment of inertia
kg·m² 1,0x10-5 Torque screw to
Nm 1.7 Weight
g 100 Weight
g 100 | |||||||||||||||||||
R3209.25-100-110 | 10 | 11 | 25 | M 4 | 36 | 9 | 2 | 15000 | 1,0x10-5 | 1.7 | 100 | 100 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 10 d2
tol. H7/H8 11 d3 25 d4 M 4 l1 36 l2 9 Static torque
Nm 2 rpm
max. 15000 Moment of inertia
kg·m² 1,0x10-5 Torque screw to
Nm 1.7 Weight
g 100 Weight
g 100 | |||||||||||||||||||
R3209.25-100-120 | 10 | 12 | 25 | M 4 | 36 | 9 | 2 | 15000 | 1,0x10-5 | 1.7 | 100 | 100 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 10 d2
tol. H7/H8 12 d3 25 d4 M 4 l1 36 l2 9 Static torque
Nm 2 rpm
max. 15000 Moment of inertia
kg·m² 1,0x10-5 Torque screw to
Nm 1.7 Weight
g 100 Weight
g 100 | |||||||||||||||||||
R3209.25-110-110 | 11 | 11 | 25 | M 4 | 36 | 9 | 2 | 15000 | 1,0x10-5 | 1.7 | 100 | 100 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 11 d2
tol. H7/H8 11 d3 25 d4 M 4 l1 36 l2 9 Static torque
Nm 2 rpm
max. 15000 Moment of inertia
kg·m² 1,0x10-5 Torque screw to
Nm 1.7 Weight
g 100 Weight
g 100 | |||||||||||||||||||
R3209.25-110-120 | 11 | 12 | 25 | M 4 | 36 | 9 | 2 | 15000 | 1,0x10-5 | 1.7 | 100 | 100 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 11 d2
tol. H7/H8 12 d3 25 d4 M 4 l1 36 l2 9 Static torque
Nm 2 rpm
max. 15000 Moment of inertia
kg·m² 1,0x10-5 Torque screw to
Nm 1.7 Weight
g 100 Weight
g 100 | |||||||||||||||||||
R3209.25-120-120 | 12 | 12 | 25 | M 4 | 36 | 9 | 2 | 15000 | 1,0x10-5 | 1.7 | 100 | 100 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 12 d2
tol. H7/H8 12 d3 25 d4 M 4 l1 36 l2 9 Static torque
Nm 2 rpm
max. 15000 Moment of inertia
kg·m² 1,0x10-5 Torque screw to
Nm 1.7 Weight
g 100 Weight
g 100 | |||||||||||||||||||
R3209.32-120-120 | 12 | 12 | 32 | M 4 | 41 | 10 | 4 | 12000 | 3,1x10-5 | 1.7 | 190 | 190 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 12 d2
tol. H7/H8 12 d3 32 d4 M 4 l1 41 l2 10 Static torque
Nm 4 rpm
max. 12000 Moment of inertia
kg·m² 3,1x10-5 Torque screw to
Nm 1.7 Weight
g 190 Weight
g 190 | |||||||||||||||||||
R3209.32-120-140 | 12 | 14 | 32 | M 4 | 41 | 10 | 4 | 12000 | 3,1x10-5 | 1.7 | 190 | 190 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 12 d2
tol. H7/H8 14 d3 32 d4 M 4 l1 41 l2 10 Static torque
Nm 4 rpm
max. 12000 Moment of inertia
kg·m² 3,1x10-5 Torque screw to
Nm 1.7 Weight
g 190 Weight
g 190 | |||||||||||||||||||
R3209.32-120-150 | 12 | 15 | 32 | M 4 | 41 | 10 | 4 | 12000 | 3,1x10-5 | 1.7 | 190 | 190 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 12 d2
tol. H7/H8 15 d3 32 d4 M 4 l1 41 l2 10 Static torque
Nm 4 rpm
max. 12000 Moment of inertia
kg·m² 3,1x10-5 Torque screw to
Nm 1.7 Weight
g 190 Weight
g 190 | |||||||||||||||||||
R3209.32-120-160 | 12 | 16 | 32 | M 4 | 41 | 10 | 4 | 12000 | 3,1x10-5 | 1.7 | 190 | 190 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 12 d2
tol. H7/H8 16 d3 32 d4 M 4 l1 41 l2 10 Static torque
Nm 4 rpm
max. 12000 Moment of inertia
kg·m² 3,1x10-5 Torque screw to
Nm 1.7 Weight
g 190 Weight
g 190 | |||||||||||||||||||
R3209.32-140-140 | 14 | 14 | 32 | M 4 | 41 | 10 | 4 | 12000 | 3,1x10-5 | 1.7 | 190 | 190 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 14 d2
tol. H7/H8 14 d3 32 d4 M 4 l1 41 l2 10 Static torque
Nm 4 rpm
max. 12000 Moment of inertia
kg·m² 3,1x10-5 Torque screw to
Nm 1.7 Weight
g 190 Weight
g 190 | |||||||||||||||||||
R3209.32-140-150 | 14 | 15 | 32 | M 4 | 41 | 10 | 4 | 12000 | 3,1x10-5 | 1.7 | 190 | 190 | |||||||
£ 30.00 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 14 d2
tol. H7/H8 15 d3 32 d4 M 4 l1 41 l2 10 Static torque
Nm 4 rpm
max. 12000 Moment of inertia
kg·m² 3,1x10-5 Torque screw to
Nm 1.7 Weight
g 190 Weight
g 190 | |||||||||||||||||||
R3209.32-140-160 | 14 | 16 | 32 | M 4 | 41 | 10 | 4 | 12000 | 3,1x10-5 | 1.7 | 190 | 190 | |||||||
£ 25.92 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 14 d2
tol. H7/H8 16 d3 32 d4 M 4 l1 41 l2 10 Static torque
Nm 4 rpm
max. 12000 Moment of inertia
kg·m² 3,1x10-5 Torque screw to
Nm 1.7 Weight
g 190 Weight
g 190 | |||||||||||||||||||
R3209.32-150-150 | 15 | 15 | 32 | M 4 | 41 | 10 | 4 | 12000 | 3,1x10-5 | 1.7 | 190 | 190 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 15 d2
tol. H7/H8 15 d3 32 d4 M 4 l1 41 l2 10 Static torque
Nm 4 rpm
max. 12000 Moment of inertia
kg·m² 3,1x10-5 Torque screw to
Nm 1.7 Weight
g 190 Weight
g 190 | |||||||||||||||||||
R3209.32-150-160 | 15 | 16 | 32 | M 4 | 41 | 10 | 4 | 12000 | 3,1x10-5 | 1.7 | 190 | 190 | |||||||
£ 27.38 per unit (click for quantity discounts) Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 15 d2
tol. H7/H8 16 d3 32 d4 M 4 l1 41 l2 10 Static torque
Nm 4 rpm
max. 12000 Moment of inertia
kg·m² 3,1x10-5 Torque screw to
Nm 1.7 Weight
g 190 Weight
g 190 | |||||||||||||||||||
R3209.32-160-160 | 16 | 16 | 32 | M 4 | 41 | 10 | 4 | 12000 | 3,1x10-5 | 1.7 | 190 | 190 | |||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 16 d2
tol. H7/H8 16 d3 32 d4 M 4 l1 41 l2 10 Static torque
Nm 4 rpm
max. 12000 Moment of inertia
kg·m² 3,1x10-5 Torque screw to
Nm 1.7 Weight
g 190 Weight
g 190 |
Stainless steel (A2).
Maintenance free, excellent anti-oil and corrosion-resistance.
Reciprocating torque is quarter static torque.
Rotational torque is half static torque.
Concentricity; K=0,03 when Ød1, Ød2 are 3 and 4, otherwise K=0,05
For sizes where d1 <4 and d2 >5, there are 3 set screws.
For sizes where d1 and d2 both smaller than 4, there are 2 set screws.
Different bore sizes available on request.
For keyways, please add "-KW" suffix when ordering.