Price & Availability | Article | d1 tol. H7/H8 | d2 tol. H7/H8 | d3 | d4 | l1 | l2 | l3 | Static torque Nm | rpm max. | Moment of inertia kg·m² | Torque screw to Nm | Weight g | Weight g | ||||||||||||||||||
R3203.16-05-05 | 5 | 5 | 16 | M 2 | 22 | 2.5 | 5.5 | 0.6 | 9000 | 8,9x10-7 | 0.5 | 25 | 25 | |||||||||||||||||||
£ 31.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 5 d2
tol. H7/H8 5 d3 16 d4 M 2 l1 22 l2 2.5 l3 5.5 Static torque
Nm 0.6 rpm
max. 9000 Moment of inertia
kg·m² 8,9x10-7 Torque screw to
Nm 0.5 Weight
g 25 Weight
g 25 | ||||||||||||||||||||||||||||||||
R3203.16-05-06 | 5 | 6 | 16 | M 2 | 22 | 2.5 | 5.5 | 0.6 | 9000 | 8,9x10-7 | 0.5 | 25 | 25 | |||||||||||||||||||
£ 31.42 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 5 d2
tol. H7/H8 6 d3 16 d4 M 2 l1 22 l2 2.5 l3 5.5 Static torque
Nm 0.6 rpm
max. 9000 Moment of inertia
kg·m² 8,9x10-7 Torque screw to
Nm 0.5 Weight
g 25 Weight
g 25 | ||||||||||||||||||||||||||||||||
R3203.16-06-06 | 6 | 6 | 16 | M 2 | 22 | 2.5 | 5.5 | 0.6 | 9000 | 8,9x10-7 | 0.5 | 25 | 25 | |||||||||||||||||||
£ 34.06 per unit (click for quantity discounts) Ready to despatch 2 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 6 d2
tol. H7/H8 6 d3 16 d4 M 2 l1 22 l2 2.5 l3 5.5 Static torque
Nm 0.6 rpm
max. 9000 Moment of inertia
kg·m² 8,9x10-7 Torque screw to
Nm 0.5 Weight
g 25 Weight
g 25 | ||||||||||||||||||||||||||||||||
R3203.20-06-06 | 6 | 6 | 20 | M 2 | 24 | 2.5 | 6.0 | 1 | 7000 | 2,5x10-6 | 0.5 | 45 | 45 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 6 d2
tol. H7/H8 6 d3 20 d4 M 2 l1 24 l2 2.5 l3 6.0 Static torque
Nm 1 rpm
max. 7000 Moment of inertia
kg·m² 2,5x10-6 Torque screw to
Nm 0.5 Weight
g 45 Weight
g 45 | ||||||||||||||||||||||||||||||||
R3203.20-06-08 | 6 | 8 | 20 | M 2 | 24 | 2.5 | 6.0 | 1 | 7000 | 2,5x10-6 | 0.5 | 45 | 45 | |||||||||||||||||||
£ 39.10 per unit (click for quantity discounts) Ready to despatch 8 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 6 d2
tol. H7/H8 8 d3 20 d4 M 2 l1 24 l2 2.5 l3 6.0 Static torque
Nm 1 rpm
max. 7000 Moment of inertia
kg·m² 2,5x10-6 Torque screw to
Nm 0.5 Weight
g 45 Weight
g 45 | ||||||||||||||||||||||||||||||||
R3203.20-08-08 | 8 | 8 | 20 | M 2 | 24 | 2.5 | 6.0 | 1 | 7000 | 2,5x10-6 | 0.5 | 45 | 45 | |||||||||||||||||||
£ 38.97 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 8 d2
tol. H7/H8 8 d3 20 d4 M 2 l1 24 l2 2.5 l3 6.0 Static torque
Nm 1 rpm
max. 7000 Moment of inertia
kg·m² 2,5x10-6 Torque screw to
Nm 0.5 Weight
g 45 Weight
g 45 | ||||||||||||||||||||||||||||||||
R3203.25-08-08 | 8 | 8 | 25 | M2,5 | 36 | 4.5 | 9.0 | 2 | 6000 | 9,2x10-6 | 1.0 | 100 | 100 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 8 d2
tol. H7/H8 8 d3 25 d4 M2,5 l1 36 l2 4.5 l3 9.0 Static torque
Nm 2 rpm
max. 6000 Moment of inertia
kg·m² 9,2x10-6 Torque screw to
Nm 1.0 Weight
g 100 Weight
g 100 | ||||||||||||||||||||||||||||||||
R3203.25-08-10 | 8 | 10 | 25 | M2,5 | 36 | 4.5 | 9.0 | 2 | 6000 | 9,2x10-6 | 1.0 | 100 | 100 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 8 d2
tol. H7/H8 10 d3 25 d4 M2,5 l1 36 l2 4.5 l3 9.0 Static torque
Nm 2 rpm
max. 6000 Moment of inertia
kg·m² 9,2x10-6 Torque screw to
Nm 1.0 Weight
g 100 Weight
g 100 | ||||||||||||||||||||||||||||||||
R3203.25-10-10 | 10 | 10 | 25 | M2,5 | 36 | 4.5 | 9.0 | 2 | 6000 | 9,2x10-6 | 1.0 | 100 | 100 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 10 d2
tol. H7/H8 10 d3 25 d4 M2,5 l1 36 l2 4.5 l3 9.0 Static torque
Nm 2 rpm
max. 6000 Moment of inertia
kg·m² 9,2x10-6 Torque screw to
Nm 1.0 Weight
g 100 Weight
g 100 | ||||||||||||||||||||||||||||||||
R3203.32-10-10 | 10 | 10 | 32 | M 3 | 40 | 4.0 | 10.0 | 4 | 4500 | 2,7x10-5 | 1.5 | 180 | 180 | |||||||||||||||||||
£ 58.37 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 10 d2
tol. H7/H8 10 d3 32 d4 M 3 l1 40 l2 4.0 l3 10.0 Static torque
Nm 4 rpm
max. 4500 Moment of inertia
kg·m² 2,7x10-5 Torque screw to
Nm 1.5 Weight
g 180 Weight
g 180 | ||||||||||||||||||||||||||||||||
R3203.32-10-12 | 10 | 12 | 32 | M 3 | 40 | 4.0 | 10.0 | 4 | 4500 | 2,7x10-5 | 1.5 | 180 | 180 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 10 d2
tol. H7/H8 12 d3 32 d4 M 3 l1 40 l2 4.0 l3 10.0 Static torque
Nm 4 rpm
max. 4500 Moment of inertia
kg·m² 2,7x10-5 Torque screw to
Nm 1.5 Weight
g 180 Weight
g 180 | ||||||||||||||||||||||||||||||||
R3203.32-10-14 | 10 | 14 | 32 | M 3 | 40 | 4.0 | 10.0 | 4 | 4500 | 2,7x10-5 | 1.5 | 180 | 180 | |||||||||||||||||||
£ 49.19 per unit (click for quantity discounts) Ready to despatch 7 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 10 d2
tol. H7/H8 14 d3 32 d4 M 3 l1 40 l2 4.0 l3 10.0 Static torque
Nm 4 rpm
max. 4500 Moment of inertia
kg·m² 2,7x10-5 Torque screw to
Nm 1.5 Weight
g 180 Weight
g 180 | ||||||||||||||||||||||||||||||||
R3203.32-12-12 | 12 | 12 | 32 | M 3 | 40 | 4.0 | 10.0 | 4 | 4500 | 2,7x10-5 | 1.5 | 180 | 180 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 12 d2
tol. H7/H8 12 d3 32 d4 M 3 l1 40 l2 4.0 l3 10.0 Static torque
Nm 4 rpm
max. 4500 Moment of inertia
kg·m² 2,7x10-5 Torque screw to
Nm 1.5 Weight
g 180 Weight
g 180 | ||||||||||||||||||||||||||||||||
R3203.32-12-14 | 12 | 14 | 32 | M 3 | 40 | 4.0 | 10.0 | 4 | 4500 | 2,7x10-5 | 1.5 | 180 | 180 | |||||||||||||||||||
£ 58.37 per unit (click for quantity discounts) Ready to despatch 4 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
d1
tol. H7/H8 12 d2
tol. H7/H8 14 d3 32 d4 M 3 l1 40 l2 4.0 l3 10.0 Static torque
Nm 4 rpm
max. 4500 Moment of inertia
kg·m² 2,7x10-5 Torque screw to
Nm 1.5 Weight
g 180 Weight
g 180 | ||||||||||||||||||||||||||||||||
R3203.32-14-14 | 14 | 14 | 32 | M 3 | 40 | 4.0 | 10.0 | 4 | 4500 | 2,7x10-5 | 1.5 | 180 | 180 | |||||||||||||||||||
Ready to despatch 0 Need more? Please call us.
d1
tol. H7/H8 14 d2
tol. H7/H8 14 d3 32 d4 M 3 l1 40 l2 4.0 l3 10.0 Static torque
Nm 4 rpm
max. 4500 Moment of inertia
kg·m² 2,7x10-5 Torque screw to
Nm 1.5 Weight
g 180 Weight
g 180 |
Stainless steel (A2).
Beam type with minimal allowable offset.
Maintenance free, excellent anti-oil and corrosion resistance.
Reciprocating torque is quarter static torque.
Rotational torque is half static torque.
Different bore sizes available on request.
Keyways are standard to DIN 6885.
See keyway technical pages.